(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
IKO Roller Followers are bearings designed for outer ring rotation, in which needle rollers are incorporatedin a thick walled outer ring.Roller Followers include separable and non-separable types. These bearings are available in a variety oftypes to suit almost any kind of application. They are widely used for cam mechanisms and for linearmotions of conveying equipment.
·Non-Separatable
·with Inner Ring
·Sealed Type
·NARTUUR Series
Part Number
Configured Part Number is shown.
Shaft dia. mm | Mass (Ref.) g | Boundary dimensions mm | Basic dynamic load rating C N | Basic static load rating C0 N | Maximum allowable static load N | ||||||
Sealed type Crowned outer ring | d | D | B | C | a | ||||||
With cage | Full complement | ||||||||||
45 | NART 45 UUR - | - NART 45 VUUR | 915 935 | 45.00 | 85.00 | 32.00 | 30.00 | 66.50 | 46 800 | 88 600 | 88 600 |
45.00 | 85.00 | 32.00 | 30.00 | 66.50 | 80 300 | 181 000 | 181 000 | ||||
50 | NART 50 UUR - | - NART 50 VUUR | 980 1 010 | 50.00 | 90.00 | 32.00 | 30.00 | 76.00 | 48 600 | 95 600 | 95 600 |
50.00 | 90.00 | 32.00 | 30.00 | 76.00 | 84 300 | 198 000 | 198 000 |
Part Number |
---|
Loading...
Category | Roller Follower | Roller Type | Spherical Outer Ring | Material | Carbon Steel |
---|---|---|---|---|---|
Roller Lining | No | Roller Follower Type | Non-Separable Type | Shaft | No |
Unit | Metric System | Inner Ring | Presence | Shape | Seal Shape |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy