(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This type of roller follower does not have a stem. The urethane is baked onto the outer ring of the roller follower. Roller follower material available in 52100 bearing steel. Urethane is A90 shore hardness. Options with or without seals. Maximum operating temperatures of 80°C.
Part Number
Configured Part Number is shown.
Part Number |
NAUTR6 |
Part Number | D | dr | B | B1 | r | Allowable Load (N) | Max. Rotational Speed (rpm) | Mass (g) | |
Type | d | ||||||||
NAUTRR | 6 | 19 | 10 | 9.8 | 10 | 0.5 | 96 | 4900 | 22.3 |
8 | 24 | 12 | 115 | 4150 | 33.5 | ||||
10 | 30 | 14 | 11.8 | 12 | 147 | 3475 | 58 | ||
12 | 32 | 16 | 151 | 3300 | 66 |
Part Number | D | a | B | B1 | e | f | Allowable Load (N) | Max. Rotational Speed (rpm) | Mass (g) | |
Type | d | |||||||||
NAUTR | 6 | 19 | 14 | 13.8 | 14 | 2.5 | 0.8 | 96 | 1960 | 29 |
8 | 24 | 17.5 | 115 | 1660 | 44.5 | |||||
10 | 30 | 23.5 | 15.8 | 16 | 147 | 1390 | 73 | |||
12 | 32 | 25.5 | 151 | 1320 | 83 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
NAUTR6 |
NAUTR8 |
NAUTR10 |
NAUTR12 |
NAUTRR6 |
NAUTRR8 |
NAUTRR10 |
NAUTRR12 |
Loading...
Category | Roller Follower | Roller Type | Type R | Material | 52100 Bearing Steel |
---|---|---|---|---|---|
Roller Lining | With Urethane | Roller Follower Type | With Urethane | Shaft | None |
Unit | Metric Series | Roller Guiding Method | Retainer Type | Inner Ring | Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy