(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Follower - Hexlube® Universal, Standard Stud, SLW Series

Cam Follower - Hexlube® Universal, Standard Stud, SLW Series

• Socket head and sealed

• Sizes S 16 LW through S 22 LW cannot be relubricated.

• HexLube® Cam Followers can be regreased through the hex head using a Lincoln #5803 or Alemite #6785 needle nozzle adapter.

Part Number

Configured Part Number is shown.



Part Number
S16LW
S20LW
S24LW
S28LW
S32LW
S36LW
S40LW
S44LW
S48LW
S56LW
S64LW
S72LW
S80LW
S96LW
S112LW
S128LW
S160LW
S192LW
Part NumberMinimum order quantityVolume DiscountDays to Ship Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
1 Piece(s)

9 Days

342648945000
1 Piece(s)

9 Days

471675625000
1 Piece(s)

9 Days

8007137905000
1 Piece(s)

9 Days

8007137905000
1 Piece(s)

9 Days

10231213524500
1 Piece(s)

9 Days

10231213524500
1 Piece(s)

9 Days

18683293593900
1 Piece(s)

86 Days

18683293593900
1 Piece(s)

9 Days

22241391453100
1 Piece(s)

9 Days

28469551582600
1 Piece(s)

9 Days

42703742852200
1 Piece(s)

9 Days

42703742852200
1 Piece(s)

9 Days

569371129852000
1 Piece(s)

9 Days

756201779281600
1 Piece(s)

9 Days

1080922428721400
1 Piece(s)

9 Days

1334463251641300
1 Piece(s)

9 Days

2099564537171000
1 Piece(s)

9 Days

279792736178800

Loading...

  1. 1

Basic Information

Category Cam Followers Roller Type Cylindrical Outer Ring Tightening Method Hex Socket on Head
Material Carbon Steel Cam Follower Type Standard Roller Follower Type Non-Separate
Unit Inch Series Roller Guiding Method Full Roller Type

Additional Products in this Category

Tech Support