(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Miniature cam follower equipped with a thrust disk made of special synthetic resin with excellent resistance to abrasion and heat. This product receives an axial load from the outer ring caused by a mounting error to reduce friction and abrasion of the sliding surface. These bearings have special resin thrust disc washers with superior wear and heat resistance between the sliding contact area of the outer ring shoulders, stud head and side plate. These disc washers reduce friction and wear due to axial loads caused by misalignment, etc.
Part Number
Configured Part Number is shown.
Stud dia. mm | Identification number | Mass (Ref.) g | Boundary dimensions mm | Mounting dimension f Min. mm | Maximum tightening torque N-cm | Basic dynamic load rating C N | Basic static load rating C0 N | Maximum allowable static load N | ||||||||||||
With cage | Full complement | D | C | d1 | G | G1 | B | B1 | B2 | C1 | H | |||||||||
1.4 | - | CFS 1.4 WV | 0.35 | 4.00 | 1.70 | 1.40 | M1.4×0.3 | 1.40 | 3.70 | 7.00 | 3.30 | 0.70 | 0.90 | 3.80 | 3.00 | 481.00 | 385.00 | 105.00 | ||
2 | CFS2W | - | 0.60 | 4.50 | 2.50 | 2.00 | M2× 0.4 | 2.00 | 4.50 | 8.50 | 4.00 | 0.70 | 0.90 | 4.30 | 9.10 | 288.00 | 202.00 | 194.00 | ||
2.5 | CFS2.5W | - | 1.00 | 5.00 | 3.00 | 2.50 | M2.5×0.45 | 2.50 | 5.00 | 10.00 | 5.00 | 0.70 | 0.90 | 4.80 | 18.70 | 428.00 | 351.00 | 313.00 | ||
3 | CFS3W | - | 2.00 | 6.00 | 4.00 | 3.00 | M3× 0.5 | 3.00 | 6.50 | 12.50 | 6.00 | 0.70 | 1.30 | 5.80 | 33.50 | 629.00 | 611.00 | 399.00 | ||
4 | CFS4W | - | 4.00 | 8.00 | 5.00 | 4.00 | M4× 0.7 | 4.00 | 8.00 | 16.00 | 8.00 | 1.00 | 1.50 | 7.70 | 77.70 | 1120.00 | 1120.00 | 785.00 | ||
5 | CFS5W | - | 7.00 | 10.00 | 6.00 | 5.00 | M5× 0.8 | 5.00 | 9.00 | 19.00 | 10.00 | 1.00 | 2.00 | 9.60 | 158.00 | 1570.00 | 1850.00 | 1370.00 | ||
6 | CFS6W | - | 13.00 | 12.00 | 7.00 | 6.00 | M6× 1 | 6.00 | 10.50 | 22.50 | 12.00 | 1.20 | 2.50 | 11.60 | 268.00 | 2090.00 | 2200.00 | 1920.00 |
Part Number |
---|
CFS1.4WV |
CFS2W |
CFS3W |
CFS4W |
CFS5W |
CFS6W |
Part Number |
---|
Loading...
Category | Cam Followers | Roller Type | Cylindrical Outer Ring | Tightening Method | With hex socket |
---|---|---|---|---|---|
Material | Carbon Steel | Roller Lining | No | Shaft | Presence |
Unit | Metric System | Shape | Shield Shape |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy