(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Followers - With urethane roller, crowned or flat, hexagonal wrench fastening.

Cam Followers - With urethane roller, crowned or flat, hexagonal wrench fastening.
  • Volume Discount

Hexagonal wrench fastening method. Available in 52100 bearing steel or 440C stainless steel. Configurable carbon steel or stainless steel nuts. Maximum operating temperatures of 80°C. Outer ring coating urethane can be configured to A90 or A50 Shore hardness.

  • inCAD Components
Cam Followers - With Urethane Roller, Hex Hole, Crown Type, With Seal:Related Image
・Materials
RFlat[ M ]Material[ A ]Accessories
No SealWith SealNo SealWith SealUrethaneCam Followers
CFFRRUCFFRRACFFRUUCFFRUAShore A9052100 Bearing Steel1 Hex Nut (1045 Carbon Steel Carbon Steel, Black Oxide)
-CFFRRAS-CFFRUAS440C Stainless SteelHex Nut 1 pc. (304 Stainless Steel)
---CFFRUAGShore A5052100 Bearing Steel1 Hex Nut (1045 Carbon Steel Carbon Steel, Black Oxide)

Specifications

Part Number-D
CFFRUZ10
CFFRUU12
-
-
22
32
Part NumberD MxPitchBB1Ld1d21HAllowable Load
(N)
Allowable Rotational Speed (rpm)Mass (g)
Typedh7 ToleranceShore A90Shore A50
(R, No Seal)
CFFRRU
(R, With Seal)
CFFRRA
CFFRRAS
(Flat, No Seal)
CFFRUU
(Flat, With Seal)
CFFRUA
CFFRUAS
CFFRUAG
5 0
- 0.012
135x0.87.591023---368150025013
6166x1.09111228490130022022
8 0
- 0.015
198x1.25113296118019033
102210x1.25131213365110106017050
2611893015066
12 0
- 0.018
3012x1.5141415406366147830140103
32151800130113
163516x1.5181819.5528202740120181
[ ! ]For d12 and larger sizes, there are both hex socket and driver groove. For d10 and smaller sizes, no grease replenishing hole is provided.
[ ! ]kgf=Nx0.101972
[Material Properties]
ItemUrethaneMC Nylon
Allowable Load
Abrasion Resistance
Mechanical Strength
Heat Resistance×
Chemical Resistance×
*For MC Nylon, see >>Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CFFRRA5-13
CFFRRA6-16
CFFRRA8-19
CFFRRA10-22
CFFRRA10-26
CFFRRAS5-13
CFFRRAS6-16
CFFRRAS8-19
CFFRRAS10-22
CFFRRAS10-26
CFFRRU5-13
CFFRRU6-16
CFFRRU8-19
CFFRRU10-22
CFFRRU10-26
CFFRUA5-13
CFFRUA6-16
CFFRUA8-19
CFFRUA10-22
CFFRUA10-26
CFFRUAG5-13
CFFRUAG6-16
CFFRUAG8-19
CFFRUAG10-22
CFFRUAG10-26
CFFRUAS5-13
CFFRUAS6-16
CFFRUAS8-19
CFFRUAS10-22
CFFRUAS10-26
CFFRUU5-13
CFFRUU6-16
CFFRUU8-19
CFFRUU10-22
CFFRUU10-26
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Type O.D. D
(Ø)
Width B
(mm)
Thread Size on Cam Follower (M)
(mm)
Material Roller Guiding Method Allowable Rotational Speed
(rpm)
Allowable Load
(N)
Seals
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R139M5[Carbon Steel] 52100 Bearing SteelRetainer Type150068Provided
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R1611M6[Carbon Steel] 52100 Bearing SteelRetainer Type130090Provided
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R1911M8[Carbon Steel] 52100 Bearing SteelRetainer Type118096Provided
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R2212M10[Carbon Steel] 52100 Bearing SteelRetainer Type1060110Provided
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R2612M10[Carbon Steel] 52100 Bearing SteelRetainer Type930118Provided
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R139M5[Stainless Steel] 440C Stainless SteelRetainer Type150068Provided
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R1611M6[Stainless Steel] 440C Stainless SteelRetainer Type130090Provided
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R1911M8[Stainless Steel] 440C Stainless SteelRetainer Type118096Provided
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R2212M10[Stainless Steel] 440C Stainless SteelRetainer Type1060110Provided
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R2612M10[Stainless Steel] 440C Stainless SteelRetainer Type930118Provided
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R139M5[Carbon Steel] 52100 Bearing Steel-150068None
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R1611M6[Carbon Steel] 52100 Bearing Steel-130090None
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R1911M8[Carbon Steel] 52100 Bearing Steel-118096None
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R2212M10[Carbon Steel] 52100 Bearing Steel-1060110None
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R2612M10[Carbon Steel] 52100 Bearing Steel-930118None
1 Piece(s)Available

8 Days or more

10Flat Type139M5[Carbon Steel] 52100 Bearing SteelRetainer Type150068Provided
1 Piece(s)Available

8 Days or more

10Flat Type1611M6[Carbon Steel] 52100 Bearing SteelRetainer Type130090Provided
1 Piece(s)Available

6 Days

Stock

10Flat Type1911M8[Carbon Steel] 52100 Bearing SteelRetainer Type118096Provided
1 Piece(s)Available

8 Days or more

10Flat Type2212M10[Carbon Steel] 52100 Bearing SteelRetainer Type1060110Provided
1 Piece(s)Available

8 Days or more

10Flat Type2612M10[Carbon Steel] 52100 Bearing SteelRetainer Type930118Provided
1 Piece(s)Available

8 Days or more

10Flat Type139M5[Carbon Steel] 52100 Bearing SteelRetainer Type25068Provided
1 Piece(s)Available

8 Days or more

10Flat Type1611M6[Carbon Steel] 52100 Bearing SteelRetainer Type22090Provided
1 Piece(s)Available

8 Days or more

10Flat Type1911M8[Carbon Steel] 52100 Bearing SteelRetainer Type19096Provided
1 Piece(s)Available

8 Days or more

10Flat Type2212M10[Carbon Steel] 52100 Bearing SteelRetainer Type170110Provided
1 Piece(s)Available

8 Days or more

10Flat Type2612M10[Carbon Steel] 52100 Bearing SteelRetainer Type150118Provided
1 Piece(s)Available

8 Days or more

10Flat Type139M5[Stainless Steel] 440C Stainless SteelRetainer Type150068Provided
1 Piece(s)Available

8 Days or more

10Flat Type1611M6[Stainless Steel] 440C Stainless SteelRetainer Type130090Provided
1 Piece(s)Available

8 Days or more

10Flat Type1911M8[Stainless Steel] 440C Stainless SteelRetainer Type118096Provided
1 Piece(s)Available

8 Days or more

10Flat Type2212M10[Stainless Steel] 440C Stainless SteelRetainer Type1060110Provided
1 Piece(s)Available

8 Days or more

10Flat Type2612M10[Stainless Steel] 440C Stainless SteelRetainer Type930118Provided
1 Piece(s)Available

8 Days or more

10Flat Type139M5[Carbon Steel] 52100 Bearing Steel-150068None
1 Piece(s)Available

8 Days or more

10Flat Type1611M6[Carbon Steel] 52100 Bearing Steel-130090None
1 Piece(s)Available

8 Days or more

10Flat Type1911M8[Carbon Steel] 52100 Bearing Steel-118096None
1 Piece(s)Available

8 Days or more

10Flat Type2212M10[Carbon Steel] 52100 Bearing Steel-1060110None
1 Piece(s)Available

8 Days or more

10Flat Type2612M10[Carbon Steel] 52100 Bearing Steel-930118None

Loading...

  1. 1
 

Basic Information

Category Cam Followers Tightening Method Hex Socket on Head Roller Lining With Urethane
Shaft Provided Unit Metric Series

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.