(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slim Crossed Roller Bearing - Sealed, Separator, CRBS Series (Part Numbers)

Slim Crossed Roller Bearing - Sealed, Separator, CRBS Series
  • Volume Discount

IKO Crossed Roller Bearigns are compact bearigns with their rollers alternatively crossed at right angles to each other between inner and outer rings. The rollres make line-contact with raceway surfaces, and, therefore, elastic deformation due to bearing loads is very small. They can take loads from any directions at the same time such as radial, thrust and moment loads. It is possible to make your design compact comparing to the usage of taper roller bearing and combination of two ball bearings. These bearrings are widely used in the rotating parts of industrial robots, machine tools, medical equipment, etc., which require compactness, high rigidity and high rotational accuracy.

PDF

Part Number

Configured Part Number is shown.

CRBS508AUUC1

Part Number
CRBS508AUUC1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days

Loading...

  1. 1
 

Basic Information

Raceway Ring Shape Cylindrical Roller Load Direction Radial I.D. d(Ø) 50
O.D. D(Ø) 66 Width B(mm) 8 Inner/Outer Ring Material Steel
Number of Raceway Ring Rows Single Row Size Standards Metric System Specifications Standard
Rolling Element Material Steel Rotational Speed(rpm) 1034 Basic Load Rating, Dynamic Rating(N) 4680
Basic Load Rating, Static Rating(N) 5810

Please check the type/dimensions/specifications of the part CRBS508AUUC1 in the Slim Crossed Roller Bearing - Sealed, Separator, CRBS Series series.

Additional Products in this Category

Tech Support