(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Needle Roller Bearing - Without Inner Ring, Machined, RNA69 Series

Needle Roller Bearing - Without Inner Ring, Machined, RNA69 Series
  • Volume Discount

IKO Machined Type Needle Roller Bearings are bearings with a low sectional height and large load ratings. The outer ring has high rigidity and can easily be used even for light alloy housings. These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.

PDF

Shaft dia.
mm
Identification numberMass (Ref.)
g
Boundary dimensionsmmStandard mounting dimension
Da
Max. mm
Basic dynamic load rating
C
N
Basic static load rating
C0
N
Allowable rotational speed
rpm
RNA 69FwDCrs min
16-
-
-
RNA 6901
18.1
23
29
30
1624130.3229 66011 10025 000
1624160.32212 30015 10025 000
1624200.32215 50020 40025 000
1624220.32217 10023 00025 000
17-
-
24.5
30.5
1725160.32312 90016 30025 000
1725200.32316 30022 00025 000
18-
-
-
19.9
25.5
32
1826130.32410 60012 80020 000
1826160.32413 40017 50020 000
1826200.32417 00023 60020 000
19-
-
27
34
1927160.32514 00018 70020 000
1927200.32517 70025 30020 000
20-
-
-
RNA 6902
21.5
27.5
35.5
37
2028130.32610 90013 80020 000
2028160.32613 90018 80020 000
2028200.32617 60025 40020 000
2028230.32619 30028 80020 000
-
-
59.5
69
2033200.33124 30026 50020 000
2033200.33129 20037 2007 500
21-
-
29
36
2129160.32714 40020 00019 000
2129200.32718 20027 10019 000
22-
-
-
RNA 6903
23.5
30
37.5
40.5
2230130.32811 70015 60018 000
2230160.32814 90021 20018 000
2230200.32818 90028 70018 000
2230230.32820 80032 50018 000
-
-
73.5
87
2234250.33229 10036 80018 000
2234250.33237 90057 8007 000
24-
-
32
40.5
2432160.33015 30022 50017 000
2432200.33019 40030 50017 000
25-
-
-
RNA 6904
33.5
42
55.5
95.5
2533160.33115 80023 70016 000
2533200.33120 00032 10016 000
2537170.33521 00025 00016 000
2537300.33535 40048 90016 000
-
-
-
-
71
89
81.5
104
2538200.33628 90035 00016 000
2538250.33634 80044 40016 000
2538200.33633 30046 5006 000
2538250.33642 40063 7006 000
26-
-
34.5
43.5
2634160.33216 30024 90015 000
2634200.33220 60033 80015 000
28-
-
-
RNA 69/22
51.5
83.5
56.5
97.5
2837200.33521 70037 10014 000
2837300.33531 10058 90014 000
2839170.33721 40028 90014 000
2839300.33736 30056 90014 000
29-
-
57
85
2938200.33621 60037 20014 000
2938300.33630 90059 10014 000
30-
-
-
RNA 6905
64.5
97.5
64
111
3040200.33825 10040 10013 000
3040300.33836 00063 90013 000
3042170.34023 70030 70013 000
3042300.34042 10064 30013 000
-
-
115
133
3044250.34237 90052 10013 000
3044250.34247 00076 5005 000
32-
-
-
RNA 69/28
68
102
76.5
133
3242200.34025 70042 20012 000
3242300.34036 80067 20012 000
3245170.34324 50032 70012 000
3245300.34341 80064 80012 000
-152.03245300.34358 000101 0004 500
35-
-
-
RNA 6906
73.5
112
72.5
125
3545200.34326 90046 20011 000
3545300.34338 60073 60011 000
3547170.34525 20034 70011 000
3547300.34543 00069 00011 000
-
-
139
163
3548300.34647 40072 30011 000
3548300.34661 100110 0004 500
37-
-
77.5
117
3747200.34528 20050 10011 000
3747300.34540 50079 80011 000
38-
-
79
119
3848200.34628 10050 20011 000
3848300.34640 30080 00011 000
-
-
168
195
3852300.64850 80081 10011 000
3852300.64864 200121 0004 000
40-
-
-
RNA 69/32
83
125
96
172
4050200.34829 40054 10010 000
4050300.34842 30086 20010 000
4052200.64831 20047 80010 000
4052360.64853 50095 70010 000
-
-
129
144
4055200.65137 40055 70010 000
4055200.65144 30073 6003 500
42-
-
-
RNA 6907
86.5
130
113
200
4252200.35029 90056 2009 500
4252300.35043 00089 4009 500
4255200.65132 00050 1009 500
4255360.65154 900100 0009 500
-
-
183
210
4256300.65253 80090 1009 500
4256300.65267 500133 0003 500
43-
-
88.5
133
4353200.35130 50058 2009 500
4353300.35143 80092 6009 500
45-
-
-
92
138
120
4555200.35331 00060 2009 000
4555300.35344 60095 8009 000
4558200.65433 60054 6009 000
-
-
193
225
4559300.65555 10094 8009 000
4559300.65570 300142 0003 500
47-
-
95
144
4757200.35531 50062 2008 500
4757300.35545 20099 1008 500
48-
-
RNA 6908
-
152
205
275
240
4862220.65841 60067 4008 500
4862300.65856 30099 5008 500
4862400.65871 300135 0008 500
4862300.65872 700154 0003 000
50-
-
159
225
5062250.36043 00085 3008 000
5062350.36058 000125 0008 000
-
-
-
210
174
245
5064300.66057 700104 0008 000
5065220.66142 50070 3008 000
5064300.66074 600158 0003 000
52-
RNA 6909
197
355
5268220.66443 50073  3007 500
5268400.66474 600147 0007 500
55-
-
-
193
255
188
5568250.36645 40094 0007 500
5568350.36661 200138 0007 500
5570220.66644 30076 3007 500
58-
RNA 6910
179
320
5872220.66846 20082 1007 000
5872400.66879 200164 0007 000
-
-
515
590
5877451.072104 000191 0007 000
5877451.072135 000280 0002 500
60-
-
-
187
260
205
6072250.37047 500103 0006 500
6072350.37064 100151 0006 500
6075220.67147 10085 1006 500
62-
-
460
520
6281381.07692 000166 0006 500
6281381.076118 000241 0002 500
63-
RNA 6911
265
475
6380251.07557 60097 2006 500
6380451.07598 700194 0006 500
65-
-
-
225
315
275
6578250.67449 600112 0006 000
6578350.67467 000164 0006 000
6582251.07758 900101 0006 000
68-
-
-
RNA 6912
250
350
285
510
6882250.67854 800117 0006 000
6882350.67872 000166 0006 000
6885251.08060 200105 0006 000
6885451.080103 000211 0006 000
70-
-
-
280
395
320
7085250.68155 500120 0005 500
7085350.68173 000171 0005 500
7088251.08361 500109 0005 500
-
-
605
690
7089451.084114 000228 0005 500
7089451.084147 000336 0002 000
72-
RNA 6913
325
585
7290251.08562 700113 0005 500
7290451.085108 000227 0005 500
73-
-
335
475
7390251.08561 100127 0005 500
7390351.08580 400181 0005 500
75-
-
-
345
485
470
7592251.08762 100131 0005 500
7592351.08781 700186 0005 500
7595301.09079 900147 0005 500
80-
-
-
RNA 6914
315
445
495
910
8095251.09059 400137 0005 000
8095351.09078 100195 0005 000
80100301.09583 200158 0005 000
80100541.095134 000311 0005 000
83-
-
995
1 090
83108451.0103146 000270 0005 000
83108451.0103190 000396 0001 800
85-
-
-
RNA 6915
435
525
610
960
85105251.010076 300145 0004 500
85105301.010086 200169 0004 500
85105351.0100102 000210 0004 500
85105541.0100138 000331 0004 500
90-
-
-
RNA 6916
455
550
640
1 010
90110251.010577 300150 0004 500
90110301.010587 300175 0004 500
90110351.0105103 000217 0004 500
90110541.0105143 000351 0004 500
93-
-
1 210
1 340
93118501.0113165 000329 0004 500
93118501.0113224 000509 0001 600
95-
-
-
495
575
690
95115261.011079 700159 0004 000
95115301.011090 000186 0004 000
95115361.0110106 000231 0004 000
-
-
1 120
1 230
95120451.5112155 000305 0004 000
95120451.5112204 000455 0001 600
100-
-
-
RNA 6917
525
705
725
1 300
100120261.011582 400168 0004 000
100120351.1114110 000244 0004 000
100120361.0115110 000244 0004 000
100120631.1114173 000467 0004 000
-
-
1 290
1 440
100125501.5117172 000355 0004 000
100125501.5117234 000549 0001 500
105-
-
-
RNA 6918
545
740
760
1 360
105125261.012084 700178 0004 000
105125351.1119113 000258 0004 000
105125361.0120113 000258 0004 000
105125631.1119178 000490 0004 000
110-
-
-
RNA 6919
660
770
880
1 420
110130301.0125106 000240 0003 500
110130351.1124116 000271 0003 500
110130401.0125134 000324 0003 500
110130631.1124182 000514 0003 500
-
-
1 400
1 560
110135501.5127183 000395 0003 500
110135501.5127245 000603 0001 400
115-
-
-
1 190
2 350
2 600
115140401.1134145 000329 0003 500
115153501.5145233 000414 0003 500
115153501.5145315 000614 0001 300
120-790.0120140301.013593 200239 0003 500
125-1 280125150401.1144152 000357 0003 000
130-850.0130150301.014596 900259 0003 000
135-1 930135165451.1159187 000435 0003 000
140-
-
3 320
3 730
140178601.5170307 000625 0003 000
140178601.5170409 000923 0001 100
145-1 100145165351.1159116 000340 0003 000
150-
-
-
2 360
3 540
3 970
150180501.5172215 000540 0002 500
150188601.5180320 000675 0002 500
150188601.5180423 000989 0001 000
155-1 170155175351.1169120 000363 0002 500
160-2 500160190501.5182224 000580 0002 500
165-1 750165190401.1184168 000446 0002 500
170-4 090170210602.0201324 000712 0002 500
175-1 850175200401.1194173 000474 0002 500
180-4 310180220602.0211337 000761 0001 900
185-2 700185215451.1209211 000567 0001 900
190-4 530190230602.0221347 000810 0001 900
195-2 840195225451.1219218 000602 0001 900
205-6 250205250692.0241434 000989 0001 900
210-3 380210240501.5232249 000726 0001 800
215-6 500215260692.0251440 0001 020 0001 700
220-3 520220250501.5242255 000766 0001 600
225-10 400225280802.1269518 0001 120 0001 600
240-3 820240270501.5262266 000833 0001 500
245-11 200245300802.1289536 0001 200 0001 400
265-
-
5 670
12 000
265
265
300
320
60
80
2
2.1
291
309
345 000
565 000
1 150 000
1 320 000
1 300
1 300
285-6 070285320602.0311354 0001 220 0001 100
290-21 2002903601002.1349847 0001 900 0001 100
305-9 750305350692.0341486 0001 550 000950
310-22 5003103801002.1369877 0002 040 000950
330-13 200330380802.1369610 0001 900 000900
340-33 4003404201183.04071 130 0002 650 000850
350-14 100350400802.1389635 0002 040 000750
360-35 2003604401183.04271 170 0002 830 000750
370-14 800370420802.1409651 0002 140 000700
380-37 0003804601183.04471 220 0003 020 000700
390-15 600390440802.1429680 0002 320 000650
400-38 7004004801183.04671 260 0003 200 000600
415-27 9004154801002.1469951 0002 860 000600
430-56 4004305201404.05041 540 0004 030 000500
450-58 8004505401404.05241 590 0004 270 000500
470-61 2004705601404.05441 640 0004 510 000500
490-86 9004906001604.05841 910 0005 140 000400
           
Part Number
RNA69/22
RNA69/28
RNA69/32
RNA6901
RNA6902
RNA6903
RNA6904
RNA6905
RNA6906
RNA6907
RNA6908
RNA6909
RNA6910
RNA6911
RNA6912
RNA6913
RNA6914
RNA6915
RNA6916
RNA6917
RNA6918
RNA6919
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Number of Raceway Ring Rows Rotational Speed
(rpm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
10 Piece(s)Available

8 Days

10283930Single Row1400036300569003630056900
1 Piece(s)Available

13 Days or more

10324530Single Row120004180064800--
1 Piece(s)Available

13 Days or more

-405236Double Row100005350095700--
1 Piece(s)Available

11 Days or more

-162422Single Row250001710023000--
1 Piece(s)Available

13 Days or more

10202823Single Row200001930028800--
1 Piece(s)Available

13 Days or more

-223023Single Row180002080032500--
1 Piece(s)Available

13 Days or more

-253730Single Row160003540048900--
1 Piece(s)Available

13 Days or more

-304230Single Row130004210064300--
1 Piece(s)Available

8 Days or more

10354730Single Row110004300069000--
1 Piece(s)Available

13 Days or more

10425536Double Row950054900100000--
1 Piece(s)Available

13 Days or more

10486240Double Row850071300135000--
1 Piece(s)Available

11 Days or more

-526840Double Row750074600147000--
1 Piece(s)Available

13 Days or more

-587240Double Row700079200164000--
1 Piece(s)Available

13 Days or more

-638045Double Row650098700194000--
1 Piece(s)Available

8 Days

-688545Double Row6000103000211000--
1 Piece(s)Available

8 Days

10729045Double Row5500108000227000--
1 Piece(s)Available

8 Days

108010054Double Row5000134000311000--
1 Piece(s)Available

8 Days

108510554Double Row4500138000331000--
1 Piece(s)Available

8 Days

-9011054Double Row4500143000351000--
1 Piece(s)Available

8 Days

1010012063Double Row4000173000467000--
1 Piece(s)Available

51 Days

-10512563Double Row4000178000490000178000490000
1 Piece(s)Available

8 Days

-11013063Double Row3500182000514000--

Loading...

  1. 1
 

Basic Information

Raceway Ring Shape Needle Roller Load Direction Radial Inner/Outer Ring Material Steel
Outer Ring With Outer Ring Size Standards Metric System Specifications Standard / Abrasion Resistance / For high Speed
Rolling Element Material Steel Outer Ring Type Semicircular Grooved Format of Shaft Bearing Holder Mounted
Shield Shape No Inner Wheel

Additional Products in this Category

Tech Support