(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thrust Needle Roller Bearing

Thrust Needle Roller Bearing
  • Volume Discount

IKO Machined Type Needle Roller Bearings have an outer ring made by machining, heat treatment, and grinding. The outer ring has stable high rigidity and can be easily used even for light alloy housings.

These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.

PDF

Shaft dia.
mm
Identification numberBoundary dimensions mmBasic dynamic load rating
C
N
Basic static load rating
C0
N
Allowable rotational speed
rpm
Thrust
needle roller bearing
Mass (Ref.)
g
Thrust washerMass (Ref.)
g
Inner ringOuter ringMass (Ref.)
g
dDDwsBrs minCiCe
10NTB 10243.3AS 10242.9WS 1024GS 10248.01024212.750.314227 82023 90015 000
12NTB 12263.8AS   12263.2WS 1226GS 12268.91226212.750.316248 34026 90013 000
15NTB 15284.1AS   15283.4WS 1528GS 15289.31528212.750.318268 83029 90012 000
16NTB 16294.3AS   16293.6WS 1629GS 16299.81629212.750.319279 07031 40011 000
17NTB 17304.5AS   17303.7WS 1730GS 173010.21730212.750.320289 32032 90011 000
18NTB 18314.7AS   18313.9WS 1831GS 183110.71831212.750.321299 55034 40010 000
20NTB 20356.1AS   20355.0WS 2035GS 203513.82035212.750.3233311 70046 5009 000
25NTB 25428.2AS   25426.9WS 2542GS 254221.02542213.000.6294014 40064 7007 500
30NTB 30479.4AS   30477.9WS 3047GS 304724.03047213.000.6344515 40073 3006 500
35NTB 355210.6AS   35528.9WS 3552GS 355231.53552213.500.6395016 30081 9005 500
40NTB 4060322.0AS   406012.1WS 4060GS 406042.54060313.500.6455724 200108 0005 000
45NTB 456524.5AS   456513.3WS 4565GS 456553.54565314.000.6506225 900121 0004 500
50NTB 507026.5AS   507014.5WS 5070GS 507058.55070314.000.6556727 600135 0004 000
55NTB 557833.5AS   557818.5WS 5578GS 557893.05578315.000.6617532 400171 0004 000
60NTB 608538.5AS   608522.0WS 6085GS 6085105.06085314.751.0668238 200219 0003 500
65NTB 659041.5AS   659023.5WS 6590GS 6590124.06590315.251.0718740 100237 0003 000
70NTB 709561.0AS   709525.0WS 7095GS 7095132.07095415.251.0759147 400244 0003 000
75NTB 7510065.0AS 7510026.5WS 75100GS 75100153.075100415.751.0809648 400256 0003 000
80NTB 8010568.5AS 8010528.0WS 80105GS 80105162.080105415.751.08510149 500267 0002 500
85NTB 8511072.0AS    8511029.5WS 85110GS 85110170.085110415.751.09010650 300279 0002 500
90NTB 9012092.0AS   9012038.0WS 90120GS 90120250.090120416.501.09611664 500394 0002 500
100NTB 100135119.0AS 10013550.0WS 100135GS 100135350.0100135417.001.010713180 300541 0002 000
110NTB 110145129.0--WS 110145GS 110145380.01101454-7.001.011714183 200578 0002 000
120NTB 120155139.0--WS 120155GS 120155410.01201554-7.001.012715187 900634 0001 800
130NTB 130170225.0--WS 130170GS 130170660.01301705-9.001.0137165120 000839 0001 700
                   
Part Number
AS1024
AS1226
AS1528
AS1629
AS1730
AS1831
AS2035
AS3047
AS3552
AS4060
AS4565
AS5070
AS5578
AS6085
AS6590
AS75100
AS90120
NTB100135
NTB1024
NTB1226
NTB1528
NTB1629
NTB1730
NTB1831
NTB2035
NTB2542
NTB3047
NTB3552
NTB40603
NTB4565
NTB5070
NTB5578
NTB6085
NTB6590
NTB7095
NTB75100
NTB80105
NTB85110
NTB90120
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Rotational Speed
(rpm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
1 Piece(s)Available

8 Days or more

-------
1 Piece(s)Available

8 Days or more

-------
1 Piece(s)Available

8 Days or more

-------
1 Piece(s)Available

8 Days or more

-------
1 Piece(s)Available

8 Days or more

-------
1 Piece(s)Available

14 Days or more

-------
1 Piece(s)Available

8 Days or more

-------
1 Piece(s)Available

9 Days or more

-------
1 Piece(s)Available

9 Days or more

-------
1 Piece(s)Available

9 Days or more

-------
1 Piece(s)

13 Days

-------
1 Piece(s)Available

13 Days or more

-------
1 Piece(s)Available

14 Days or more

-------
1 Piece(s)Available

14 Days or more

-------
1 Piece(s)Available

9 Days or more

-------
1 Piece(s)Available

14 Days or more

-------
1 Piece(s)

11 Days

-------
1 Piece(s)Available

14 Days or more

101001354200080300541000
1 Piece(s)Available

8 Days or more

-1024215000782023900
1 Piece(s)Available

8 Days or more

-1226213000834026900
1 Piece(s)Available

8 Days or more

-1528212000883029900
1 Piece(s)Available

8 Days or more

-1629211000907031400
1 Piece(s)Available

8 Days or more

-1730211000932032900
1 Piece(s)Available

14 Days or more

-1831210000955034400
1 Piece(s)Available

8 Days or more

-2035290001170046500
1 Piece(s)Available

8 Days or more

-2542275001440064700
1 Piece(s)Available

8 Days or more

103047265001540073300
1 Piece(s)Available

8 Days or more

-3552255001630081900
1 Piece(s)Available

9 Days or more

-40603500024200108000
1 Piece(s)Available

13 Days or more

1045653450025900121000
1 Piece(s)Available

8 Days or more

-50703400027600135000
1 Piece(s)Available

14 Days or more

-55783400032400171000
1 Piece(s)Available

14 Days or more

-60853350038200219000
1 Piece(s)Available

9 Days or more

-65903300040100237000
1 Piece(s)Available

9 Days or more

1070954300047400244000
1 Piece(s)Available

14 Days or more

-751004300048400256000
1 Piece(s)Available

11 Days or more

10801054250049500267000
1 Piece(s)Available

14 Days or more

10851104250050300279000
1 Piece(s)Available

14 Days or more

-901204250064500394000

Loading...

  1. 1
 

Basic Information

Raceway Ring Shape Needle Roller Load Direction Radial / Thrust Outer Ring With Outer Ring
Precision (JIS) Grade 0 Size Standards Metric System Specifications Standard / For high Speed
Format of Shaft Bearing Thrust Needle Bearing

Additional Products in this Category

Tech Support