(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Needle Roller Bearing - Sealed Both Sides, With Inner Ring, Machined, NA49 Series

Needle Roller Bearing - Sealed Both Sides, With Inner Ring, Machined, NA49 Series
  • Volume Discount

IKO Machined Type Needle Roller Bearings are bearings with a low sectional height and large load ratings. The outer ring has high rigidity and can easily be used even for light alloy housings. These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.

PDF

Shaft dia.
mm
Identification numberMass (Ref.)
g
Boundary dimensions mmStandard mounting dimensions   mmBasic dynamic load rating
C
N
Basic static load rating
C0
N
Allowable rotational speed
rpm
Assembled
inner ring
With two sealsWith one sealdDCBrs minFwdaDa
Max.
Min.Max.
10NA 4900UUNA 4900U24.5102213140.3141213208 0808 49014 000LRTZ 101414
12NA 4901UU
-
NA 4901U
-
27.5
45.5
12
12
24
24
13
22
14
23
0.3
0.3
16
16
14
14
15
15
22
22
8 470
15 500
9 320
20 400
12 000
12 000
LRTZ 121614
LRTZ 121623
15NA 4902UU
-
NA 4902U
-
36
62.5
15
15
28
28
13
23
14
24
0.3
0.3
20
20
17
17
19
19
26
26
9 570
18 500
11 600
27 100
9 500
9 500
LRTZ 152014
LRTZ 152024
17NA 4903UU
-
NA 4903U
-
39.5
68.5
17
17
30
30
13
23
14
24
0.3
0.3
22
22
19
19
21
21
28
28
10 300
19 800
13 100
30 600
8 500
8 500
LRTZ 172214
LRTZ 172224
20NA 4904UU
-
NA 4904U
-
78.5
137
20
20
37
37
17
30
18
31
0.3
0.3
25
25
22
22
24
24
35
35
18 000
33 000
20 500
44 600
7 500
7 500
LRTZ 202518
LRTZ 202531
22NA 49/22UU
-
NA 49/22U
-
87.5
153
22
22
39
39
17
30
18
31
0.3
0.3
28
28
24
24
27
27
37
37
18 300
33 800
23 700
52 000
7 000
7 000
LRTZ 222818
LRTZ 222831
25NA 4905UU
-
NA 4905U
-
92.5
162
25
25
42
42
17
30
18
31
0.3
0.3
30
30
27
27
29
29
40
40
20 300
39 200
25 100
58 700
6 500
6 500
LRTZ 253018
LRTZ 253031
28NA 49/28UU
-
NA 49/28U
-
101
177
28
28
45
45
17
30
18
31
0.3
0.3
32
32
30
30
31
31
43
43
21 000
38 900
26 800
59 100
6 000
6 000
LRTZ 283218
LRTZ 283231
30NA 4906UU
-
NA 4906U
-
106
185
30
30
47
47
17
30
18
31
0.3
0.3
35
35
32
32
34
34
45
45
21 500
40 100
28 400
63 000
5 500
5 500
LRTZ 303518
LRTZ 303531
32NA 49/32UU
-
NA 49/32U
-
167
300
32
32
52
52
20
36
21
37
0.6
0.6
40
40
36
36
39
39
48
48
29 400
50 300
44 200
88 300
5 000
5 000
LRTZ 324021
LRTZ 324037
35NA 4907UU
-
NA 4907U
-
179
320
35
35
55
55
20
36
21
37
0.6
0.6
42
42
39
39
41
41
51
51
30 100
51 600
46 300
92 600
4 500
4 500
LRTZ 354221
LRTZ 354237
40NA 4908UU
-
NA 4908U
-
245
440
40
40
62
62
22
40
23
41
0.6
0.6
48
48
44
44
47
47
58
58
37 200
63 700
58 400
117 000
4 000
4 000
LRTZ 404823
LRTZ 404841
45NA 4909UU
-
NA 4909U
-
290
520
45
45
68
68
22
40
23
41
0.6
0.6
52
52
49
49
51
51
64
64
38 900
66 600
63 400
127 000
3 500
3 500
LRTZ     455223
LRTZ     455241
50NA 4910UU
-
NA 4910U
-
295
530
50
50
72
72
22
40
23
41
0.6
0.6
58
58
54
54
57
57
68
68
41 300
70 800
71 100
142 000
3 500
3 500
LRTZ     505823
LRTZ     505841
55NA 4911UU
-
NA 4911U
-
415
730
55
55
80
80
25
45
26
46
1
1
63
63
60
60
61
61
75
75
52 200
89 400
85 700
171 000
3 000
3 000
LRTZ     556326
LRTZ     556346
60NA 4912UU
-
NA 4912U
-
445
785
60
60
85
85
25
45
26
46
1
1
68
68
65
65
66
66
80
80
54 500
93 400
92 800
186 000
3 000
3 000
LRTZ     606826
LRTZ     606846
65NA 4913UU
-
NA 4913U
-
475
845
65
65
90
90
25
45
26
46
1
1
72
72
70
70
70.5
70.5
85
85
56 800
97 400
99 800
200 000
2 500
2 500
LRTZ     657226
LRTZ     657246
70NA 4914UU
-
NA 4914U
-
770
1 400
70
70
100
100
30
54
31
55
1
1
80
80
75
75
78
78
95
95
76 900
124 000
143 000
281 000
2 500
2 500
LRTZ     708031
LRTZ     708055
75NA 4915UU
-
NA 4915U
-
815
1 480
75
75
105
105
30
54
31
55
1
1
85
85
80
80
83
83
100
100
79 600
128 000
153 000
299 000
2 000
2 000
LRTZ     758531
LRTZ     758555
80NA 4916UU
-
NA 4916U
-
860
1 570
80
80
110
110
30
54
31
55
1
1
90
90
85
85
88
88
105
105
80 700
132 000
158 000
317 000
2 000
2 000
LRTZ     809031
LRTZ     809055
85NA 4917UU
-
NA 4917U
-
1 300
2 360
85
85
120
120
35
63
36
64
1.1
1.1
100
100
91.5
91.5
98
98
113.5
113.5
103 000
168 000
225 000
448 000
1 900
1 900
LRTZ   8510036
LRTZ   8510064
90NA 4918UU
-
NA 4918U
-
1 360
2 480
90
90
125
125
35
63
36
64
1.1
1.1
105
105
96.5
96.5
103
103
118.5
118.5
106 000
172 000
238 000
471 000
1 800
1 800
LRTZ   9010536
LRTZ   9010564
95NA 4919UU
-
NA 4919U
-
1 420
2 600
95
95
130
130
35
63
36
64
1.1
1.1
110
110
101.5
101.5
108
108
123.5
123.5
109 000
177 000
250 000
493 000
1 700
1 700
LRTZ   9511036
LRTZ   9511064
100NA 4920UUNA 4920U1 98010014040411.1115107113134134 000297 0001 700LRTZ 10011541
110NA 4922UUNA 4922U2 15011015040411.1125117123144140 000322 0001 500LRTZ 11012541
120NA 4924UUNA 4924U2 99012016545461.1135127133159178 000410 0001 400LRTZ 12013546
130NA 4926UUNA 4926U4 08013018050511.5150138148172206 000511 0001 300LRTZ 13015051
140NA 4928UUNA 4928U4 34014019050511.5160148158182214 000549 0001 200LRTZ 14016051
                 
Part Number
NA49/22UU
NA49/28UU
NA49/32UU
NA4900UU
NA4901UU
NA4902UU
NA4903UU
NA4904UU
NA4905UU
NA4906UU
NA4907UU
NA4908UU
NA4909UU
NA4910UU
NA4911UU
NA4912UU
NA4913UU
NA4914UU
NA4915UU
NA4916UU
NA4917UU
NA4918UU
NA4919UU
NA4920UU
NA4922UU
NA4924UU
NA4926UU
NA4928UU
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Rotational Speed
(rpm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
1 Piece(s)Available

8 Days

-22391870001830023700--
1 Piece(s)Available

8 Days

-28451860002100026800--
1 Piece(s)Available

8 Days

-32522150002940044200--
1 Piece(s)Available

11 Days or more

-1022141400080808490--
1 Piece(s)

10 Days or more

-12241412000932012000--
1 Piece(s)Available

10 Days or more

-1528149500957011600--
1 Piece(s)Available

10 Days or more

-17301485001980030600--
1 Piece(s)Available

8 Days or more

-20371875003300044600--
1 Piece(s)Available

10 Days or more

-25421865002030025100--
1 Piece(s)Available

10 Days or more

-30471855002150028400--
1 Piece(s)Available

8 Days

-35552145003010046300--
1 Piece(s)Available

8 Days

-40622340003720058400--
1 Piece(s)Available

8 Days

-45682335003890063400--
1 Piece(s)Available

8 Days

-50722335004130071100--
1 Piece(s)Available

8 Days

-55802630005220085700--
1 Piece(s)Available

8 Days

-60852630005450092800--
1 Piece(s)Available

8 Days

-65902625005680099800--
1 Piece(s)Available

8 Days

-70100312500124000281000--
1 Piece(s)Available

8 Days

107510531200079600153000--
1 Piece(s)Available

8 Days

-8011031200080700158000--
1 Piece(s)Available

51 Days

-85120361900103000225000103000225000
1 Piece(s)Available

8 Days

-90125361800106000238000--
1 Piece(s)Available

8 Days

-95130361700109000250000--
1 Piece(s)Available

8 Days

-100140411700134000297000--
1 Piece(s)Available

8 Days

-110150411500140000322000--
1 Piece(s)Available

8 Days

-120165461400178000410000--
1 Piece(s)Available

51 Days

-130180511300206000511000206000511000
1 Piece(s)Available

51 Days

-140190511200214000549000214000549000

Loading...

  1. 1
 

Basic Information

Raceway Ring Shape Needle Roller Load Direction Radial Inner/Outer Ring Material Steel
Outer Ring With Outer Ring Number of Raceway Ring Rows Single Row Size Standards Metric System
Specifications Standard / Abrasion Resistance / For high Speed Rolling Element Material Steel Outer Ring Type Semicircular Grooved
Format of Shaft Bearing Holder Mounted Closed Type Double-sided Closed Type Shield Shape With Inner Wheel
the Number of Oil Holes of Inner Wheel(piece) 0

Additional Products in this Category

Tech Support