(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
IKO Machined Type Needle Roller Bearings are bearings with a low sectional height and large load ratings. The outer ring has high rigidity and can easily be used even for light alloy housings. These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.
Part Number
Configured Part Number is shown.
Shaft dia. mm | Identification number | Mass (Ref.) g | d | Boundary dimensions mm | Standard mounting dimensions mm | Basic dynamic load rating C N | Basic static load rating C0 N | Allowable rotational speed rpm | Assembled inner ring | |||||||
NA 49 | D | C | B | rs min | Fw | S | da | Da Max. | ||||||||
Min. | Max. | |||||||||||||||
5 | NA 495 - - | 7.3 11.9 16.7 | 5 5 5 | 13 15 15 | 10 12 16 | - - - | 0.15 0.2 0.2 | 7 8 8 | 0.5 0.5 0.5 | 6.2 6.6 6.6 | 6.7 7.7 7.7 | 11.8 13.4 13.4 | 2 960 5 060 7 080 | 2 690 4 690 7 220 | 60 000 50 000 50 000 | LRT 5710 LRT 5812 LRT 5816 |
6 | NA 496 - - | 9.1 13 17.5 | 6 6 6 | 15 16 16 | 10 12 16 | - - - | 0.15 0.2 0.2 | 8 9 9 | 0.5 0.5 0.5 | 7.2 7.6 7.6 | 7.7 8.7 8.7 | 13.8 14.4 14.4 | 3 960 5 490 7 680 | 3 420 5 330 8 210 | 50 000 45 000 45 000 | LRT 6810 LRT 6912 LRT 6916 |
7 | NA 497 - - | 11.2 14.3 19.2 | 7 7 7 | 17 17 17 | 10 12 16 | - - - | 0.15 0.2 0.2 | 9 10 10 | 0.5 0.5 0.5 | 8.2 8.6 8.6 | 8.7 9.7 9.7 | 15.8 15.4 15.4 | 4 530 5 880 8 230 | 3 650 5 970 9 190 | 45 000 40 000 40 000 | LRT 7910 LRT 71012 LRT 71016 |
8 | NA 498 | 15 | 8 | 19 | 11 | - | 0.2 | 10 | 0.5 | 10 | 10 | 17.4 | 6 180 | 5 030 | 40 000 | LRT 81011 |
9 | - - NA 499 | 16.7 22.5 16.7 | 9 9 9 | 19 19 20 | 12 16 11 | - - - | 0.3 0.3 0.3 | 12 12 12 | 0.5 0.5 0.5 | 11 11 11 | 11.5 11.5 11.5 | 17 17 18 | 6 610 9 250 6 600 | 7 260 11 200 6 310 | 35 000 35 000 35 000 | LRT 91212 LRT 91216 LRT 91211 |
10 | NA 4900 - - | 24 30 38 | 10 10 10 | 22 22 22 | 13 16 20 | - - - | 0.3 0.3 0.3 | 14 14 14 | 0.5 0.5 0.5 | 12 12 12 | 13 13 13 | 20 20 20 | 9 230 11 700 14 800 | 10 100 13 700 18 600 | 30 000 30 000 30 000 | LRT 101413 LRT 101416 LRT 101420 |
12 | NA 4901 - - - | 26.5 33.5 42.5 44.5 | 12 12 12 12 | 24 24 24 24 | 13 16 20 22 | - - - - | 0.3 0.3 0.3 0.3 | 16 16 16 16 | 0.5 0.5 0.5 0.5 | 14 14 14 14 | 15 15 15 15 | 22 22 22 22 | 9 660 12 300 15 500 17 100 | 11 100 15 100 20 400 23 000 | 25 000 25 000 25 000 25 000 | LRT 121613 LRT 121616 LRT 121620 LRT 121622 |
15 | - - NA 4902 - | 39.5 50 35 61 | 15 15 15 15 | 27 27 28 28 | 16 20 13 23 | - - - - | 0.3 0.3 0.3 0.3 | 19 19 20 20 | 0.5 0.5 0.3 0.3 | 17 17 17 17 | 18 18 19 19 | 25 25 26 26 | 14 000 17 700 10 900 19 300 | 18 700 25 300 13 800 28 800 | 20 000 20 000 20 000 20 000 | LRT 151916 LRT 151920 LRT 152013 LRT 152023 |
- - | 81 90.5 | 15 15 | 33 33 | 20 20 | 20.5 20.5 | 0.3 0.3 | 20 20 | 0.3 - | 17 17 | 19 19 | 31 31 | 24 300 29 200 | 26 500 37 200 | 20 000 7 500 | LRT 152020 LRTZ 152020 | |
17 | - - NA 4903 - | 43.5 54 39 67 | 17 17 17 17 | 29 29 30 30 | 16 20 13 23 | - - - - | 0.3 0.3 0.3 0.3 | 21 21 22 22 | 0.5 0.5 0.3 0.3 | 19 19 19 19 | 20 20 21 21 | 27 27 28 28 | 14 400 18 200 11 700 20 800 | 20 000 27 100 15 600 32 500 | 19 000 19 000 18 000 18 000 | LRT 172116 LRT 172120 LRT 172213 LRT 172223 |
- - | 104 117 | 17 17 | 34 34 | 25 25 | 25.5 25.5 | 0.3 0.3 | 22 22 | 0.5 - | 19 19 | 21 21 | 32 32 | 29 100 37 900 | 36 800 57 800 | 18 000 7 000 | LRT 172225 LRTZ 172225 | |
20 | - - NA 4904 - | 48.5 61 78.5 136 | 20 20 20 20 | 32 32 37 37 | 16 20 17 30 | - - - - | 0.3 0.3 0.3 0.3 | 24 24 25 25 | 0.5 0.5 0.5 0.5 | 22 22 22 22 | 23 23 24 24 | 30 30 35 35 | 15 300 19 400 21 000 35 400 | 22 500 30 500 25 000 48 900 | 17 000 17 000 16 000 16 000 | LRT 202416 LRT 202420 LRT 202517 LRT 202530 |
- - - - | 99 124 110 138 | 20 20 20 20 | 38 38 38 38 | 20 25 20 25 | 20.5 25.5 20.5 25.5 | 0.3 0.3 0.3 0.3 | 25 25 25 25 | 0.3 0.5 - - | 22 22 22 22 | 24 24 24 24 | 36 36 36 36 | 28 900 34 800 33 300 42 400 | 35 000 44 400 46 500 63 700 | 16 000 16 000 6 000 6 000 | LRT 202520 LRT 202525 LRTZ 202520 LRTZ 202525 | |
22 | - - NA 49/22 - | 52 67.5 87 152 | 22 22 22 22 | 34 34 39 39 | 16 20 17 30 | - - - - | 0.3 0.3 0.3 0.3 | 26 26 28 28 | 0.5 0.5 1 0.5 | 24 24 24 24 | 25 25 27 27 | 32 32 37 37 | 16 300 20 600 21 400 36 300 | 24 900 33 800 28 900 56 900 | 15 000 15 000 14 000 14 000 | LRT 222616 LRT 222620 LRT 222817 LRT 222830 |
25 | - - NA 4905 - | 82 123 92.5 160 | 25 25 25 25 | 38 38 42 42 | 20 30 17 30 | - - - - | 0.3 0.3 0.3 0.3 | 29 29 30 30 | 0.5 1 0.5 0.5 | 27 27 27 27 | 28 28 29 29 | 36 36 40 40 | 21 600 30 900 23 700 42 100 | 37 200 59 100 30 700 64 300 | 14 000 14 000 13 000 13 000 | LRT 252920 LRT 252930 LRT 253017 LRT 253030 |
- - | 157 175 | 25 25 | 44 44 | 25 25 | 25.5 25.5 | 0.3 0.3 | 30 30 | 0.5 - | 27 27 | 29 29 | 42 42 | 37 900 47 000 | 52 100 76 500 | 13 000 5 000 | LRT 253025 LRTZ 253025 | |
28 | - - NA 49/28 - | 96.5 145 101 176 | 28 28 28 28 | 42 | 20 | - - - - | 0.3 | 32 | 0.5 | 30 | 31 | 40.0 | 25 700 | 42 200 | 12 000 | LRT 283220 |
42 | 30 | 0.3 | 32 | 1.0 | 30 | 31 | 40.0 | 36 800 | 67 200 | 12 000 | LRT 283230 | |||||
45 | 17 | 0.3 | 32 | 1.0 | 30 | 31 | 43.0 | 24 500 | 32 700 | 12 000 | LRT 283217 | |||||
45 | 30 | 0.3 | 32 | 1.0 | 30 | 31 | 43.0 | 41 800 | 64 800 | 12 000 | LRT 283230 | |||||
- | 196 | 28 | 45 | 30 | 31 | 0.3 | 32 | - | 30 | 31 | 43.0 | 58 000 | 101 000 | 4 500 | LRTZ 283230 | |
30 | - - NA 4906 - | 112 171 106 184 | 30 30 30 30 | 45 | 20 | - - - - | 0.3 | 35 | 0.3 | 32 | 34 | 43.0 | 26 900 | 46 200 | 11 000 | LRT 303520 |
45 | 30 | 0.3 | 35 | 0.5 | 32 | 34 | 43.0 | 38 600 | 73 600 | 11 000 | LRT 303530 | |||||
47 | 17 | 0.3 | 35 | 0.5 | 32 | 34 | 45.0 | 25 200 | 34 700 | 11 000 | LRT 303517 | |||||
47 | 30 | 0.3 | 35 | 0.5 | 32 | 34 | 45.0 | 43 000 | 69 000 | 11 000 | LRT 303530 | |||||
- - | 199 225 | 30 30 | 48 | 30 | 31 | 0.3 | 35 | 1 - | 32 | 34 | 46.0 | 47 400 | 72 300 | 11 000 | LRT 303530-1 | |
48 | 30 | 31 | 0.3 | 35 | 32 | 34 | 46.0 | 61 100 | 110 000 | 4 500 | LRTZ 303530 | |||||
32 | - - NA 49/32 | 121 180 165 | 32 32 32 | 47 47 52 | 20 30 20 | - - - | 0.3 0.3 0.6 | 37 37 40 | 0.3 0.5 0.5 | 34 34 36 | 36 36 39 | 45 45 48 | 28 200 40 500 31 200 | 50 100 79 800 47 800 | 11 000 11 000 10 000 | LRT 323720 LRT 323730 LRT 324020 |
- - - | 245 295 270 | 32 32 32 | 52 52 52 | 30 36 30 | 30.5 - 30.5 | 0.6 0.6 0.6 | 38 40 38 | 0.5 0.3 - | 36 36 36 | 37 39 37 | 48 48 48 | 50 800 53 500 64 200 | 81 100 95 700 121 000 | 11 000 10 000 4 000 | LRT 323830 LRT 324036 LRTZ 323830 | |
35 | - - NA 4907 - | 129 192 178 320 | 35 35 35 35 | 50 50 55 55 | 20 30 20 36 | - - - - | 0.3 0.3 0.6 0.6 | 40 40 42 42 | 0.3 0.5 0.5 0.3 | 37 37 39 39 | 39 39 41 41 | 48 48 51 51 | 29 400 42 300 32 000 54 900 | 54 100 86 200 50 100 100 000 | 10 000 10 000 9 500 9 500 | LRT 354020 LRT 354030 LRT 354220 LRT 354236 |
- - - | 280 191 310 | 35 35 35 | 56 55 56 | 30 20 30 | 30.5 20.5 30.5 | 0.6 0.6 0.6 | 42 40 42 | 0.5 - - | 39 39 39 | 41 39.5 41 | 52 51 52 | 53 800 44 300 67 500 | 90 100 73 600 133 000 | 9 500 3 500 3 500 | LRT 354230 LRTZ 354020 LRTZ 354230 | |
38 | - - | 136 205 | 38 38 | 53 53 | 20 30 | - - | 0.3 0.3 | 43 43 | 0.3 0.5 | 40 40 | 42 42 | 51 51 | 30 500 43 800 | 58 200 92 600 | 9 500 9 500 | LRT 384320 LRT 384330 |
40 | - - | 143 215 | 40 40 | 55 55 | 20 30 | - - | 0.3 0.3 | 45 45 | 0.3 0.5 | 42 42 | 44 44 | 53 53 | 31 000 44 600 | 60 200 95 800 | 9 000 9 000 | LRT 404520 LRT 404530 |
- NA 4908 - - | 270 245 440 300 | 40 40 40 40 | 59 62 62 59 | 30 22 40 30 | 30.5 - - 30.5 | 0.6 0.6 0.6 0.6 | 45 48 48 45 | 1 0.5 0.3 - | 44 44 44 44 | 44.5 47 47 44.5 | 55 58 58 55 | 55 100 41 600 71 300 70 300 | 94 800 67 400 135 000 142 000 | 9 000 8 500 8 500 3 500 | LRT 404530-1 LRT 404822 LRT 404840 LRTZ 404530 | |
42 | - - | 149 225 | 42 42 | 57 57 | 20 30 | - - | 0.3 0.3 | 47 47 | 0.3 0.5 | 44 44 | 46 46 | 55 55 | 31 500 45 200 | 62 200 99 100 | 8 500 8 500 | LRT 424720 LRT 424730 |
- - | 305 340 | 42 42 | 62 62 | 30 30 | 30.5 30.5 | 0.6 0.6 | 48 48 | 0.5 - | 46 46 | 47 47 | 58 58 | 56 300 72 700 | 99 500 154 000 | 8 500 3 000 | LRT 424830 LRTZ 424830 | |
45 | - - | 230 320 | 45 45 | 62 62 | 25 35 | - - | 0.3 0.3 | 50 50 | 0.5 1 | 47 47 | 49 49 | 60 60 | 43 000 58 000 | 85 300 125 000 | 8 000 8 000 | LRT 455025 LRT 455035 |
- NA 4909 - - | 300 285 520 335 | 45 45 45 45 | 64 68 68 64 | 30 22 40 30 | 30.5 - - 30.5 | 0.6 0.6 0.6 0.6 | 50 52 52 50 | 1 0.5 0.3 - | 49 49 49 49 | 49.5 51 51 49.5 | 60 64 64 60 | 57 700 43 500 74 600 74 600 | 104 000 73 300 147 000 158 000 | 8 000 7 500 7 500 3 000 | LRT 455030 LRT 455222 LRT 455240 LRTZ 455030 | |
50 | - - NA 4910 - | 270 365 295 530 | 50 50 50 50 | 68 68 72 72 | 25 35 22 40 | - - - - | 0.3 0.3 0.6 0.6 | 55 55 58 58 | 0.5 1 0.5 0.3 | 52 52 54 54 | 54 54 57 57 | 66 66 68 68 | 45 400 61 200 46 200 79 200 | 94 000 138 000 82 100 164 000 | 7 500 7 500 7 000 7 000 | LRT 505525 LRT 505535 LRT 505822 LRT 505840 |
- - | 755 825 | 50 50 | 77 77 | 45 45 | 45.5 45.5 | 1 1 | 58 58 | 2 - | 55 55 | 57 57 | 72 72 | 104 000 135 000 | 191 000 280 000 | 7 000 2 500 | LRT 505845 LRTZ 505845 | |
55 | - - NA 4911 - | 275 380 410 730 | 55 55 55 55 | 72 72 80 80 | 25 35 25 45 | - - - - | 0.3 0.3 1 1 | 60 60 63 63 | 0.5 1 1 0.5 | 57 57 60 60 | 59 59 61 61 | 70 70 75 75 | 47 500 64 100 57 600 98 700 | 103 000 151 000 97 200 194 000 | 6 500 6 500 6 500 6 500 | LRT 556025 LRT 556035 LRT 556325 LRT 556345 |
- - | 650 710 | 55 55 | 81 81 | 38 38 | 38.5 38.5 | 1 1 | 62 62 | 1.5 - | 60 60 | 60.5 60.5 | 76 76 | 92 000 118 000 | 166 000 241 000 | 6 500 2 500 | LRT 556238 LRTZ 556238 | |
60 | - - NA 4912 - | 395 560 440 785 | 60 60 60 60 | 82 82 85 85 | 25 35 25 45 | - - - - | 0.6 0.6 1 1 | 68 68 68 68 | 0.3 1 1 0.5 | 64 64 65 65 | 66 66 66 66 | 78 78 80 80 | 54 800 72 000 60 200 103 000 | 117 000 166 000 105 000 211 000 | 6 000 6 000 6 000 6 000 | LRT 606825 LRT 606835 LRT 606825-1 LRT 606845 |
- - | 960 1 050 | 60 60 | 89 89 | 45 45 | 45.5 45.5 | 1 1 | 70 70 | 2 - | 65 65 | 68 68 | 84 84 | 114 000 147 000 | 228 000 336 000 | 5 500 2 000 | LRT 607045 LRTZ 607045 | |
65 | NA 4913 - - | 470 710 840 | 65 65 65 | 90 90 90 | 25 35 45 | - - - | 1 1 1 | 72 73 72 | 1 1 0.5 | 70 70 70 | 70.5 71 70.5 | 85 85 85 | 62 700 80 400 108 000 | 113 000 181 000 227 000 | 5 500 5 500 5 500 | LRT 657225 LRT 657335 LRT 657245 |
70 | - - NA 4914 - | 540 755 765 1 400 | 70 70 70 70 | 95 95 100 100 | 25 35 30 54 | - - - - | 1 1 1 1 | 80 80 80 80 | 0.3 1 1.5 1 | 75 75 75 75 | 78 78 78 78 | 90 90 95 95 | 59 400 78 100 83 200 134 000 | 137 000 195 000 158 000 311 000 | 5 000 5 000 5 000 5 000 | LRT 708025 LRT 708035 LRT 708030 LRT 708054 |
75 | - NA 4915 - - | 675 810 945 1 480 | 75 75 75 75 | 105 105 105 105 | 25 30 35 54 | - - - - | 1 1 1 1 | 85 85 85 85 | 0.5 1.5 1.5 1 | 80 80 80 80 | 83 83 83 83 | 100 100 100 100 | 76 300 86 200 102 000 138 000 | 145 000 169 000 210 000 331 000 | 4 500 4 500 4 500 4 500 | LRT 758525 LRT 758530 LRT 758535 LRT 758554 |
- - | 1 340 1 440 | 75 75 | 108 108 | 45 45 | 45.5 45.5 | 1 1 | 83 83 | 2.5 - | 80 80 | 81 81 | 103 103 | 146 000 190 000 | 270 000 396 000 | 5 000 1 800 | LRT 758345 LRTZ 758345 | |
80 | - NA 4916 - - | 710 855 995 1 560 | 80 80 80 80 | 110 110 110 110 | 25 30 35 54 | - - - - | 1 1 1 1 | 90 90 90 90 | 0.5 1.5 1.5 1 | 85 85 85 85 | 88 88 88 88 | 105 105 105 105 | 77 300 87 300 103 000 143 000 | 150 000 175 000 217 000 351 000 | 4 500 4 500 4 500 4 500 | LRT 809025 LRT 809030 LRT 809035 LRT 809054 |
85 | - - NA 4917 - | 775 1 080 1 280 2 340 | 85 85 85 85 | 115 115 120 120 | 26 36 35 63 | - - - - | 1 1 1.1 1.1 | 95 95 100 100 | 1 2 1 0.5 | 90 90 91.5 91.5 | 93 93 98 98 | 110 110 113.5 113.5 | 79 700 106 000 110 000 173 000 | 159 000 231 000 244 000 467 000 | 4 000 4 000 4 000 4 000 | LRT 859526 LRT 859536 LRT 8510035 LRT 8510063 |
- - - - | 1 640 1 610 1 780 1 720 | 85 85 85 85 | 118 | 50 | 51 | 1.0 | 93 | 3.0 | 90 | 91 | 113.0 | 165 000 | 329 000 | 4 500 | LRT 859350 | |
120 118 120 | 45 50 45 | 45.5 50.5 45.5 | 1.5 1 1.5 | 95 93 95 | 2.5 - - | 93 90 93 | 93.5 91 93.5 | 112 113 112 | 155 000 224 000 204 000 | 305 000 509 000 455 000 | 4 000 1 600 1 600 | LRT 859545 LRTZ 859350 LRTZ 859545 | ||||
90 | - - NA 4918 | 820 1 140 1 350 | 90 90 90 | 120 120 125 | 26 36 35 | - - - | 1 1 1.1 | 100 100 105 | 1 2 1 | 95 95 96.5 | 98 98 103 | 115 115 118.5 | 82 400 110 000 113 000 | 168 000 244 000 258 000 | 4 000 4 000 4 000 | LRT 9010026 LRT 9010036 LRT 9010535 |
- - - | 1 870 2 460 2 020 | 90 90 90 | 125 125 125 | 50 63 50 | 50.5 - 50.5 | 1.5 1.1 1.5 | 100 105 100 | 3 0.5 - | 98 96.5 98 | 98.5 103 98.5 | 117 118.5 117 | 172 000 178 000 234 000 | 355 000 490 000 549 000 | 4 000 4 000 1 500 | LRT 9010050 LRT 9010563 LRTZ 9010050 | |
95 | - - NA 4919 - | 860 1 190 1 420 2 580 | 95 95 95 95 | 125 125 130 130 | 26 36 35 63 | - - - - | 1 1 1.1 1.1 | 105 105 110 110 | 1 2 1 0.5 | 100 100 101.5 101.5 | 103 103 108 108 | 120 120 123.5 123.5 | 84 700 113 000 116 000 182 000 | 178 000 258 000 271 000 514 000 | 4 000 4 000 3 500 3 500 | LRT 9510526 LRT 9510536 LRT 9511035 LRT 9511063 |
100 | - - | 1 040 1 380 | 100 100 | 130 130 | 30 40 | - - | 1 1 | 110 110 | 0.5 1.5 | 105 105 | 108 108 | 125 125 | 106 000 134 000 | 240 000 324 000 | 3 500 3 500 | LRT 10011030 LRT 10011040 |
- NA 4920 - | 2 040 1 960 2 200 | 100 100 100 | 135 140 135 | 50 40 50 | 50.5 - 50.5 | 1.5 1.1 1.5 | 110 115 110 | 3 1 - | 108 106.5 108 | 108.5 113 108.5 | 127 133.5 127 | 183 000 145 000 245 000 | 395 000 329 000 603 000 | 3 500 3 500 1 400 | LRT 10011050 LRT 10011540 LRTZ 10011050 | |
105 | - - | 3 020 3 270 | 105 105 | 153 153 | 50 50 | 50.5 50.5 | 1.5 1.5 | 115 115 | 3 - | 113 113 | 113.5 113.5 | 145 145 | 233 000 315 000 | 414 000 614 000 | 3 500 1 300 | LRT 10511550 LRTZ 10511550 |
110 | - NA 4922 | 1 200 2 120 | 110 110 | 140 150 | 30 40 | - - | 1 1.1 | 120 125 | 1 1 | 115 116.5 | 118 123 | 135 143.5 | 93 200 152 000 | 239 000 357 000 | 3 500 3 000 | LRT 11012030 LRT 11012540 |
120 | - NA 4924 | 1 300 2 960 | 120 120 | 150 165 | 30 45 | - - | 1 1.1 | 130 135 | 1 2 | 125 126.5 | 128 133 | 145 158.5 | 96 900 187 000 | 259 000 435 000 | 3 000 3 000 | LRT 12013030 LRT 12013545 |
125 | - - | 4 780 5 180 | 125 125 | 178 178 | 60 60 | 60.5 60.5 | 1.5 1.5 | 140 140 | 2.5 - | 133 133 | 138 138 | 170 170 | 307 000 409 000 | 625 000 923 000 | 3 000 1 100 | LRT 12514060 LRTZ 12514060 |
130 | - NA 4926 | 1 960 4 030 | 130 130 | 165 180 | 35 50 | - - | 1.1 1.5 | 145 150 | 1 2.5 | 136.5 138 | 143 148 | 158.5 172 | 116 000 215 000 | 340 000 540 000 | 3 000 2 500 | LRT 13014535 LRT 13015050 |
135 | - - | 5 100 5 530 | 135 135 | 188 188 | 60 60 | 60.5 60.5 | 1.5 1.5 | 150 150 | 2.5 - | 143 143 | 148 148 | 180 180 | 320 000 423 000 | 675 000 989 000 | 2 500 1 000 | LRT 13515060 LRTZ 13515060 |
140 | - NA 4928 | 2 100 4 290 | 140 140 | 175 190 | 35 50 | - - | 1.1 1.5 | 155 160 | 1 2.5 | 146.5 148 | 153 158 | 168.5 182 | 120 000 224 000 | 363 000 580 000 | 2 500 2 500 | LRT 14015535 LRT 14016050 |
150 | - NA 4930 | 2 880 6 380 | 150 150 | 190 210 | 40 60 | - - | 1.1 2 | 165 170 | 1.5 3 | 156.5 159 | 163 168 | 183.5 201 | 168 000 324 000 | 446 000 712 000 | 2 500 2 500 | LRT 15016540 LRT 15017060 |
160 | - NA 4932 | 3 050 6 750 | 160 160 | 200 220 | 40 60 | - - | 1.1 2 | 175 180 | 1.5 3 | 166.5 169 | 173 178 | 193.5 211 | 173 000 337 000 | 474 000 761 000 | 2 500 1 900 | LRT 16017540 LRT 16018060 |
170 | - NA 4934 | 4 120 7 110 | 170 170 | 215 230 | 45 60 | - - | 1.1 2 | 185 190 | 1.5 3 | 176.5 179 | 183 188 | 208.5 221 | 211 000 347 000 | 567 000 810 000 | 1 900 1 900 | LRT 17018545 LRT 17019060 |
180 | - NA 4936 | 4 340 10 200 | 180 180 | 225 250 | 45 69 | - - | 1.1 2 | 195 205 | 1.5 3 | 186.5 189 | 193 203 | 218.5 241 | 218 000 434 000 | 602 000 989 000 | 1 900 1 900 | LRT 18019545 LRT 18020569 |
190 | - NA 4938 | 5 760 10 700 | 190 190 | 240 260 | 50 69 | - - | 1.5 2 | 210 215 | 1.5 3 | 198 199 | 208 213 | 232 251 | 249 000 440 000 | 726 000 1 020 000 | 1 800 1 700 | LRT 19021050 LRT 19021569 |
200 | - NA 4940 | 6 040 15 400 | 200 200 | 250 280 | 50 80 | - - | 1.5 2.1 | 220 225 | 1.5 4 | 208 211 | 218 223 | 242 269 | 255 000 518 000 | 766 000 1 120 000 | 1 600 1 600 | LRT 20022050 LRT 20022580 |
220 | - NA 4944 | 6 570 16 700 | 220 220 | 270 300 | 50 80 | - - | 1.5 2.1 | 240 245 | 1.5 4 | 228 231 | 238 243 | 262 289 | 266 000 536 000 | 833 000 1 200 000 | 1 500 1 400 | LRT 22024050 LRT 22024580 |
240 | - NA 4948 | 10 200 18 000 | 240 240 | 300 320 | 60 80 | - - | 2 2.1 | 265 265 | 2 4 | 249 251 | 262 262 | 291 309 | 345 000 565 000 | 1 150 000 1 320 000 | 1 300 1 300 | LRT 24026560 LRT 24026580 |
260 | - NA 4952 | 11 000 31 100 | 260 260 | 320 360 | 60 100 | - - | 2 2.1 | 285 290 | 2 4 | 269 271 | 282 287 | 311 349 | 354 000 847 000 | 1 220 000 1 900 000 | 1 100 1 100 | LRT 26028560 LRT 260290100 |
280 | - NA 4956 | 15 800 33 100 | 280 280 | 350 380 | 69 100 | - - | 2 2.1 | 305 310 | 2.5 4 | 289 291 | 302 307 | 341 369 | 486 000 877 000 | 1 550 000 2 040 000 | 950 950 | LRT 28030569 LRT 280310100 |
300 | - NA 4960 | 22 300 51 400 | 300 300 | 380 420 | 80 118 | - - | 2.1 3 | 330 340 | 2.5 4 | 311 313 | 327 337 | 369 407 | 610 000 1 130 000 | 1 900 000 2 650 000 | 900 850 | LRT 30033080 LRT 300340118 |
320 | - NA 4964 | 23 700 54 400 | 320 320 | 400 440 | 80 118 | - - | 2.1 3 | 350 360 | 2.5 4 | 331 333 | 347 357 | 389 427 | 635 000 1 170 000 | 2 040 000 2 830 000 | 750 750 | LRT 32035080 LRT 320360118 |
340 | - NA 4968 | 25 000 57 300 | 340 340 | 420 460 | 80 118 | - - | 2.1 3 | 370 380 | 2.5 4 | 351 353 | 367 377 | 409 447 | 651 000 1 220 000 | 2 140 000 3 020 000 | 700 700 | LRT 34037080 LRT 340380118 |
360 | - NA 4972 | 26 400 60 200 | 360 360 | 440 480 | 80 118 | - - | 2.1 3 | 390 400 | 2.5 4 | 371 373 | 387 397 | 429 467 | 680 000 1 260 000 | 2 320 000 3 200 000 | 650 600 | LRT 36039080 LRT 360400118 |
380 | - NA 4976 | 44 600 90 300 | 380 380 | 480 520 | 100 140 | - - | 2.1 4 | 415 430 | 3 5 | 391 396 | 412 427 | 469 504 | 951 000 1 540 000 | 2 860 000 4 030 000 | 600 500 | LRT 380415100 LRT 380430140 |
400 | NA 4980 | 94 400 | 400 | 540 | 140 | - | 4.0 | 450 | 5.0 | 416 | 447 | 524.0 | 1 590 000 | 4 270 000 | 500 | LRT 400450140 |
420 | NA 4984 | 98 500 | 420 | 560 | 140 | - | 4.0 | 470 | 5.0 | 436 | 467 | 544.0 | 1 640 000 | 4 510 000 | 500 | LRT 420470140 |
440 | NA 4988 | 131 000 | 440 | 600 | 160 | - | 4.0 | 490 | 5.0 | 456 | 487 | 584.0 | 1 910 000 | 5 140 000 | 400 | LRT 440490160 |
Part Number |
---|
Loading...
Raceway Ring Shape | Needle Roller | Load Direction | Radial | Inner/Outer Ring Material | Steel |
---|---|---|---|---|---|
Outer Ring | With Outer Ring | Number of Raceway Ring Rows | Single Row | Size Standards | Metric System |
Specifications | Standard / Abrasion Resistance / For high Speed | Rolling Element Material | Steel | Outer Ring Type | Semicircular Grooved |
Format of Shaft Bearing | Holder Mounted | Shield Shape | With Inner Wheel | the Number of Oil Holes of Inner Wheel(piece) | 0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy