(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Needle Roller/Thrust Ball Bearing - Without Inner Ring, NAX Series

Combination Needle Roller/Thrust Ball Bearing - Without Inner Ring, NAX Series
  • Volume Discount

IKO Combined Type Needle Roller Bearings arecombinations of a radial bearing and a thrust bearing.Caged needle roller bearings are used as radial bearings and thrust ball bearings or thrust roller bearingsare used as thrust bearings. They are compact andvery economical, and can be subjected to radial loadsand axial loads simultaneously.They are widely used for machine tools, textilemachinery, and industrial machiner

PDF

Shaft dia.
mm
Identification numberBoundary dimensions mmStandard mounting dimension
da
Min. mm
Basic dynamic load rating
C
Basic static load rating
C0
Allowable rotational speed
rpm
Without dust coverMass
(Ref.) g
With dust coverMass
(Ref.) g
FwDD1D2LHl1rs mindiRadial
N
Axial
N
Radial
N
Axial
N
10NAX 102338.5NAX 1023Z40.010192425.02396.50.310188 23010 0009 19011 1009 500
12NAX 122343.5NAX 1223Z45.512212627.02396.50.312209 2509 67011 20011 1009 000
15NAX 1523
-
47.5
-
NAX 1523Z
-
48.5
-
15242829.02396.50.3152312 3009 93014 90012 2008 500
15242829.02396.50.3152612 30010 20014 90023 90014 000
17NAX 1725
-
54
-
NAX 1725Z
-
56
-
17263031.02598.00.3172512 90010 80016 30014 5008 500
17263031.02598.00.3172812 90011 40016 30028 60013 000
20NAX 2030
-
85.5
-
NAX 2030Z
-
89
-
20303536.0301010.50.3202917 60014 20025 40019 7007 500
20303536.0301010.50.3203317 60019 00025 40048 70011 000
25NAX 2530
-
131
-
NAX 2530Z
-
135
-
25374243.030119.50.6253520 00019 60032 10029 7007 000
25374243.030119.50.6254020 00022 70032 10060 7009 000
30NAX 3030
-
145
-
NAX 3030Z
-
151
-
30424748.030119.50.6304025 10020 40040 10033 6006 500
30424748.030119.50.6304525 10027 40040 10081 0008 000
35NAX 3530
-
169
-
NAX 3530Z
-
176
-
35475253.030129.00.6354526 90021 20046 20037 6006 000
35475253.030129.00.6355026 90029 10046 20091 1007 000
40NAX 4032
-
219
-
NAX 4032Z
-
227
-
40526061.0321310.00.6405229 40026 90054 10050 0005 500
40526061.0321310.00.6405729 40041 70054 100133 0006 000
45NAX 4532
-
264
-
NAX 4532Z
-
273
-
45586566.532149.00.6455731 00027 90060 20055 1005 000
45586566.532149.00.6456231 00040 80060 200133 0005 500
50NAX 5035
-
287
-
NAX 5035Z
-
297
-
50627071.5351410.00.6506242 20028 80083 40060 1004 500
50627071.5351410.00.6506742 20043 30083 400148 0005 000
60NAX 6040
-
417
-
NAX 6040Z
-
454
-
60728586.5401712.01.0607547 50041 400103 00089 7004 000
60728586.5401712.01.0608247 50064 600103 000224 0004 000
70NAX 7040555.0NAX 7040Z606.070859596.5401811.01.0708555 50043 100120 000101 0003 500
                    
Part Number
NAX1023
NAX1023Z
NAX1223
NAX1223Z
NAX1523
NAX1523Z
NAX1725
NAX1725Z
NAX2030
NAX2030Z
NAX2530
NAX2530Z
NAX3030
NAX3030Z
NAX3530Z
NAX4032
NAX4032Z
NAX4532
NAX4532Z
NAX5035
NAX5035Z
NAX6040
NAX7040
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Rotational Speed
(rpm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Shield Shape I.D.(the Smaller Diameter Side)
(mm)
Outer Diameter (Small Diameter Side)
(mm)
Basic Dynamic Load Rating C Radial
(N)
Basic Dynamic Load Rating C Axial
(N)
Basic Static Load Rating Co Radial
(N)
Basic Static Load Rating Co Axial
(N)
1 Piece(s)Available

8 Days or more

-101923950082309190Without inner and outer rings1019823010000919011100
1 Piece(s)Available

13 Days or more

10101923950082309190With dust proof cover without inner and outer rings1019823010000919011100
1 Piece(s)Available

13 Days or more

101221239000925011200Without inner and outer rings1221925096701120011100
1 Piece(s)Available

13 Days or more

101221239000925011200With dust proof cover without inner and outer rings1221925096701120011100
1 Piece(s)Available

8 Days or more

1015242385001230014900Without inner and outer rings15241230099301490012200
1 Piece(s)Available

8 Days or more

-15242385001230014900With dust proof cover without inner and outer rings15241230099301490012200
1 Piece(s)Available

8 Days or more

1017262785001290016300Without inner and outer rings172612900108001630014500
1 Piece(s)Available

8 Days or more

-17262585001290016300With dust proof cover without inner and outer rings172612900108001630014500
1 Piece(s)Available

8 Days or more

1020303075001760025400Without inner and outer rings203017600142002540019700
1 Piece(s)Available

8 Days or more

-20303075001760025400With dust proof cover without inner and outer rings203017600142002540019700
1 Piece(s)Available

8 Days or more

-25373070002000032100Without inner and outer rings253720000196003210029700
1 Piece(s)Available

13 Days or more

-25373070002000032100With dust proof cover without inner and outer rings253720000196003210029700
1 Piece(s)Available

13 Days or more

-30423065002510040100Without inner and outer rings304225100204004010033600
1 Piece(s)Available

8 Days or more

-30423065002510040100With dust proof cover without inner and outer rings304225100204004010033600
1 Piece(s)Available

8 Days or more

1035473060002690046200With dust proof cover without inner and outer rings354726900212004620037600
1 Piece(s)Available

8 Days

-40523255002940054100Without inner and outer rings405229400269005410050000
1 Piece(s)Available

8 Days

-40523255002940054100With dust proof cover without inner and outer rings405229400269005410050000
1 Piece(s)Available

8 Days

-45583250003100060200Without inner and outer rings455831000279006020055100
1 Piece(s)Available

8 Days

1045583250003100060200With dust proof cover without inner and outer rings455831000279006020055100
1 Piece(s)Available

8 Days

1050623545004220083400Without inner and outer rings506242200288008340060100
1 Piece(s)Available

8 Days

-50623545004220083400With dust proof cover without inner and outer rings506242200288008340060100
1 Piece(s)Available

8 Days

10607840400047500103000Without inner and outer rings6072475004140010300089700
1 Piece(s)Available

8 Days

-708540350055500120000Without inner and outer rings70855550043100120000101000

Loading...

  1. 1
 

Basic Information

Raceway Ring Shape Composite Roller Load Direction Radial / Thrust Inner/Outer Ring Material Steel
Outer Ring With Outer Ring Number of Raceway Ring Rows Double Row Size Standards Metric System
Specifications Standard / Abrasion Resistance / For high Speed Rolling Element Material Steel Outer Ring Type Semicircular Grooved
Format of Shaft Bearing With Thrust and Ball Bearing

Additional Products in this Category

Tech Support