(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
IKO Crossed Roller Bearigns are compact bearigns with their rollers alternatively crossed at right angles to each other between inner and outer rings. The rollres make line-contact with raceway surfaces, and, therefore, elastic deformation due to bearing loads is very small. They can take loads from any directions at the same time such as radial, thrust and moment loads. It is possible to make your design compact comparing to the usage of taper roller bearing and combination of two ball bearings. These bearrings are widely used in the rotating parts of industrial robots, machine tools, medical equipment, etc., which require compactness, high rigidity and high rotational accuracy.
Part Number
Configured Part Number is shown.
Shaft dia. mm | Identification number | Mass (Ref.) kg | Boundary dimensions mm | Mounting dimensions mm | Basic dynamic load rating C N | Basic static load rating C0 N | |||||
d | D | B | r min | da | Da | ||||||
Open Type | Seald Type | ||||||||||
20 | CRBH 208 A | CRBH 208 A UU | 0.0 | 20 | 36 | 8 | 0.3 | 24.0 | 31.0 | 2 910 | 2 430 |
25 | CRBH 258 A | CRBH 258 A UU | 0.1 | 25 | 41 | 8 | 0.3 | 29.0 | 36.0 | 3 120 | 2 810 |
30 | CRBHV 3010 A | CRBHV 3010 A UU | 0.1 | 30 | 55 | 10 | 0.3 | 36.5 | 48.5 | 7 600 | 8 370 |
35 | CRBHV 3510 A | CRBHV 3510 A UU | 0.1 | 35 | 60 | 10 | 0.3 | 41.5 | 53.5 | 7 900 | 9 130 |
40 | CRBHV 4010 A | CRBHV 4010 A UU | 0.2 | 40 | 65 | 10 | 0.3 | 46.5 | 58.5 | 8 610 | 10 600 |
45 | CRBHV 4510 A | CRBHV 4510 A UU | 0.2 | 45 | 70 | 10 | 0.3 | 51.5 | 63.5 | 8 860 | 11 300 |
50 | CRBHV 5013 A | CRBHV 5013 A UU | 0.3 | 50 | 80 | 13 | 0.6 | 56.0 | 74.0 | 17 300 | 20 900 |
60 | CRBHV 6013 A | CRBHV 6013 A UU | 0.3 | 60 | 90 | 13 | 0.6 | 66.0 | 84.0 | 18 800 | 24 300 |
70 | CRBHV 7013 A | CRBHV 7013 A UU | 0.4 | 70 | 100 | 13 | 0.6 | 76.0 | 94.0 | 20 100 | 27 700 |
80 | CRBHV 8016 A | CRBHV 8016 A UU | 0.7 | 80 | 120 | 16 | 0.6 | 88.0 | 112.0 | 32 100 | 43 400 |
90 | CRBHV 9016 A | CRBHV 9016 A UU | 0.8 | 90 | 130 | 16 | 0.6 | 98.0 | 122.0 | 33 100 | 46 800 |
100 | CRBHV 10020 A | CRBHV 10020 A UU | 1.5 | 100 | 150 | 20 | 0.6 | 110.0 | 140.0 | 50 900 | 72 200 |
110 | CRBHV 11020 A | CRBHV 11020 A UU | 1.6 | 110 | 160 | 20 | 0.6 | 120.0 | 150.0 | 52 400 | 77 400 |
120 | CRBHV 12025 A | CRBHV 12025 A UU | 2.6 | 120 | 180 | 25 | 1.0 | 132.0 | 168.0 | 73 400 | 108 000 |
130 | CRBHV 13025 A | CRBHV 13025 A UU | 2.8 | 130 | 190 | 25 | 1.0 | 142.0 | 178.0 | 75 900 | 115 000 |
140 | CRBHV 14025 A | CRBHV 14025 A UU | 3.0 | 140 | 200 | 25 | 1.0 | 152.0 | 188.0 | 81 900 | 130 000 |
150 | CRBHV 15025 A | CRBHV 15025 A UU | 3.2 | 150 | 210 | 25 | 1.0 | 162.0 | 198.0 | 84 300 | 138 000 |
200 | CRBHV 20025 A | CRBHV 20025 A UU | 4.0 | 200 | 260 | 25 | 1.0 | 212.0 | 248.0 | 92 300 | 169 000 |
250 | CRBHV 25025 A | CRBHV 25025 A UU | 5.0 | 250 | 310 | 25 | 1.5 | 262.0 | 298.0 | 102 000 | 207 000 |
300 | CRBH 30025 A | CRBH 30025 UU | 5.3 | 300 | 360 | 25 | 1.5 | 312.0 | 348.0 | 112 000 | 245 000 |
Loading...
Load Direction | Radial | Width B(mm) | 8 | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Size Standards | Metric System | Specifications | Standard / For high Speed |
Retainer Type | No | Format of Shaft Bearing | With Separator | the Number of Oil Holes of Inner Wheel(piece) | 0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy