(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Needle Roller/Angular Contact Ball Bearing - Double Direction, Axial Component, NKIB Series

Combination Needle Roller/Angular Contact Ball Bearing - Double Direction, Axial Component, NKIB Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Combination Needle Roller/Angular Contact Ball Bearing - Double Direction, Axial Component, NKIB Series
  • Combination Needle Roller/Angular Contact Ball Bearing - Double Direction, Axial Component, NKIB Series
  • Volume Discount

Needle roller bearings have a long track record as proven machine elements for the design of radially compact bearing arrangements with very high load-carrying capacity.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NKIB5902
NKIB5908
NKIB5912
NKIB5913
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Allowable Rotational Speed
(rpm)
1 Piece(s)Available

Quote

15282022000
1 Piece(s)Available

Quote

--349500
1 Piece(s)Available

Quote

60-387000
1 Piece(s)Available

Quote

-90386500

Loading...

  1. 1

Basic Information

Raceway Ring Shape Combined Needle Roller Load Direction Radial / Axial Inner/Outer Ring Material Steel
Outer Ring With Outer Ring Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row
Size Standards Metric System Specifications Standard Rolling Element Material Steel
Outer Ring Type Semicircular Grooved Retainer Type Punching

Additional Products in this Category

Tech Support