(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crossed Roller Bearing - Sealed, Full Complement, CRB Series

Crossed Roller Bearing - Sealed, Full Complement, CRB Series
  • Volume Discount

IKO Machined Type Needle Roller Bearings have an outer ring made by machining, heat treatment, and grinding. The outer ring has stable high rigidity and can be easily used even for light alloy housings.

These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.

PDF

Part Number

Configured Part Number is shown.

Shaft dia.
mm
Identification numberMass (Ref.)
kg
Boundary dimensions mmr minMounting dimensions  mmCRB
Full complementBasic dynamic load rating
C
N
Basic static load rating
C0
N
daDaBdaDa
Open TypeSealed Type
30CRB   3010CRB   3010 UU0.123055100.334445 2906 350
40CRB   4010CRB   4010 UU0.154065100.344545 9808 040
50CRB   5013CRB   5013 UU0.295080130.6557114 20018 400
60CRB   6013CRB   6013 UU0.336090130.6648115 40021 500
70CRB   7013CRB   7013 UU0.3870100130.6759117 00025 500
80CRB   8016CRB   8016 UU0.7480120160.68610724 30037 500
90CRB   9016CRB   9016 UU0.8190130161.09811825 90042 100
100CRB 10020CRB 10020 UU1.45100150201.010813439 40061 100
110CRB 11020CRB 11020 UU1.56110160201.011814441 20066 700
120CRB 12025CRB 12025 UU2.62120180251.513216459 90095 400
130CRB 13025CRB 13025 UU2.82130190251.514017261 00099 800
140CRB 14025CRB 14025 UU2.96140200251.515118364 100108 000
150CRB 15025
CRB 15030
CRB 15025 UU
CRB 15030 UU
3.16
5.3
150
150
210
230
25
30
1.5
1.5
160
166
192
202
65 000
85 900
113 000
144 000
200CRB 20025
CRB 20030
CRB 20035
CRB 20025 UU
-
-
4.0
6.7
9.58
200
200
200
260
280
295
25
30
35
2
2
2
208
218
221
239
262
274
75 300
133 000
168 000
148 000
234 000
282 000
250CRB   25025CRB 25025 UU
-
-
4.97
8.1
14.8
250
250
250
310
330
355
25
30
40
2.525929083 900183 000
CRB   25030
CRB   25040
2.5265310146 000283 000
2.5271330215 000382 000
300CRB   30025
CRB   30035
CRB   30040
CRB 30025 UU
-
-
5.88
13.4
17.2
300
300
300
360
395
405
25
35
40
2.531034191 900217 000
2.5318372205 000408 000
2.5321381235 000451 000
400CRB   40035
CRB   40040
CRB   40070
-
-
-
14.5
23.5
72.4
400
400
400
480
510
580
35
40
70
2.5414457165 000400 000
2.5423483270 000590 000
2.5430532576 0001 060 000
500CRB   50040
CRB   50050
CRB   50070
-
-
-
26.0
41.7
86.1
500
500
500
600
625
680
40
50
70
2.5517573259 000648 000
2.5531592306 000747 000
2.5530633653 0001 330 000
600CRB   60040
CRB   60070
CRB 600120
-
-
-
30.6
102
274
600
600
600
700
780
870
40
70
120
3.0621676287 000774 000
3.0630734700 0001 540 000
3.06438171 490 0002 800 000
700CRB   70045
CRB   70070
CRB 700150
-
-
-
46.5
115
478
700
700
700
815
880
1 020
45
70
150
3.0730785313 000917 000
3.0731834766 0001 810 000
3.07519531 980 0003 820 000
800CRB   80070
CRB 800100
-
-
109
247
800
800
950
1 030
70
100
4.0831907513 0001 440 000
4.08409721 140 0002 640 000
            
Part Number
CRB10020UUC1
CRB11020UUC1
CRB15025UUC1
CRB15030UUT1
CRB3010UUT1
CRB4010UUT1
CRB7013UUC1
CRB9016UUT1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRaceway Ring Shape I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Inner/Outer Ring Material Outer Ring Precision (JIS) Number of Raceway Ring Rows Specifications Rolling Element Material Retainer Type Rotational Speed
(rpm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
Format of Shaft Bearing Closed Type the Number of Oil Holes of Inner Wheel
(piece)
2 Piece(s)Available

51 Days

--10015020-With Outer RingGrade 0-Standard / For high Speed-No4000039400611003940061100Full rollersClosed Type0
1 Piece(s)Available

51 Days

10-11016020-With Outer RingGrade 0-Standard / For high Speed-No4000041200667004120066700Full rollersClosed Type0
1 Piece(s)Available

51 Days

10-15021025-With Outer RingGrade 0-Standard / For high Speed-No400006500011300065000113000Full rollersClosed Type0
1 Piece(s)

8 Days

-Cylindrical Roller15023030Steel--Single RowStandardSteel-21185900144000-----
3 Piece(s)

8 Days

-Cylindrical Roller305510Steel--Single RowStandardSteel-94152906350-----
1 Piece(s)Available

Quote

-Cylindrical Roller-6510Steel--Single RowStandardSteel-76259808040-----
1 Piece(s)Available

51 Days

10-7010013-With Outer RingGrade 0-Standard / For high Speed-No4000017000255001700025500Full rollersClosed Type0
2 Piece(s)Available

8 Days

-Cylindrical Roller90130-Steel--Single RowStandardSteel-3642590042100-----

Loading...

  1. 1
 

Basic Information

Load Direction Radial Size Standards Metric System

Additional Products in this Category

Tech Support