(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

IKO - Thrust Roller Bearings - AZ Series (IKO)

IKO - Thrust Roller Bearings - AZ Series (IKO)
  • Volume Discount

In this series, the caged cylindrical rollers AZK and the complete bearings AZ in which AZK are combinedwith an inner ring (WS) and an outer ring (GS) are available.

The cage has a special precise structure which is highly rigid, and cylindrical rollers are outwardly arranged and guided by the cage with exact precision to enable them to withstand heavy loads even at high rotational speeds.

Owing to the high accuracy of the bearing height T, they are suitable for use in machine tools, ultra-high-pressure pumps, etc. These bearings are generally used by utilizing their inner surface as the guide surface.

PDF

Part Number

Configured Part Number is shown.

Shaft dia.
mm
Identification numberBoundary dimensions mmStandard mounting dimensions  mmBasic dynamic load rating
C
N
Basic static load rating
C0
N
Allowable rotational speed
rpm
Thrust
roller bearing
Mass (Ref.)
g
dDTdcDcDwBrs minCiCeda
Min.
Da
Max.
10AZ   1024924.61024910.0423.63.52.750.3132121138 99019 10018 000
12AZ   1226926.51226912.0425.63.52.750.31523231610 40023 90016 000
15AZ   1528928.01528915.0427.63.52.750.31725251810 20023 90014 000
17AZ   1730930.51730917.0429.63.52.750.31927272011 40028 60013 000
20AZ   20351045.520351020.0434.64.52.750.32233332319 00048 70011 000
25AZ   25421170.025421125.0541.65.03.000.62839392822 70060 7009 000
30AZ   304711
AZ   305216
79
160
30471130.0546.55.03.000.63344443327 40081 0008 000
30521630.0551.57.54.250.63549483638 40095 7007 500
35AZ   355212
AZ   356218
99
260
35521235.0551.55.03.500.63849493929 10091 1007 000
35621835.0561.57.55.251.04258574347 900135 0006 500
40AZ   406013
AZ   406819
139
310
40601340.0559.56.03.500.64457574441 700133 0006 000
40681940.0567.59.05.001.04564644668 700195 0005 500
45AZ   456514
AZ   457320
169
360
45651445.0564.56.04.000.64962624940 800133 0005 500
45732045.0572.59.05.501.05069695175 700227 0005 000
50AZ   507014
AZ   507822
185
430
50701450.0569.56.04.000.65467675443 300148 0005 000
50782250.0577.511.05.501.05574735684 300232 0004 500
55AZ   557816
AZ   559025
275
725
55781655.0577.56.05.000.65975756051 700192 0004 500
55902555.0589.511.07.001.063858463108 000332 0004 000
60AZ   608517
AZ   609526
AZ 6013026
345
770
2 090
60851760.0584.57.54.751.06581816664 600224 0004 000
60952660.0594.511.07.501.068908968106 000332 0004 000
601302660.05129.510.08.001.57911911980158 000634 0003 000
65AZ   659018
AZ 6510027
380
860
65901865.0589.57.55.251.07086867168 300247 0004 000
651002765.0599.511.08.001.073959473116 000379 0003 500
70AZ 709518
AZ 7010527
AZ 7014026
420
905
2 250
70951870.0594.57.55.251.07591917672 000269 0003 500
701052770.05104.511.08.001.0781009978114 000379 0003 500
701402670.05139.510.08.001.18912912990169 000713 0003 000
75AZ 7510019
AZ 7511027
465
960
751001975.0599.57.55.751.08096968171 100269 0003 500
751102775.05109.511.08.001.08310510483123 000427 0003 000
80AZ 8010519
AZ 8011528
AZ 8015026
495
1 060
2 500
801051980.05104.57.55.751.0851011018674 500292 0003 000
801152880.05114.511.08.501.08811010988122 000427 0003 000
801502680.05149.510.08.001.599139139100180 000792 0002 500
85AZ 8511019
AZ 8512531
530
1 460
851101985.05109.57.55.751.0901061069177 800314 0003 000
851253185.05124.512.09.501.09511911895145 000513 0003 000
90AZ 9012022
AZ 9013535
AZ 9016026
790
2 040
2 710
901202290.05119.59.06.501.0971161159799 700390 0003 000
901353590.05134.514.010.501.1100129128101181 000626 0002 500
901602690.05159.510.08.001.5109149149110189 000871 0002 500
100AZ 10013525
AZ 10015038
AZ 10019039
1 190
2 720
5 960
10013525100.05134.511.07.001.0108130129108136 000522 0002 500
10015038100.05149.515.011.501.1112143142113219 000796 0002 500
10019039100.10189.315.012.001.5119179177120333 0001 420 0002 000
110AZ 11014525
AZ 11016040
AZ 11020039
1 350
3 220
6 400
11014525110.10144.511.07.001.0118140139118142 000569 0002 500
11016040110.10159.517.011.501.1120154153121282 0001 030 0002 000
11020039110.10199.315.012.002.0129188187130388 0001 770 0002 000
120AZ 12015525
AZ 12017542
AZ 12022039
1 450
4 020
7 730
12015525120.10154.511.07.001.0128150149128149 000617 0002 000
12017542120.10174.518.012.001.1132168167133313 0001 160 0002 000
12022039120.10219.015.012.002.1141207206142415 0001 980 0001 800
130AZ 13017030
AZ 13018542
AZ 13023039
2 180
4 300
8 240
13017030130.10169.512.09.001.0140164163140176 000741 0002 000
13018542130.10184.518.012.001.5142178177143333 0001 290 0001 900
13023039130.10229.015.012.002.1151217216152440 0002 180 0001 700
140AZ 14018031
AZ 14019542
AZ 14024039
2 410
4 560
8 680
14018031140.10179.512.09.501.0150174173150184 000798 0001 900
14019542140.10194.518.012.001.5152188187153353 0001 420 0001 800
14024039140.10239.015.012.002.1161227226162435 0002 180 0001 600
150AZ 15019031
AZ 15020542
AZ 15025039
2 560
4 840
9 140
15019031150.10189.512.09.501.0160184183160181 000798 0001 800
15020542150.10204.518.012.001.5162198197163349 0001 420 0001 700
15025039150.10249.015.012.002.1171237236172459 0002 380 0001 500
160AZ 16020031
AZ 16027039
2 710
10 800
16020031160.10199.512.09.501.0170194193170189 000855 0001 700
16027039160.10269.015.012.003.0183256255184519 0002 850 0001 400
170AZ 17023045
AZ 17028039
6 220
11 300
17023045170.10229.019.013.001.5183221220184406 0001 730 0001 500
17028039170.10279.015.012.003.0193266265194543 0003 070 0001 300
180AZ 18024045
AZ 18031039
6 540
14 600
18024045180.10239.019.013.001.5193231230194426 0001 870 0001 400
18031039180.10308.015.012.003.0204294293205619 0003 710 0001 200
190AZ 19025548
AZ 19032039
8 060
15 000
19025548190.10254.020.014.002.0205245244206470 0002 080 0001 300
19032039190.10318.015.012.004.0214304303215647 0003 980 0001 200
200AZ 20026548
AZ 20034039
8 430
17 200
20026548200.15264.020.014.002.0215255254216465 0002 080 0001 300
20034039200.15338.015.012.004.0227323322228710 0004 580 0001 100
220AZ 22029050
AZ 22036052
10 400
24 000
22029050220.15289.022.014.002.0236280278237557 0002 530 0001 300
22036052220.15358.020.016.004.0246343342247943 0005 520 0001 000
240AZ 24031554
AZ 24038052
13 200
26 500
24031554240.15314.024.015.002.0256304302257695 0003 250 0001 100
24038052240.15378.020.016.004.0266363362267977 0005 910 0001 000
260AZ 26034055
AZ 26042080
15 400
51 600
26034055260.15339.025.015.002.1278328326279739 0003 510 0001 000
26042080260.15418.030.025.005.02894024002911 430 0007 490 000900
280AZ 2804408054 60028044080280.15438.030.025.005.03094224203111 420 0007 490 000800
                   
Part Number
AZ10249
AZ11016040
AZ17309
AZ203510
AZ254211
AZ9016026
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Rotational Speed
(rpm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
20 Piece(s)

8 Days

1024918000899019100899019100
1 Piece(s)Available

51 Days

11016040200028200010300002820001030000
20 Piece(s)Available

8 Days

173091300011400286001140028600
20 Piece(s)

8 Days

2035101100019000487001900048700
20 Piece(s)

8 Days

254211900022700607002270060700
5 Piece(s)Available

51 Days

90160262500189000871000189000871000

Loading...

  1. 1
 

Basic Information

Raceway Ring Shape Cylindrical Roller Load Direction Radial / Thrust Outer Ring With Outer Ring
Precision (JIS) Grade 0 Size Standards Metric System Specifications Standard / For high Speed
Format of Shaft Bearing Thrust Roller Bearing with Inner and Outer Rings

Additional Products in this Category

Tech Support