(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Needle Roller Bearing - Shell Type, TA Series

Needle Roller Bearing - Shell Type, TA Series
  • Volume Discount

IKO Machined Type Needle Roller Bearings have an outer ring made by machining, heat treatment, and grinding. The outer ring has stable high rigidity and can be easily used even for light alloy housings.

These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.

PDF

Shaft dia.
mm
Identification numberBoundary dimensions mmStandard mounting dimensions   mmBasic dynamic load rating
C
N
Basic static load rating
C0
N
Allowable rotational speed
rpm
Assembled
inner ring
StandardMass
(Ref.)
g
Closed EndMass
(Ref.)
g
StandardMass
(Ref.)
g
Closed EndMass
(Ref.)
g
Grease
retained
Mass
(Ref.)
g
Shaft dia.
h6
Housing bore dia.
FwDCt1
Max.
J7N7
Max.Min.Max.Min.Max.Min.
4-
-
-
-
-
-
-
-
TLA     48 Z
-
1.54
-
TLAM     48
-
1.67
-
-
YTL 48
-
1.73
4
4
8
8
8
8
1
-
4.003.99--8.007.981 350
3 010
1 010
2 900
75 000
40 000
-
-
5-
-
-
-
-
-
-
-
TLA     59 Z
-
1.9
-
TLAM     59
-
2
-
-
YTL 59
-
2.4
5
5
9
9
9
9
1
-
5.004.99--9.008.981 880
4 320
1 600
4 750
65 000
30 000
-
-
6----TLA     69 Z2.2TLAM     692.3--61091.06.005.99--10.009.982 1001 90055 000-
7----TLA     79 Z2.5TLAM     792.7--71191.07.006.99--11.0010.982 4902 45050 000-
8----TLA   810 Z3.1TLAM   8103.3--812101.08.007.99--12.0011.983 3203 67045 000-
TA   810 Z
TA   815 Z
TA   820 Z
-
6.7
9.7
12.9
-
TAM   810
TAM   815
TAM   820
-
7.1
10.1
13.3
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
YT 810
-
-
-
7.7
8
8
8
8
15
15
15
15
10
15
20
10
1.3
1.3
1.3
-
8.007.9915.0114.99--3 470
5 780
8 340
7 530
2 880
5 570
8 920
7 950
45 000
45 000
45 000
19 000
-
-
-
-
9-
-
-
-
-
-
-
-
TLA   910 Z
TLA   912 Z
3.4
4
TLAM   910
TLAM   912
3.6
4.3
-
-
-
-
9
9
13
13
10
12
1
1
9.008.99--13.0012.983 500
4 460
4 040
5 510
45 000
45 000
-
-
TA   912 Z
TA   916 Z
-
8.7
11.4
-
TAM   912
TAM   916
-
9.2
11.9
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
YT 912
-
-
10.1
9
9
9
16
16
16
12
16
12
1.3
1.3
-
9.008.9916.0115.99--5 140
6 960
9 690
4 880
7 210
11 200
45 000
45 000
17 000
-
-
-
10-
-
-
-
-
-
-
-
-
-
-
-
TLA 1010 Z
TLA 1012 Z
TLA 1015 Z
3.7
4.4
5.5
TLAM 1010
TLAM 1012
TLAM 1015
4
4.8
5.9
-
-
-
-
-
-
10
10
10
14
14
14
10
12
15
1
1
1
10.009.99--14.0013.983 870
4 920
6 390
4 740
6 460
9 040
40 000
40 000
40 000
IRT 710
IRT 712
IRT 715
TA 1010 Z
TA 1012 Z
TA 1015 Z
TA 1020 Z
7.9
9.3
11.5
15.4
TAM 1010
TAM 1012
TAM 1015
TAM 1020
8.5
10
12.2
16
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
10
10
10
10
17
17
17
17
10
12
15
20
1.3
1.3
1.3
1.3
10.009.9917.0116.99--4 150
5 590
6 920
9 990
3 780
5 540
7 300
11 700
40 000
40 000
40 000
40 000
IRT 710
IRT 712
IRT 715
-
12-
-
-
-
-
-
-
-
TLA 1210 Z
-
4.3
-
TLAM 1210
-
4.7
-
-
YTL 1210
-
5.1
12
12
16
16
10
10
1
-
12.0011.99--16.0015.984 350
7 470
5 810
11 800
35 000
13 000
IRT   810
IRT   810
----TLA 1212 Z8.6TLAM 12129.4--1218121.312.0011.99--18.0017.986 4207 49035 000IRT   812
TA 1212 Z
TA 1215 Z
TA 1220 Z
TA 1225 Z
-
10.5
13.1
17.3
21.5
-
TAM 1212
TAM 1215
TAM 1220
TAM 1225
-
11.5
14
18.3
22.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
YT 1212
-
-
-
-
12.8
12
12
12
12
12
19
19
19
19
19
12
15
20
25
12
1.3
1.3
1.3
1.3
-
12.0011.9919.0118.99--6 000
7 440
10 700
13 800
11 800
6 310
8 320
13 300
18 300
15 200
35 000
35 000
35 000
35 000
13 000
IRT   812
IRT   815
-
-
IRT   812
13----TLA 1312 Z9.2TLAM 131210.1--1319121.313.0012.99--18.9918.976 7608 17030 000IRT 1012
14-
-
-
-
-
-
-
-
TLA 1412 Z
TLA 1416 Z
9.8
13.2
TLAM 1412
TLAM 1416
10.8
14.3
-
-
-
-
14
14
20
20
12
16
1.3
1.3
14.0013.99--19.9919.977 080
8 950
8 840
12 000
30 000
30 000
IRT 1012-2
IRT 1016-2
TA 1416 Z
TA 1420 Z
18.4
23
TAM 1416
TAM 1420
19.6
24
-
-
-
-
-
-
-
-
-
-
-
-
14
14
22
22
16
20
1.3
1.3
14.0013.9922.0121.99--10 500
13 900
12 000
17 200
30 000
30 000
IRT 1016-2
IRT 1020-2
15-
-
-
-
-
-
-
-
-
-
-
-
TLA 1512 Z
TLA 1516 Z
TLA 1522 Z
10.4
14
19.1
TLAM 1512
TLAM 1516
TLAM 1522
11.5
15.2
20.5
-
-
-
-
-
-
15
15
15
21
21
21
12
16
22
1.3
1.3
1.3
15.0014.99--20.9920.977 380
9 330
13 600
9 520
12 900
20 900
25 000
25 000
25 000
IRT 1212
IRT 1216
IRT 1222
TA 1510 Z
TA 1512 Z
TA 1515 Z
TA 1520 Z
TA 1525 Z
10.8
12.9
15.9
21
25
TAM 1510
TAM 1512
TAM 1515
TAM 1520
TAM 1525
12.3
14.3
17.3
22.5
26.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
15
15
15
15
15
22
22
22
22
22
10
12
15
20
25
1.3
1.3
1.3
1.3
1.3
15.0014.9922.0121.99--5 290
7 120
8 830
12 700
16 300
5 680
8 310
11 000
17 600
24 200
25 000
25 000
25 000
25 000
25 000
IRT 1010-1
IRT 1012-1
IRT 1015-1
IRT 1020-1
IRT 1025-1
16-
-
-
-
-
-
-
-
-
-
-
-
TLA 1612 Z
TLA 1616 Z
TLA 1622 Z
10.9
14.8
20
TLAM 1612
TLAM 1616
TLAM 1622
12.2
16.1
21.5
-
-
-
-
-
-
16
16
16
22
22
22
12
16
22
1.3
1.3
1.3
16.0015.99--21.9921.977 670
9 700
14 200
10 200
13 800
22 400
25 000
25 000
25 000
IRT 1212-1
IRT 1216-1
IRT 1222-1
TA 1616 Z
TA 1620 Z
20
25
TAM 1616
TAM 1620
22
27
-
-
-
-
-
-
-
-
-
-
-
-
16
16
24
24
16
20
1.3
1.3
16.0015.9924.0123.99--11 100
14 700
13 300
19 100
25 000
25 000
IRT 1216-1
IRT 1220-1
17----TLA 1712 Z11.5TLAM 171213.0--1723121.317.0016.99--22.9922.977 96010 90025 000-
TA 1715 Z
TA 1720 Z
TA 1725 Z
-
-
17.6
23.5
29
-
-
TAM 1715
TAM 1720
TAM 1725
-
-
19.5
25
31
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
YT 1715
YT 1725
-
-
-
20.5
35.5
17
17
17
17
17
24
24
24
24
24
15
20
25
15
25
1.3
1.3
1.3
-
-
17.0016.9924.0123.99--9 660
13 900
17 900
16 600
27 200
12 700
20 400
28 100
26 000
49 000
25 000
25 000
25 000
9 000
9 000
IRT 1215-2
IRT 1220-2
IRT 1225-2
IRT 1215-2
IRT 1225-2
18-
-
-
-
-
-
-
-
TLA 1812 Z
TLA 1816 Z
12
16.2
TLAM 1812
TLAM 1816
13.7
17.9
-
-
-
-
18
18
24
24
12
16
1.3
1.3
18.0017.99--23.9923.978 230
10 400
11 500
15 600
20 000
20 000
IRT 1512
IRT 1516
TA 1813 Z
TA 1815 Z
TA 1817 Z
TA 1819 Z
TA 1820 Z
TA 1825 Z
16.4
18.5
21
23.5
24.5
30.5
TAM 1813
TAM 1815
TAM 1817
TAM 1819
TAM 1820
TAM 1825
18.5
20.5
23
25.5
26.5
32.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
18
18
18
18
18
18
25
25
25
25
25
25
13
15
17
19
20
25
1.3
1.3
1.3
1.3
1.3
1.3
18.0017.9925.0124.99--9 100
10 100
11 900
13 700
14 500
18 600
12 000
13 600
16 900
20 200
21 800
30 000
20 000
20 000
20 000
20 000
20 000
20 000
IRT 1513
IRT 1515
IRT 1517
IRT 1519
IRT 1520
IRT 1525
19TA 1916 Z
TA 1920 Z
23
29
TAM 1916
TAM 1920
25.5
31
-
-
-
-
-
-
-
-
-
-
-
-
19
19
27
27
16
20
1.3
1.3
19.0018.9927.0126.99--12 200
16 100
15 700
22 600
20 000
20 000
IRT 1516-1
IRT 1520-1
20-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
TLA  2012 Z
TLA  2016 Z
TLA  2020 Z
TLA  2030 Z
13.2
17.8
22
33
TLAM  2012
TLAM  2016
TLAM  2020
TLAM  2030
15.2
19.9
24
35
-
-
-
-
-
-
-
-
20
20
20
20
26
26
26
26
12
16
20
30
1.3
1.3
1.3
1.3
20.0019.99--25.9925.978 740
11 100
14 500
22 300
12 900
17 500
24 700
42 900
20 000
20 000
20 000
20 000
-
IRT 1716
IRT 1720
IRT 1730
TA     2015 Z
TA     2020 Z
TA     2025 Z
TA     2030 Z
-
-
20
26.5
33
39.5
-
-
TAM     2015
TAM     2020
TAM     2025
TAM     2030
-
-
22.5
29
35.5
42
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
YT     2015
YT     2025
-
-
-
-
23.5
41
20
20
20
20
20
20
27
27
27
27
27
27
15
20
25
30
15
25
1.3
1.3
1.3
1.3
-
-
20.0019.9927.0126.99--10 400
15 000
19 200
23 100
18 400
30 000
14 600
23 400
32 200
41 000
30 900
58 300
20 000
20 000
20 000
20 000
7 500
7 500
IRT 1515-2
IRT 1520-2
IRT 1525-2
IRT 1530-2
IRT 1515-2
IRT 1525-2
TA 202820 Z
-
30
-
TAM 202820
-
32.5
-
-
-
-
-
-
-
-
-
-
YT 202820
-
37.5
20
20
28
28
20
20
1.3
-
20.0019.9928.0127.99--16 900
26 800
24 300
44 600
20 000
7 500
IRT 1520-2
IRT 1520-2
21TA     2116 Z
TA     2120 Z
-
-
25
31.5
-
-
TAM     2116
TAM     2120
-
-
28
34.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
YT     2116
YT     2120
-
-
31
39
21
21
21
21
29
29
29
29
16
20
16
20
1.3
1.3
-
-
21.0020.9929.0128.99--13 300
17 600
22 100
27 500
18 100
25 900
35 200
46 800
19 000
19 000
7 000
7 000
IRT 1716-1
IRT 1720-1
IRT 1716-1
IRT 1720-1
22-
-
-
-
-
-
-
-
-
-
-
-
TLA  2212 Z
TLA  2216 Z
TLA  2220 Z
15.6
21.5
26.5
TLAM  2212
TLAM  2216
TLAM  2220
18.1
24
29
-
-
-
-
-
-
22
22
22
28
28
28
12
16
20
1.3
1.3
1.3
22.0021.99--27.9927.979 230
11 700
15 300
14 300
19 300
27 300
18 000
18 000
18 000
-
IRT 1716-2
IRT 1720-2
TA     2210 Z
TA     2215 Z
TA     2220 Z
TA     2225 Z
TA     2230 Z
15
21.5
29
35.5
42.5
TAM     2210
TAM     2215
TAM     2220
TAM     2225
TAM     2230
18.1
24.5
32
38.5
45.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
22
22
22
22
22
29
29
29
29
29
10
15
20
25
30
1.3
1.3
1.3
1.3
1.3
22.0021.9929.0128.99--6 650
11 100
16 000
19 700
23 800
8 500
16 400
26 300
34 300
43 700
18 000
18 000
18 000
18 000
18 000
IRT 1710-2
IRT 1715-2
IRT 1720-2
IRT 1725-2
IRT 1730-2
TA 223016 Z
TA 223020 Z
-
-
26
32.5
-
-
TAM 223016
TAM 223020
-
-
29
35.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
YT 223016
YT 223020
-
-
32
40.5
22
22
22
22
30
30
30
30
16
20
16
20
1.3
1.3
-
-
22.0021.9930.0129.99--13 200
17 500
22 600
28 200
18 200
26 100
36 800
48 900
18 000
18 000
7 000
7 000
IRT 1716-2
IRT 1720-2
IRT 1716-2
IRT 1720-2
24TA     2420 Z
TA     2428 Z
-
31
43.5
-
TAM     2420
TAM     2428
-
35
47
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
YT     2428
-
-
54
24
24
24
31
31
31
20
28
28
3.4
3.4
-
24.0023.9931.0130.99--17 000
24 500
36 800
29 200
46 700
79 900
16 000
16 000
6 500
IRT 2020
IRT 2028
IRT 2028
TA 243216 Z
TA 243220 Z
-
-
28
35.5
-
-
TAM 243216
TAM 243220
-
-
32
39
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
YT 243216
YT 243220
-
-
34.5
43.5
24
24
24
24
32
32
32
32
16
20
16
20
3.4
3.4
-
-
24.0023.9932.0131.99--14 200
18 800
23 700
29 500
20 500
29 400
40 100
53 200
16 000
16 000
6 500
6 500
IRT 2016
IRT 2020
IRT 2016
IRT 2020
25-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
TLA  2512 Z
TLA  2516 Z
TLA  2520 Z
TLA  2526 Z TLAW2538Z
-
19.7
26
32
41.5
58.5
-
TLAM   2512
TLAM   2516
TLAM   2520
TLAM   2526 TLAMW2538
-
23.5
29.5
36
45.5
62
-
-
-
-
-
-
YTL 2526
-
-
-
-
-
51.5
25
25
25
25
25
25
32
32
32
32
32
32
12
16
20
26
38
26
2.8
2.8
2.8
2.8
2.8
-
25.0024.99--31.9931.979 440
12 800
16 900
22 600
28 900
35 000
13 900
20 500
29 300
42 500
58 500
75 800
15 000
15 000
15 000
15 000
15 000
6 000
-
-
IRT 2020-1
IRT 2026-1
IRT 2038-1
IRT 2026-1
TA 2510 Z
TA 2515 Z
TA 2520 Z
TA 2525 Z
TA 2530 Z
19.1
28.5
36.5
45.5
54.5
TAM 2510
TAM 2515
TAM 2520
TAM 2525
TAM 2530
23
32.5
40.5
49
58.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
25
25
25
25
25
33
33
33
33
33
10
15
20
25
30
3.4
3.4
3.4
3.4
3.4
25.0024.9933.0132.99--7 990
13 400
19 500
24 100
29 100
9 900
19 300
31 100
40 800
52 000
15 000
15 000
15 000
15 000
15 000
IRT 2010-1
IRT 2015-1
IRT 2020-1
IRT 2025-1
IRT 2030-1
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
YT   2510
YT   2515
YT   2520
YT   2525
22.5
33
45
57
25
25
25
25
33
33
33
33
10
15
20
25
-
-
-
-
25.0024.9933.0132.99--15 500
22 700
30 200
37 200
23 600
38 300
55 400
72 500
6 000
6 000
6 000
6 000
IRT 2010-1
IRT 2015-1
IRT 2020-1
IRT 2025-1
26TA 2616 Z
TA 2620 Z
-
-
30.5
38
-
-
TAM 2616
TAM 2620
-
-
34.5
42.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
YT   2616
YT   2620
-
-
37
46.5
26
26
26
26
34
34
34
34
16
20
16
20
3.4
3.4
-
-
26.0025.9934.0133.99--15 200
20 100
24 700
30 800
22 900
32 800
43 300
57 500
15 000
15 000
6 000
6 000
IRT 2216
IRT 2220
IRT 2216
IRT 2220
28-
-
-
-
-
-
-
-
TLA  2816 Z
TLA  2820 Z
28.5
35.5
TLAM   2816
TLAM   2820
33.5
40.5
-
-
-
-
28
28
35
35
16
20
2.8
2.8
28.0027.99--34.9934.9713 800
18 300
23 500
33 600
13 000
13 000
-
IRT 2220-1
TA 2820 Z
TA 2830 Z
-
45
67.5
-
TAM 2820
TAM 2830
-
50
72.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
YT   2820
-
-
56.5
28
28
28
37
37
37
20
30
20
3.4
3.4
-
28.0027.9937.0136.99--21 200
33 000
34 700
32 300
56 900
61 700
13 000
13 000
5 500
IRT 2220-1
IRT 2230-1
IRT 2220-1
29TA 2920 Z
TA 2930 Z
-
47
70
-
TAM 2920
TAM 2930
-
52
75.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
YT 2920
-
-
58.5
29
29
29
38
38
38
20
30
20
3.4
3.4
-
29.0028.9938.0137.99--22 000
34 200
35 500
34 200
60 300
64 100
13 000
13 000
5 000
IRT 2520
IRT 2530
IRT 2520
30-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
TLA   3012 Z
TLA   3016 Z
TLA   3018 Z
TLA   3020 Z
TLA   3026 Z TLAW3038 Z
23.5
30.5
34.5
38
49
69
TLAM    3012
TLAM    3016
TLAM    3018
TLAM    3020
TLAM    3026 TLAMW3038
29
36
40
43.5
54.5
74.5
-
-
-
-
-
-
-
-
-
-
-
-
30
30
30
30
30
30
37
37
37
37
37
37
12
16
18
20
26
38
2.8
2.8
2.8
2.8
2.8
2.8
30.0029.99--36.9936.9710 400
14 100
16 400
18 600
24 800
31 900
16 600
24 500
29 800
35 100
50 900
70 200
12 000
12 000
12 000
12 000
12 000
12 000
-
-
-
IRT 2520-1
IRT 2526-1
IRT 2538-1
TA 3013 Z
TA 3015 Z
TA 3020 Z
TA 3025 Z
TA 3030 Z
36.5
42
54.5
68
80
TAM 3013
TAM 3015
TAM 3020
TAM 3025
TAM 3030
42.5
47.5
60
73.5
85.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
30
30
30
30
30
40
40
40
40
40
13
15
20
25
30
3.4
3.4
3.4
3.4
3.4
30.0029.9940.0139.99--13 500
16 800
24 500
31 600
36 700
16 800
22 400
36 300
50 300
60 700
12 000
12 000
12 000
12 000
12 000
-
IRT 2515-1
IRT 2520-1
IRT 2525-1
IRT 2530-1
32TA 3220 Z
TA 3230 Z
-
57.5
86
-
TAM 3220
TAM 3230
-
63.5
97.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
YT 3220
-
-
71.5
32
32
32
42
42
42
20
30
20
3.4
3.4
-
32.0031.9842.0141.99--25 400
39 500
39 900
38 600
68 400
70 100
11 000
11 000
4 500
IRT 2820
IRT 2830
IRT 2820
35-
-
-
-
-
-
-
-
-
-
-
-
TLA   3512 Z
TLA   3516 Z
TLA   3520 Z
27
35
43.5
TLAM    3512
TLAM    3516
TLAM    3520
34.5
42.5
51
-
-
-
-
-
-
35
35
35
42
42
42
12
16
20
2.8
2.8
2.8
35.0034.98--41.9941.9711 600
15 700
20 700
20 000
29 600
42 300
10 000
10 000
10 000
IRT 3012
-
IRT 3020
TA 3512 Z
TA 3515 Z
TA 3520 Z
TA 3525 Z
TA 3530 Z
38.5
48
62.5
78
97
TAM 3512
TAM 3515
TAM 3520
TAM 3525
TAM 3530
46
56
70
85.5
105
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
35
35
35
35
35
45
45
45
45
45
12
15
20
25
30
3.4
3.4
3.4
3.4
3.4
35.0034.9845.0144.99--14 800
18 500
27 000
34 800
40 600
19 900
26 500
43 100
59 700
72 600
10 000
10 000
10 000
10 000
10 000
IRT 3012
IRT 3015
IRT 3020
IRT 3025
IRT 3030
37TA     3720 Z
TA     3730 Z
-
64.5
101
-
TAM    3720
TAM    3730
-
73
110
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
YT 3720
-
-
81
37
37
37
47
47
47
20
30
20
3.4
3.4
-
37.0036.9847.0146.99--27 800
41 800
43 300
45 400
76 700
81 300
9 500
9 500
4 000
IRT 3220
IRT 3230
IRT 3220
38TA     3815 Z
TA     3820 Z
TA     3825 Z
TA     3830 Z
TAW 3845 Z
51
65.5
82.5
104
149
TAM    3815
TAM    3820
TAM    3825
TAM    3830
TAMW 3845
60
74.5
96
114
159
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
38
38
38
38
38
48
48
48
48
48
15
20
25
30
45
3.4
3.4
3.4
3.4
3.4
38.0037.9848.0147.99--19 000
27 700
35 600
43 100
55 700
28 000
45 600
63 100
80 600
112 000
9 000
9 000
9 000
9 000
9 000
IRT 3215-1
IRT 3220-1
IRT 3225-1
IRT 3230-1
IRT 3245-1
40-
-
-
-
-
-
-
-
-
TLA  4012 Z
TLA  4016 Z
TLA  4020 Z
30
39
49
TLAM  4012
TLAM  4016
TLAM  4020
40
49
58.5
-
-
-
-
-
-
40
40
40
47
47
47
12
16
20
2.8
2.8
2.8
40.039.98--46.9946.9712 400
16 700
22 100
22 800
33 700
48 200
8 500
8 500
8 500
-
-
IRT 3520
-
-
IRT 3520
TA     4015 Z
TA     4020 Z
TA     4025 Z
TA     4030 Z
TA     4040 Z
-
-
54
69.5
86.5
110
144
-
-
TAM    4015
TAM    4020
TAM    4025
TAM    4030
TAM    4040
-
-
63.5
79
102
120
154
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
YT 4015
YT 4025
-
-
-
-
-
63.5
109
40
40
40
40
40
40
40
50
50
50
50
50
50
50
15
20
25
30
40
15
25
3.4
3.4
3.4
3.4
3.4
-
-
40.0039.9850.0149.99--19 500
28 400
36 600
44 300
56 700
33 400
55 300
29 400
47 800
66 200
84 600
116 000
59 800
114 000
8 500
8 500
8 500
8 500
8 500
4 000
4 000
IRT 3515
IRT 3520
IRT 3525
IRT 3530
IRT 3540
IRT 3515
IRT 3525
45-
-
-
-
-
-
-
-
TLA  4516 Z
TLA  4520 Z
43.5
54.5
TLAM  4516
TLAM  4520
56
67
-
-
-
-
45
45
52
52
16
20
2.8
2.8
45.0044.98--51.9951.9617 800
23 400
37 800
54 000
7 500
7 500
-
IRT 4020
TA     4520 Z
TA     4525 Z
TA     4530 Z
TA     4540 Z
-
-
77
102
122
161
-
-
TAM    4520
TAM    4525
TAM    4530
TAM    4540
-
-
90
115
135
174
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
YT 4520
YT 4525
-
-
-
-
96
122
45
45
45
45
45
45
55
55
55
55
55
55
20
25
30
40
20
25
3.4
3.4
3.4
3.4
-
-
45.0044.9855.0254.99--30 600
39 400
47 700
61 300
47 800
59 100
54 600
75 600
96 600
133 000
98 200
129 000
7 500
7 500
7 500
7 500
3 500
3 500
IRT 4020
IRT 4025
IRT 4030
IRT 4040
IRT 4020
IRT 4025
50-
-
-
-
-
-
-
-
TLA  5020 Z
TLA  5025 Z
69
86
TLAM 5020
TLAM 5025
84.5
107
-
-
-
-
50
50
58
58
20
25
2.8
2.8
50.0049.98--57.9957.9628 800
36 900
64 100
88 400
6 500
6 500
IRT 4520
IRT 4525
TA     5012 Z
TA     5015 Z
TA     5020 Z
TA     5025 Z
TA     5030 Z
TA     5040 Z
TAW 5045 Z
62.5
78
107
134
161
210
230
TAM    5012
TAM    5015
TAM    5020
TAM    5025
TAM    5030
TAM    5040
TAMW 5045
78
98.5
123
150
178
230
245
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
50
50
50
50
50
50
50
62
62
62
62
62
62
62
12
15
20
25
30
40
45
3.4
3.4
3.4
3.4
3.4
3.4
3.4
50.0049.9862.0261.99--17 700
25 800
38 000
49 100
59 500
76 500
76 700
24 000
39 000
64 000
89 000
114 000
157 000
158 000
6 500
6 500
6 500
6 500
6 500
6 500
6 500
IRT 4512
IRT 4515
IRT 4520
IRT 4525
IRT 4530
IRT 4540
IRT 4545
55-
-
-
-
-
-
-
-
TLA  5520 Z
TLA  5525 Z
75
98.5
TLAM 5520
TLAM 5525
98.5
118
-
-
-
-
55
55
63
63
20
25
2.8
2.8
55.0054.98--62.9962.9629 800
38 300
69 400
95 700
5 500
5 500
IRT 5020-1
IRT 5025-1
TA     5520 Z
TA     5525 Z
TA     5530 Z
TA     5540 Z
TAW 5545 Z
TAW 5550 Z
116
145
175
230
250
280
TAM    5520
TAM    5525
TAM    5530
TAM    5540
TAMW 5545
TAMW 5550
136
165
195
250
270
300
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
55
55
55
55
55
55
67
67
67
67
67
67
20
25
30
40
45
50
3.4
3.4
3.4
3.4
3.4
3.4
55.0054.9867.0266.99--39 600
51 200
62 000
80 000
79 900
91 500
69 700
97 000
124 000
172 000
172 000
205 000
5 500
5 500
5 500
5 500
5 500
5 500
IRT 5020-1
IRT 5025-1
IRT 5030-1
IRT 5040-1
IRT 5045-1
IRT 5050-1
60TA     6025 Z
TA     6030 Z
TA     6040 Z
TAW 6045 Z
TAW 6050 Z
158
191
250
270
305
TAM    6025
TAM    6030
TAM    6040
TAMW 6045
TAMW 6050
182
215
275
295
330
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
60
60
60
60
60
72
72
72
72
72
25
30
40
45
50
3.4
3.4
3.4
3.4
3.4
60.0059.9872.0271.99--54 700
66 300
85 700
85 400
97 800
108 000
139 000
193 000
193 000
229 000
5 000
5 000
5 000
5 000
5 000
IRT 5025
IRT 5030
IRT 5040
IRT 5045
IRT 5050
62TA     6212 Z78.0TAM    6212107.0------6274123.462.0061.9874.0273.99--20 10030 3004 500IRT 5212
65TA     6525 Z
TA     6530 Z
TAW  6545 Z
TAW  6550 Z
169
205
290
330
TAM     6525
TAM     6530
TAMW   6545
TAMW   6550
197
230
315
355
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
65
65
65
65
77
77
77
77
25
30
45
50
3.4
3.4
3.4
3.4
65.0064.9877.0276.99--56 500
68 500
88 300
101 000
116 000
149 000
207 000
246 000
4 000
4 000
4 000
4 000
IRT 5525
IRT 5530
IRT 5545
IRT 5550
70TA     7025 Z
TA     7030 Z
TA     7040 Z
TAW  7050 Z
181
220
290
350
TAM     7025
TAM     7030
TAM     7040
TAMW   7050
215
250
320
380
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
70
70
70
70
82
82
82
82
25
30
40
50
3.4
3.4
3.4
3.4
70.0069.9882.0281.99--58 500
70 900
92 000
105 000
124 000
159 000
222 000
262 000
3 500
3 500
3 500
3 500
IRT 6025
IRT 6030
IRT 6040
IRT 6050
                         
Part Number
TA1010Z
TA1012Z
TA1015Z
TA1020Z
TA1212Z
TA1215Z
TA1220Z
TA1225Z
TA1416Z
TA1420Z
TA1510Z
TA1512Z
TA1515Z
TA1520Z
TA1525Z
TA1616Z
TA1620Z
TA1715Z
TA1720Z
TA1725Z
TA1813Z
TA1815Z
TA1817Z
TA1819Z
TA1820Z
TA1825Z
TA1916Z
TA1920Z
TA2015Z
TA2020Z
TA2025Z
TA202820Z
TA2030Z
TA2116Z
TA2120Z
TA2210Z
TA2215Z
TA2220Z
TA2225Z
TA2230Z
TA223016Z
TA223020Z
TA2420Z
TA2428Z
TA243216Z
TA243220Z
TA2510Z
TA2515Z
TA2520Z
TA2525Z
TA2530Z
TA2616Z
TA2620Z
TA2820Z
TA2830Z
TA2920Z
TA2930Z
TA3015Z
TA3020Z
TA3025Z
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Number of Raceway Ring Rows Rotational Speed
(rpm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
1 Piece(s)Available

8 Days or more

10101710Single Row4000041503780--
1 Piece(s)Available

8 Days or more

-101712Single Row4000055905540--
1 Piece(s)Available

8 Days or more

-101715Single Row4000069207300--
1 Piece(s)Available

8 Days or more

-101720Single Row40000999011700--
1 Piece(s)Available

8 Days or more

-121912Single Row3500060006310--
1 Piece(s)Available

8 Days or more

-121915Single Row3500074408320--
1 Piece(s)Available

8 Days or more

-121920Single Row350001070013300--
1 Piece(s)Available

8 Days or more

-121925Single Row350001380018300--
1 Piece(s)Available

8 Days or more

-142216Single Row300001050012000--
1 Piece(s)Available

13 Days or more

-142220Single Row300001390017200--
1 Piece(s)Available

11 Days or more

10152210Single Row2500052905680--
1 Piece(s)Available

8 Days or more

-152212Single Row2500071208310--
1 Piece(s)Available

13 Days or more

10152215Single Row25000883011000--
1 Piece(s)Available

8 Days or more

10152220Single Row250001270017600--
1 Piece(s)Available

8 Days or more

-152225Single Row250001630024200--
1 Piece(s)Available

10 Days or more

10162416Single Row250001110013300--
1 Piece(s)Available

8 Days or more

-162420Single Row90001470019100--
1 Piece(s)Available

8 Days or more

-172415Single Row20000966012700--
1 Piece(s)Available

8 Days or more

10172420Single Row200001390020400--
1 Piece(s)Available

8 Days or more

-172425Single Row200001790028100--
1 Piece(s)Available

11 Days or more

-182513Single Row20000910012000--
1 Piece(s)Available

8 Days or more

-182515Single Row200001010013600--
1 Piece(s)Available

11 Days or more

10182517Single Row200001190016900--
40 Piece(s)Available

51 Days

-182519Single Row250001370020200767010200
1 Piece(s)Available

8 Days or more

-182520Single Row250001450021800--
1 Piece(s)Available

8 Days or more

-182525Single Row250001860030000--
1 Piece(s)Available

11 Days or more

-192716Single Row250001220015700--
1 Piece(s)Available

13 Days or more

-192720Single Row250001610022600--
1 Piece(s)Available

8 Days or more

-202715Single Row200001040014600--
1 Piece(s)Available

8 Days or more

-202720Single Row200001500023400--
1 Piece(s)Available

8 Days or more

-202725Single Row200001920032200--
1 Piece(s)Available

8 Days or more

-202820Single Row200001690024300--
1 Piece(s)Available

13 Days or more

10202730Single Row200002310041000--
30 Piece(s)Available

51 Days

10212916Single Row1900013300181001330018100
1 Piece(s)Available

11 Days or more

10212920Single Row190001760025900--
1 Piece(s)Available

10 Days or more

-222910Single Row1800066508500--
1 Piece(s)Available

11 Days or more

-222915Single Row180001110016400--
1 Piece(s)Available

13 Days or more

-222920Single Row180001600026300--
1 Piece(s)Available

11 Days or more

-222925Single Row180001970034300--
1 Piece(s)Available

8 Days or more

-222930Single Row180002380043700--
1 Piece(s)Available

8 Days or more

10223016Single Row180001320018200--
1 Piece(s)Available

8 Days or more

10223020Single Row180001750026100--
1 Piece(s)Available

8 Days or more

-243120Single Row160001700029200--
1 Piece(s)Available

8 Days or more

-243128Single Row160002450046700--
1 Piece(s)Available

8 Days or more

10243216Single Row160001420020500--
30 Piece(s)Available

51 Days

-243220Single Row1600018800294001880029400
1 Piece(s)Available

11 Days or more

-253310Single Row1500079909900--
1 Piece(s)Available

8 Days or more

-253315Single Row150001340019300--
1 Piece(s)Available

8 Days or more

10253320Single Row150001950031100--
1 Piece(s)Available

13 Days or more

-253325Single Row150002410040800--
1 Piece(s)Available

8 Days or more

-253330Single Row150002910052000--
1 Piece(s)Available

11 Days or more

10263416Single Row150001520022900--
20 Piece(s)Available

51 Days

-263420Single Row1500020100328002010032800
1 Piece(s)Available

11 Days or more

-283720Single Row130002120032300--
1 Piece(s)Available

11 Days or more

-283730Single Row130003300056900--
1 Piece(s)Available

8 Days or more

-293820Single Row130002200034200--
20 Piece(s)Available

51 Days

-293830Single Row1300034200603003420060300
1 Piece(s)Available

11 Days or more

-304015Single Row120001680022400--
1 Piece(s)Available

8 Days or more

10304020Single Row120002450036300--
1 Piece(s)Available

10 Days or more

10304025Single Row120003160050300--

Loading...

 

Basic Information

Raceway Ring Shape Needle Roller Load Direction Radial Inner/Outer Ring Material Steel
Outer Ring With Outer Ring Size Standards Metric System Specifications Standard / Abrasion Resistance / For high Speed
Rolling Element Material Steel Outer Ring Type Flat Format of Shaft Bearing Holder Mounted
Shield Shape Standard Shape

Additional Products in this Category

Tech Support