(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crossed Roller Bearing - Sealed, Caged, CRBC Series

Crossed Roller Bearing - Sealed, Caged, CRBC Series
  • Volume Discount

IKO Machined Type Needle Roller Bearings have an outer ring made by machining, heat treatment, and grinding. The outer ring has stable high rigidity and can be easily used even for light alloy housings.

These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.

PDF

Shaft dia.
mm
Identification numberMass (Ref.)
kg
Boundary dimensions mmr minMounting dimensions  mmCRBCCRB
With CageFull complementBasic dynamic load rating
C
N
Basic static load rating
C0
N
Basic dynamic load rating
C
N
Basic static load rating
C0
N
daDaBdaDa
Open TypeSealed TypeOpen TypeSealed Type
30CRBC   3010CRBC   3010 UUCRB   3010CRB   3010 UU0.123055100.334443 8304 1305 2906 350
40CRBC   4010CRBC   4010 UUCRB   4010CRB   4010 UU0.154065100.344544 2805 1405 9808 040
50CRBC   5013CRBC   5013 UUCRB   5013CRB   5013 UU0.295080130.6557110 70012 60014 20018 400
60CRBC   6013CRBC   6013 UUCRB   6013CRB   6013 UU0.336090130.6648111 60014 60015 40021 500
70CRBC   7013CRBC   7013 UUCRB   7013CRB   7013 UU0.3870100130.6759112 30016 70017 00025 500
80CRBC   8016CRBC   8016 UUCRB   8016CRB   8016 UU0.7480120160.68610718 20025 50024 30037 500
90CRBC   9016CRBC   9016 UUCRB   9016CRB   9016 UU0.8190130161.09811819 40028 60025 90042 100
100CRBC 10020CRBC 10020 UUCRB 10020CRB 10020 UU1.45100150201.010813431 50045 10039 40061 100
110CRBC 11020CRBC 11020 UUCRB 11020CRB 11020 UU1.56110160201.011814433 50050 70041 20066 700
120CRBC 12025CRBC 12025 UUCRB 12025CRB 12025 UU2.62120180251.513216447 70070 50059 90095 400
130CRBC 13025CRBC 13025 UUCRB 13025CRB 13025 UU2.82130190251.514017249 20074 80061 00099 800
140CRBC 14025CRBC 14025 UUCRB 14025CRB 14025 UU2.96140200251.515118350 70079 20064 100108 000
150CRBC 15025
CRBC 15030
CRBC 15025 UU
CRBC 15030 UU
CRB 15025
CRB 15030
CRB 15025 UU
CRB 15030 UU
3.16
5.3
150
150
210
230
25
30
1.5
1.5
160
166
192
202
53 800
69 200
87 700
108 000
65 000
85 900
113 000
144 000
200CRBC 20025
CRBC 20030
CRBC 20035
CRBC 20025 UU
-
-
CRB 20025
CRB 20030
CRB 20035
CRB 20025 UU
-
-
4.0
6.7
9.58
200
200
200
260
280
295
25
30
35
2
2
2
208
218
221
239
262
274
60 200
108 000
137 000
110 000
178 000
215 000
75 300
133 000
168 000
148 000
234 000
282 000
250CRBC   25025CRBC 25025 UU
-
-
CRB   25025CRB 25025 UU
-
-
4.97
8.1
14.8
250
250
250
310
330
355
25
30
40
2.525929067 200136 00083 900183 000
CRBC   25030
CRBC   25040
CRB   25030
CRB   25040
2.5265310116 000208 000146 000283 000
2.5271330179 000299 000215 000382 000
300CRBC   30025
CRBC   30035
CRBC   30040
CRBC 30025 UU
-
-
CRB   30025
CRB   30035
CRB   30040
CRB 30025 UU
-
-
5.88
13.4
17.2
300
300
300
360
395
405
25
35
40
2.531034173 800162 00091 900217 000
2.5318372163 000299 000205 000408 000
2.5321381194 000351 000235 000451 000
400CRBC   40035
CRBC   40040
CRBC   40070
-
-
-
CRB   40035
CRB   40040
CRB   40070
-
-
-
14.5
23.5
72.4
400
400
400
480
510
580
35
40
70
2.5414457133 000300 000165 000400 000
2.5423483222 000455 000270 000590 000
2.5430532470 000811 000576 0001 060 000
500CRBC   50040
CRBC   50050
CRBC   50070
-
-
-
CRB   50040
CRB   50050
CRB   50070
-
-
-
26.0
41.7
86.1
500
500
500
600
625
680
40
50
70
2.5517573212 000497 000259 000648 000
2.5531592247 000561 000306 000747 000
2.5530633536 0001 020 000653 0001 330 000
600CRBC   60040
CRBC   60070
CRBC 600120
-
-
-
CRB   60040
CRB   60070
CRB 600120
-
-
-
30.6
102
274
600
600
600
700
780
870
40
70
120
3.0621676231 000581 000287 000774 000
3.0630734591 0001 230 000700 0001 540 000
3.06438171 250 0002 210 0001 490 0002 800 000
700CRBC   70045
CRBC   70070
CRBC 700150
-
-
-
CRB   70045
CRB   70070
CRB 700150
-
-
-
46.5
115
478
700
700
700
815
880
1 020
45
70
150
3.0730785250 000681 000313 000917 000
3.0731834630 0001 390 000766 0001 810 000
3.07519531 660 0003 010 0001 980 0003 820 000
800CRBC   80070
CRBC 800100
-
-
CRB   80070
CRB 800100
-
-
109
247
800
800
950
1 030
70
100
4.0831907417 0001 090 000513 0001 440 000
4.0840972936 0002 040 0001 140 0002 640 000
                
Part Number
CRB12025UUC1
CRB13025C1
CRB3010C1
CRB5013UUC1
CRB6013UUC1
CRB8016UUC1
CRBC11020UUC1
CRBC12025UUC1
CRBC3010UUC1
CRBC4010C1
CRBC4010UUC1
CRBC5013C1
CRBC5013UUC1
CRBC6013UUC1
CRBC7013C1
CRBC7013UUC1
CRBC8016UUT1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRaceway Ring Shape I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Inner/Outer Ring Material Outer Ring Precision (JIS) Number of Raceway Ring Rows Specifications Rolling Element Material Retainer Type Rotational Speed
(rpm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
Format of Shaft Bearing Closed Type the Number of Oil Holes of Inner Wheel
(piece)
1 Piece(s)Available

8 Days

--12018025-With Outer RingGrade 0-Standard / For high Speed-No2675990095400--Full rollersClosed Type0
1 Piece(s)Available

8 Days

--13019025-With Outer RingGrade 0-Standard / For high Speed-No3136100099800--Full rollersOpen Type0
1 Piece(s)Available

8 Days

10-305510-With Outer RingGrade 0-Standard / For high Speed-No117652906350--Full rollersOpen Type0
1 Piece(s)Available

8 Days

--508013-With Outer RingGrade 0-Standard / For high Speed-No5331420018400--Full rollersClosed Type0
1 Piece(s)Available

8 Days

--609013-With Outer RingGrade 0-Standard / For high Speed-No5331540021500--Full rollersClosed Type0
1 Piece(s)Available

8 Days

--8012016-With Outer RingGrade 0-Standard / For high Speed-No4002430037500--Full rollersClosed Type0
2 Piece(s)Available

51 Days

10-11016020-With Outer RingGrade 0-For high Speed--6000033500507003350050700Holder MountedClosed Type0
1 Piece(s)Available

51 Days

10-12018025-With Outer RingGrade 0-For high Speed--6000047700705004770070500Holder MountedClosed Type0
1 Piece(s)Available

8 Days

10-305510-With Outer RingGrade 0-For high Speed--141238305290--Holder MountedClosed Type0
1 Piece(s)Available

8 Days

--406510-With Outer RingGrade 0-For high Speed--142942805140--Holder MountedOpen Type0
1 Piece(s)Available

8 Days

--406510-With Outer RingGrade 0-For high Speed--114342805140--Holder MountedClosed Type0
1 Piece(s)Available

8 Days

--508013-With Outer RingGrade 0-For high Speed--11541070012600--Holder MountedOpen Type0
1 Piece(s)Available

8 Days

--508013-With Outer RingGrade 0-For high Speed--9231160014600--Holder MountedClosed Type0
1 Piece(s)Available

8 Days

10-609013-With Outer RingGrade 0-For high Speed--8001160014600--Holder MountedClosed Type0
1 Piece(s)Available

8 Days

10-7010013-With Outer RingGrade 0-For high Speed--8821230016700--Holder MountedOpen Type0
1 Piece(s)Available

8 Days

--7010013-With Outer RingGrade 0-For high Speed--7061230016700--Holder MountedClosed Type0
2 Piece(s)

8 Days

-Cylindrical Roller80120-Steel--Single RowStandardSteel-6003210043400-----

Loading...

  1. 1
 

Basic Information

Load Direction Radial Size Standards Metric System

Additional Products in this Category

Tech Support