(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Free Mount Cylinder, Long Stroke Type, Non-Rotating Rod, Double Acting: Single Rod CUK Series

Free Mount Cylinder, Long Stroke Type, Non-Rotating Rod, Double Acting: Single Rod CUK Series
  • Volume Discount

An air cylinder manufactured by SMC.
[Features]
· A space-saving air cylinder with multiple surfaces capable of direct mounting.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDUK6-50D
CDUK6-60D
CDUK10-40D
CDUK10-50D-XC34
CDUK10-60D
CDUK16-50D
CDUK16-60D
CDUK20-60D
CDUK20-100D
CDUK25-75D-XC19
CDUK25-90D
CDUK25-100D
CDUK32-100D
CUK16-50D
CUK20-60D
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Port thread type Custom-made Specifications Lock unit magnet
1 Piece(s)Available

Quote

----M5 × 0.8NoneBuilt-in magnet
1 Piece(s)Available

Quote

-----NoneBuilt-in magnet
1 Piece(s)Available

Quote

10$1040$40-10~70$-10~70~0.15~0.7$0.15~0.7~M5 × 0.8NoneBuilt-in magnet
1 Piece(s)Available

Quote

-----Non-rotating plate with workpiece mounting screw (no extended part on the rod end)Built-in magnet
1 Piece(s)Available

Quote

-----NoneBuilt-in magnet
1 Piece(s)Available

3 Days

16$1650$50-10~70$-10~70~0.1~0.7$0.1~0.7~M5 × 0.8NoneBuilt-in magnet
1 Piece(s)Available

Quote

-----NoneBuilt-in magnet
1 Piece(s)Available

Quote

-----NoneBuilt-in magnet
1 Piece(s)Available

Quote

----M5 × 0.8NoneBuilt-in magnet
1 Piece(s)Available

Quote

---0.08~0.7-Intermediate stroke (5-mm spacer compatible)Built-in magnet
1 Piece(s)Available

Quote

---0.08~0.7-NoneBuilt-in magnet
1 Piece(s)Available

Quote

---0.08~0.7-NoneBuilt-in magnet
1 Piece(s)Available

Quote

---0.08~0.7Rc 1/8NoneBuilt-in magnet
1 Piece(s)Available

Quote

-----NoneWithout magnet
1 Piece(s)Available

Quote

-----NoneWithout magnet
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Port thread type Custom-made Specifications Lock unit magnet

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Plate Cylinder
Additional Function With rod detent function Environment, Applications Standard End Locking No
Valves No Cushion Rubber cushion Auto Switches None

Additional Products in this Category

Tech Support