(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
·A brake is attached to the cylinder that can be moved and measured
·Cylinder capable of highly reproducible positioning (Stop accuracy ±0.5 mm)
"Brake mechanism"
·Uses a spring and pneumatic lock method
・ It can be locked in both directions
"System configuration"
·Stroke reading cylinder with brake + counter
"Measurement function"
·Resolution 0.1 mm / pulse
Part Number
Configured Part Number is shown.
Part Number |
---|
CE2B40-100-Y59AL |
CE2B40-175 |
CE2B63-600 |
CE2C100-350 |
CE2D63-86-K59WL |
CE2F40-75 |
CE2F40-475 |
CE2F50-400 |
CE2F50-400-M9BWS |
CE2F80-350 |
CE2F80-600J-M9BW |
CE2L40-200-A64 |
CE2L63-220J |
CE2L63-600 |
Loading...
Rod Operation Method | Single Rods | Cylinder Operation Method | Double Acting | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With Brake | Environment, Applications | Standard | Operating Temperature(℃) | 0 to 60:: |
End Locking | Presence | Valves | Presence | Cushion | With cushions on both sides |
Operating Pressure(MPa) | 0.1 to 1.0 | Specifications | Built-in magnet | Port thread type | Rc |
With/without connector | Available |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy