(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Achieves low acceleration and reduced speed transfer of workpieces for which shock should be avoided.
[Features]
·Achieves space saving with a simple circuit
·Compatible with cleanroom class, ISO class 4 (ISO 14644-1)
·Shortening takt time
·Smooth acceleration/deceleration that is not affected by load/speed/pressure fluctuations
Part Number
Configured Part Number is shown.
Part Number |
---|
RECB25-400 |
RECB40-300 |
RECB40-700 |
RECF40-400-A93L |
RECL25-400 |
RECL25-420 |
RECL32-325-A93L |
RECL32-450 |
RECL32-450-A93L |
RECL40-400-C73 |
Part Number |
---|
Loading...
Rod Operation Method | Single Rods | Cylinder Operation Method | Double Acting | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | End Locking | No |
Valves | No | Port thread type | Rc | Connector type | None |
Auto switch mounting bracket | N/A |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy