(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Power Cylinder, RHC Series

High Power Cylinder, RHC Series
  • Volume Discount

[Features]
· Smooth cushioning at from high speeds (3,000 mm/s) with light loads to mid- to low speeds with medium loads.
· Energy absorption capacity 10 to 20 times that of a general-purpose cylinder.

Part Number

Configured Part Number is shown.

Part Number
RHCB20-150-M9B3
RHCB20-230-M9B-C
RHCB20-240-M9BL
RHCB20-250
RHCB25-130
RHCB25-200
RHCB25-250
RHCB25-450
RHCB25-550
RHCB25-650
RHCB25-665
RHCB25-700
RHCB32-1000
RHCB32-250
RHCB32-500
RHCB32-550
RHCB32-620
RHCB32-700-XC93
RHCB32-825
RHCB32-900
RHCB32-900-A93L
RHCB32TN-700
RHCB40-1000
RHCB40-1000-A93L
RHCB40-1000-A93LS
RHCB40-1050
RHCB40-1050-A93LS
RHCB40-200
RHCB40-260
RHCB40-280
RHCB40-375
RHCB40-400
RHCB40-420
RHCB40-425
RHCB40-450
RHCB40-520
RHCB40-550
RHCB40-600
RHCB40-710
RHCB40-720
RHCB40-765
RHCB40-770
RHCB40-880
RHCB40-900
RHCB40-900-C73LS
RHCB40-950
RHCB40-950-M9BL
RHCB50-100
RHCB50-1000
RHCB50-1450
RHCB50-300
RHCB50-380
RHCB50-580
RHCB50-620
RHCB50-800
RHCB50-890
RHCB50-900
RHCB63-175-B54L
RHCB63-250-B54L
RHCB63-570
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Mount Support Custom-made Specifications Customized specification (port positions) Auto switch mounting bracket Piston rod and rod-end nut material Made-to-order specification (relief valve adjustment screw position)
1 Piece(s)Available

Quote

---RcM9B0.53 pcs.Basic typeNoneNoneN/AStainless steelN/A
1 Piece(s)Available

Quote

-230-RcM9B0.52 pcs.Basic typeNoneNoneAvailableStainless steelN/A
1 Piece(s)Available

Quote

-240-RcM9B32 pcs.Basic typeNoneNoneN/AStainless steelN/A
1 Piece(s)Available

Quote

---RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStainless steelN/A
1 Piece(s)Available

Quote

-130-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStainless steelN/A
1 Piece(s)Available

Quote

252000.05~1.0RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStainless steelN/A
1 Piece(s)Available

Quote

252500.05~1.0RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStainless steelN/A
1 Piece(s)Available

3 Days

254500.05~1.0RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStainless steelN/A
1 Piece(s)Available

Quote

255500.05~1.0RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStainless steelN/A
1 Piece(s)Available

Quote

256500.05~1.0RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStainless steelN/A
1 Piece(s)Available

3 Days

-665-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStainless steelN/A
1 Piece(s)Available

Quote

-700-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStainless steelN/A
1 Piece(s)Available

Quote

-1,000-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

---RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-500-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-550-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-620-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-700-RcWithout auto switch (built-in magnet)NoneNoneBasic typeImproved water-resistance + lubrication retentionNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-825-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-9000.05~1.0RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-900-RcA9332 pcs.Basic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-7000.05~1.0NPTWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-1,000-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-1,000-RcA9332 pcs.Basic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-1,000-RcA9331 pc.Basic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

401,0500.05~1.0RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

401,0500.05~1.0RcA9331 pc.Basic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

---RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-260-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-280-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-375-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-400-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-420-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-425-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-450-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-520-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

405500.05~1.0RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

406000.05~1.0RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-710-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-720-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-765-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-770-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-880-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

409000.05~1.0RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-900-RcC7331 pc.Basic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-950-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-950-RcM9B32 pcs.Basic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

---RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

501,0000.05~1.0RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-1,450-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

---RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

503800.05~1.0RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

505800.05~1.0RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-620-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-800-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

508900.05~1.0RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-900-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

631750.05~1.0RcB5432 pcs.Basic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

---RcB5432 pcs.Basic typeNoneNoneN/AStandard (carbon steel)N/A
1 Piece(s)Available

Quote

-570-RcWithout auto switch (built-in magnet)NoneNoneBasic typeNoneNoneN/AStandard (carbon steel)N/A

Loading...

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Standard
Additional Function Standard Environment, Applications High speed / high frequency End Locking No
Valves No Connector type None

Additional Products in this Category

Tech Support