(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An air cylinder manufactured by SMC
[Features]
· An air cylinder with reduced stick-slip at low speed ranges
· Stable operation possible even at 5 mm/s (JIS B8377 compliant)
· Ensures low friction, even during bi-directional operation
· Lightweight and with improved functionality (new structure equivalent to the standard models)
· Interchangeable (mounting compatibility) with standard products
Part Number
Configured Part Number is shown.
Loading...
Rod Operation Method | Single Rods | Cylinder Operation Method | Double Acting | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Low Friction (Internal Resistance) | End Locking | No |
Cushion | Rubber cushion | Operating Pressure(MPa) | 0.02 to 0.7 | Swinging Receiving Metal | Without bracket |
Rod Tip Metal Fitting | Without bracket | Rod Tip Shape | Male rod end | Custom-made Specifications | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy