(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pencil-Shaped Cylinder Double-Acting Rubber-Air Cushioned SCPD3-*C Series

Pencil-Shaped Cylinder Double-Acting Rubber-Air Cushioned SCPD3-*C Series

Ultra-small and lightest series with the smallest bore size (ø6 to ø16) among general cylinders.

PDF

Part Number

Configured Part Number is shown.

Part Number
SCPD3-[00,​CB,​FA,​LS]-[6,​10,​16]-[15,​30,​45,​60]
SCPD3-[00,​FA,​LS]-[6,​10,​16]-[15,​30,​45,​60]-O
SCPD3-L-[00,​CB,​FA,​LS]-[6,​10,​16]-[15,​30,​45,​60]
SCPD3-L-[00,​FA,​LS]-[6,​10,​16]-[15,​30,​45,​60]-O
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder I.D: D
(φ)
Stroke: L
(mm)
With or Without Switch Type of Support Support Bracket Mounting Position Head Side Port Direction
1 Piece(s)

17 Days or more

6 ~ 1615 ~ 60NoAxial foot style / Basic Type / Flange Shape / U-Shaped Clevis TypeRod SideVertical Direction
1 Piece(s)

17 Days or more

6 ~ 1615 ~ 60NoAxial foot style / Basic Type / Flange ShapeRod SideVertical Direction
1 Piece(s)

27 Days or more

6 ~ 1615 ~ 60PresenceAxial foot style / Basic Type / Flange Shape / U-Shaped Clevis TypeRod SideVertical Direction
1 Piece(s)

27 Days or more

6 ~ 1615 ~ 60PresenceAxial foot style / Basic Type / Flange ShapeRod SideVertical Direction

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Standard
Operating Temperature(℃) -10::60 End Locking No Valves No
Operating Pressure(MPa) 0.15 (Tube I.D. φ6) 0.1 (φ10, 16)::1.0 Cushion Rubber Cushion

Additional Products in this Category

Tech Support