(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A standard type short double action, single rod cylinder.
[Features]
· An air cylinder with an overall length reduced by up to 51 mm and weight reduced by up to 24% (compared to CG1).
· Female rod end available as standard.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Rod Operation Method | Single Rods | Cylinder Operation Method | Double Acting | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Cushion | Rubber cushion |
Operating Pressure(MPa) | 0.05 to 0.7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy