(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder With Improved Water Resistance, Standard Type, Double Acting, Single Rod CG1 Series

Air Cylinder With Improved Water Resistance, Standard Type, Double Acting, Single Rod CG1 Series
  • Volume Discount

[Features]
· Suitable for use with machine tools in a coolant fluid atmosphere.
· Compatible with use in environments with water splashing, such as food processing machines and car washes.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CDG1FN32V-200Z-H7BAL
CDG1LA32V-400Z-M9BAL
CDG1LA40R-280Z
CDG1LA50R-450Z
CDG1LN32R-450Z-M9BAZ
CDG1LN32V-300Z
CDG1TA63R-410Z-XC6
CG1LA32R-500Z-XC6
CG1LN40V-520Z
CG1TA63R-410Z-XC6
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Cushion Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Custom-made Specifications Material of Gasket
1 Piece(s)Available

Quote

---Rubber cushionBuilt-in magnetH7BA32Band mounting styleRod-end flange typeNonePacking FKM (Fluoroelastomer)
1 Piece(s)Available

Quote

-400-Air cushionBuilt-in magnetM9BA32Band mounting styleAxial foot typeNonePacking FKM (Fluoroelastomer)
1 Piece(s)Available

Quote

-280-Air cushionBuilt-in magnetWithout auto switch---Axial foot typeNonePacking NBR (Nitrile rubber)
1 Piece(s)Available

Quote

-450-Air cushionBuilt-in magnetWithout auto switch---Axial foot typeNonePacking NBR (Nitrile rubber)
1 Piece(s)Available

8 Days

-450-Rubber cushionBuilt-in magnetM9BA52Band mounting styleAxial foot typeNonePacking NBR (Nitrile rubber)
1 Piece(s)Available

8 Days

-300-10~70Rubber cushionBuilt-in magnetWithout auto switch---Axial foot typeNonePacking FKM (Fluoroelastomer)
1 Piece(s)Available

8 Days

-410-Air cushionBuilt-in magnetWithout auto switch---Head end trunnion typeMaterial: stainless steelPacking NBR (Nitrile rubber)
1 Piece(s)Available

Quote

-500-Air cushionWithout magnet----Axial foot typeMaterial: stainless steelPacking NBR (Nitrile rubber)
1 Piece(s)Available

Quote

-520-Rubber cushionWithout magnet----Axial foot typeNonePacking FKM (Fluoroelastomer)
1 Piece(s)Available

Quote

60410-Air cushionWithout magnet----Head end trunnion typeMaterial: stainless steelPacking NBR (Nitrile rubber)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Cushion Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Custom-made Specifications Material of Gasket

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Standard
Additional Function Standard Environment, Applications Standard Operating Pressure(MPa) 0.05 to 1.0
Port thread type Rc Swinging Receiving Metal Without bracket Rod Tip Metal Fitting Without bracket
Rod Tip Shape Male rod end Bellows Without rod boot Specification of cylinder Cylinder with improved water resistance

Additional Products in this Category

Tech Support