(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Mini speed controller prevents rotation and breaking of tubing by means of a rotation lock ring.
[Features]
· Ultra small body: piping space can be reduced due to ultra small form factor.
· Rotation lock ring type: rotation of the lock ring prevents turning (rotation) and breaking of tubing.
· Thread part sealing (R thread): can be used for piping as-is due to thread element sealing.
· Upper thread element flexibility: the elbow body and threaded part can be rotated.
· Not a rotary type.
Part Number
Configured Part Number is shown.
Part Number |
---|
M4R-01-I |
M4R-M3-I |
M4R-M3-O |
M4R-M5-I |
M4R-M5-O |
M6R-01-I |
M6R-01-O |
M6R-M5-I |
M6R-M5-O |
Part Number |
---|
Loading...
Type | Speed Controller | Main Body Shape | Elbow | Environment, Applications | Standard |
---|---|---|---|---|---|
Operating Temperature Range(℃) | -5::60 | Thread Portion Material | C3604: Brass | Operating Pressure Range(MPa) | 0.05::0.7 |
Knob Type | Standard | Lock Nut Type | Ring Nut | Joint Type | Male thread + One-Touch Couplings |
Max. Operating Pressure(MPa) | 0.7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy