(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tamper Proof Speed Controller With One-Touch Fitting, Elbow Type / Universal Type, AS Series【1-10 Pieces Per Package】

Tamper Proof Speed Controller With One-Touch Fitting, Elbow Type / Universal Type, AS Series
  • Volume Discount

Speed controller with one-touch fitting, in which the flow rate can be adjusted using a dedicated tool.
[Features]
· Prevents unintentional manual operation.
· RoHS compliant.
· Elbow type / universal type.
· Fluid: air.
· Proof pressure: 1.5 MPa.
· Maximum operating pressure: 1 MPa.
· Minimum operating pressure: 0.1 MPa.
· Ambient and fluid temperature: -5 to +60°C (no freezing).

(i)Caution

  • See catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
AS1201F-M5-04T
AS1201F-M5-06T
AS1201F-U10/32-03T
AS1201F-U10/32-07T
AS1211F-M5-04T
AS1211F-M5-06T
AS1301F-M5-04T
AS1301F-M5-06T
AS1301F-U10/32-03T
AS1311F-M5-04T
AS2201F-01-04ST
AS2201F-01-06ST
AS2201F-01-08ST
AS2201F-01-10ST
AS2201F-02-04ST
AS2201F-02-06ST
AS2201F-02-08ST
AS2201F-02-10ST
AS2201F-N01-03ST
AS2201F-N01-07ST
AS2201F-N01-09ST
AS2201F-N02-03ST
AS2201F-N02-07ST
AS2201F-N02-09ST
AS2201F-N02-11ST
AS2211F-01-04ST
AS2211F-01-06ST
AS2211F-01-08ST
AS2211F-02-04ST
AS2211F-02-06ST
AS2211F-02-08ST
AS2211F-02-10ST
AS2211F-N01-03ST
AS2211F-N01-07ST
AS2211F-N01-09ST
AS2211F-N02-07ST
AS2211F-N02-11ST
AS2301F-01-04ST
AS2301F-01-06ST
AS2301F-01-08ST
AS2301F-02-04ST
AS2301F-02-06ST
AS2301F-02-08ST
AS2301F-02-10ST
AS2301F-N02-07ST
AS2311F-01-06ST
AS3201F-02-08ST
AS3201F-02-10ST
AS3201F-03-06ST
AS3201F-03-08ST
AS3201F-03-10ST
AS3201F-03-12ST
AS3201F-N03-11ST
AS3211F-02-08ST
AS3211F-03-06ST
AS3211F-03-08ST
AS3211F-03-10ST
AS3211F-N03-11ST
AS3301F-02-10ST
AS3301F-02-12ST
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Control Method Flow Rate
(l/min)
Format Ambient Temperature and Working Fluid Temperature
(℃)
Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out100[Elbows] Cylinder direct-connected elbow type-5~605 × 0.8No sealM4-M5 standard

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out100[Elbows] Cylinder direct-connected elbow type-5~605 × 0.8No sealM6-M5 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out100[Elbows] Cylinder direct-connected elbow type-5~6010-32No sealUNF-5/32M5 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out-[Elbows] Cylinder direct-connected elbow type-10-32No sealUNF-1/4M5 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In100[Elbows] Cylinder direct-connected elbow type-5~605 × 0.8No sealM4-M5 standard

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-In100[Elbows] Cylinder direct-connected elbow type-5~605 × 0.8No sealM6-M5 standard

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out100Universal-5~605 × 0.8No sealM4-M5 standard

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out100Universal-5~605 × 0.8No sealM6-M5 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out100Universal-5~6010-32No sealUNF-5/32M5 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In-Universal-5 × 0.8No sealM4-M5 standard

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out180[Elbows] Cylinder direct-connected elbow type-5~601/8With sealR4-1/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out230[Elbows] Cylinder direct-connected elbow type-5~601/8With sealR6-1/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out-[Elbows] Cylinder direct-connected elbow type-1/8With sealR8-1/8, 1/4 standards

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out-[Elbows] Cylinder direct-connected elbow type-1/8With sealR10-1/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out260[Elbows] Cylinder direct-connected elbow type-5~601/4With sealR4-1/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out390[Elbows] Cylinder direct-connected elbow type-5~601/4With sealR6-1/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out460[Elbows] Cylinder direct-connected elbow type-1/4With sealR8-1/8, 1/4 standards

5 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out460[Elbows] Cylinder direct-connected elbow type-5~601/4With sealR10-1/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out180[Elbows] Cylinder direct-connected elbow type-5~601/8With sealNPT-5/321/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out-[Elbows] Cylinder direct-connected elbow type-1/8With sealNPT-1/41/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out-[Elbows] Cylinder direct-connected elbow type-1/8With sealNPT-5/161/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out260[Elbows] Cylinder direct-connected elbow type-1/4With sealNPT-5/321/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out460[Elbows] Cylinder direct-connected elbow type-5~601/4With sealNPT-1/41/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out460[Elbows] Cylinder direct-connected elbow type-1/4With sealNPT-5/161/8, 1/4 standards

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out460[Elbows] Cylinder direct-connected elbow type-1/4With sealNPT-3/81/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In-[Elbows] Cylinder direct-connected elbow type-1/8With sealR4-1/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-In230[Elbows] Cylinder direct-connected elbow type-5~601/8With sealR6-1/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In230[Elbows] Cylinder direct-connected elbow type-5~601/8With sealR8-1/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In260[Elbows] Cylinder direct-connected elbow type-1/4With sealR4-1/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In390[Elbows] Cylinder direct-connected elbow type-5~601/4With sealR6-1/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In460[Elbows] Cylinder direct-connected elbow type-5~601/4With sealR8-1/8, 1/4 standards

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In460[Elbows] Cylinder direct-connected elbow type-1/4With sealR10-1/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In-[Elbows] Cylinder direct-connected elbow type-1/8With sealNPT-5/321/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In-[Elbows] Cylinder direct-connected elbow type-1/8With sealNPT-1/41/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In-[Elbows] Cylinder direct-connected elbow type-1/8With sealNPT-5/161/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In460[Elbows] Cylinder direct-connected elbow type-1/4With sealNPT-1/41/8, 1/4 standards

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In460[Elbows] Cylinder direct-connected elbow type-1/4With sealNPT-3/81/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out-Universal-1/8With sealR4-1/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out230Universal-5~601/8With sealR6-1/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out230Universal-5~601/8With sealR8-1/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out260Universal-1/4With sealR4-1/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out390Universal-5~601/4With sealR6-1/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out460Universal-5~601/4With sealR8-1/8, 1/4 standards

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out460Universal-1/4With sealR10-1/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out460Universal-1/4With sealNPT-1/41/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In230Universal-5~601/8With sealR6-1/8, 1/4 standards

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out790[Elbows] Cylinder direct-connected elbow type-1/4With sealR8-3/8 standard

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out920[Elbows] Cylinder direct-connected elbow type-5~601/4With sealR10-3/8 standard

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out660[Elbows] Cylinder direct-connected elbow type-5~603/8With sealR6-3/8 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out790[Elbows] Cylinder direct-connected elbow type-5~603/8With sealR8-3/8 standard

5 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out920[Elbows] Cylinder direct-connected elbow type-5~603/8With sealR10-3/8 standard

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out920[Elbows] Cylinder direct-connected elbow type-5~603/8With sealR12-3/8 standard

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out920[Elbows] Cylinder direct-connected elbow type-3/8With sealNPT-3/83/8 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In790[Elbows] Cylinder direct-connected elbow type-1/4With sealR8-3/8 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In660[Elbows] Cylinder direct-connected elbow type-3/8With sealR6-3/8 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In790[Elbows] Cylinder direct-connected elbow type-3/8With sealR8-3/8 standard

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In920[Elbows] Cylinder direct-connected elbow type-3/8With sealR10-3/8 standard

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In920[Elbows] Cylinder direct-connected elbow type-3/8With sealNPT-3/83/8 standard

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out920Universal-1/4With sealR10-3/8 standard

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out920Universal-5~601/4With sealR12-3/8 standard

Loading...

Basic Information

Type Speed Controller Body Material PBT / Brass + Electroless Nickel Plating Environment, Applications Standard
Thread Portion Material Stainless steel 304 Operating Pressure Range(MPa) 0.1::1.0 Knob Type Tamper Proof
Lock Nut Option Hexagon Shape Lock Nut Joint Type Male thread + One-Touch Couplings Made-to-order specifications None

Additional Products in this Category

Tech Support