(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flow Controls - Universal Elbow, Stainless Steel Thread, Knob Adjustment, FS Series

Flow Controls - Universal Elbow, Stainless Steel Thread, Knob Adjustment, FS Series
  • Volume Discount

A speed controller made of stainless steel for improved strength and corrosion resistance.

Part Number

Configured Part Number is shown.

Part Number
FS6R-01SCW-I
FS8R-02SC-I
FS10R-02SC-O
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSControl Direction Tube Outer Dia. D
(φ)
Thread Size T Main Body Color
1 Piece(s)Available

13 Days or more

10Meter-In6R1/8White
1 Piece(s)Available

13 Days or more

10Meter-In8R1/4Black
1 Piece(s)Available

13 Days or more

10Meter-Out10R1/4Black

Loading...

  1. 1

Basic Information

Type Speed Controller Main Body Shape Elbow Environment, Applications Standard / Corrosion Resistant / Sputtering Resistance
Operating Temperature Range(℃) -5::60 Thread Portion Material 303 Stainless Steel Operating Pressure Range(MPa) 0.05::0.7
Knob Type Standard Lock Nut Type Ring Nut Joint Type Male thread + One-Touch Couplings
Max. Operating Pressure(MPa) 0.7

Additional Products in this Category

Tech Support