(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flow Controls - Universal Elbow Push to Connect, Sputter Resistant, Brass, Adjustable, FUJI SC Series

Flow Controls - Universal Elbow Push to Connect, Sputter Resistant, Brass, Adjustable, FUJI SC Series
  • Volume Discount

Speed controller prevents rotation and breaking of tubing by means of a rotation lock ring.

[Features]
· Rotation lock ring type: prevents twisting (rotation) of tubing.
· Screw element seal (R screw): Can be used for piping as-is due to screw element sealing.
· Upper thread flexibility: the elbow body and threaded part can be rotated.
· Not rotary type.

Part Number

Configured Part Number is shown.

Part Number
4-01SC-I
4-01SC-O
4-M5SC-I
4-M5SC-O
6-01SC-I
6-01SC-O
6-02SC-I
6-02SC-O
6-M5SC-I
6-M5SC-O
6R-01SC-I
6R-01SC-O
6R-02SC-I
6R-02SC-O
6R-M5SC-I
8-01SC-I
8-01SC-O
8-02SC-I
8-02SC-O
8-03SC-I
8-03SC-O
8R-01SC-I
8R-01SC-O
8R-02SC-I
8R-02SC-O
8R-03SC-I
10-02SC-I
10-03SC-I
10-03SC-O
10-04SC-I
10-04SC-O
10R-02SC-I
10R-02SC-O
10R-03SC-I
10R-03SC-O
10R-04SC-I
10R-04SC-O
12-03SC-I
12-03SC-O
12-04SC-I
12-04SC-O
12R-03SC-I
12R-03SC-O
12R-04SC-I
12R-04SC-O
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Control Direction Tube Outer Dia. D
(φ)
Thread Size T
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-In4R1/8
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-Out4R1/8
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-In4M5×0.8
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-Out4M5×0.8
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-In6R1/8
1 Piece(s)Available

8 Days or more

10C3604: BrassMeter-Out6R1/8
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-In6R1/4
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-Out6R1/4
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-In6M5×0.8
1 Piece(s)Available

8 Days or more

10C3604: BrassMeter-Out6M5×0.8
1 Piece(s)Available

13 Days or more

10-Meter-In6R1/8
1 Piece(s)Available

8 Days or more

10-Meter-Out6R1/8
1 Piece(s)Available

13 Days or more

10-Meter-In6R1/4
1 Piece(s)Available

8 Days or more

10-Meter-Out6R1/4
1 Piece(s)Available

13 Days or more

10-Meter-In6M5×0.8
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-In8R1/8
1 Piece(s)Available

8 Days or more

10C3604: BrassMeter-Out8R1/8
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-In8R1/4
1 Piece(s)Available

8 Days or more

10C3604: BrassMeter-Out8R1/4
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-In8R3/8
1 Piece(s)Available

8 Days or more

10C3604: BrassMeter-Out8R3/8
1 Piece(s)Available

13 Days or more

10-Meter-In8R1/8
1 Piece(s)Available

13 Days or more

10-Meter-Out8R1/8
1 Piece(s)Available

13 Days or more

10-Meter-In8R1/4
1 Piece(s)Available

8 Days or more

10-Meter-Out8R1/4
1 Piece(s)Available

13 Days or more

10-Meter-In8R3/8
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-In10R1/4
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-In10R3/8
1 Piece(s)Available

8 Days or more

10C3604: BrassMeter-Out10R3/8
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-In10R1/2
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-Out10R1/2
1 Piece(s)Available

13 Days or more

10-Meter-In10R1/4
1 Piece(s)Available

8 Days or more

10-Meter-Out10R1/4
1 Piece(s)Available

13 Days or more

10-Meter-In10R3/8
1 Piece(s)Available

8 Days or more

10-Meter-Out10R3/8
1 Piece(s)Available

13 Days or more

10-Meter-In10R1/2
1 Piece(s)Available

8 Days or more

10-Meter-Out10R1/2
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-In12R3/8
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-Out12R3/8
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-In12R1/2
1 Piece(s)Available

13 Days or more

10C3604: BrassMeter-Out12R1/2
1 Piece(s)Available

13 Days or more

10-Meter-In12R3/8
1 Piece(s)Available

12 Days or more

10-Meter-Out12R3/8
1 Piece(s)Available

13 Days or more

10-Meter-In12R1/2
1 Piece(s)Available

8 Days or more

10-Meter-Out12R1/2

Loading...

  1. 1

Basic Information

Type Speed Controller Main Body Shape Elbow Environment, Applications Standard / Sputtering Resistance
Operating Temperature Range(℃) -5::60 Thread Portion Material C3604: Brass Operating Pressure Range(MPa) 0.05::0.7
Knob Type With Flat-Blade Screwdriver Groove Lock Nut Type Chamfered with Two Parallel Planes Joint Type Male thread + One-Touch Couplings
Max. Operating Pressure(MPa) 0.7

Additional Products in this Category

Tech Support