(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Backflow detection is possible.
· Zero reset setting is possible.
· Repeatability: ±1.5%F.S., (Analog output)
· 3-color, 2-screen display.
· Flow direction can be changed after installation.
Part Number
Configured Part Number is shown.
Part Number |
---|
LFE0A-MTC |
LFE0A-MVC |
LFE0B-MV |
LFE0B-MVC |
LFE0C-M |
LFE0C-MTC |
LFE0D-MTC |
LFE0D-MVC |
Part Number |
---|
Loading...
Type | Flow monitor | Sensor, Monitor Structure | Remote type monitor unit | Number of Input Points | 1 |
---|---|---|---|---|---|
Number of Output Points | 2 | Power Supply Type | DC | Power Supply Voltage(V) | 24±10% |
Mounting Holes | No | Display | Digital | Lamp | Presence |
Acquired Standards | CE | IP | IP40 | Lead Wire | Power supply / Output connection lead wire available (2 m) |
Unit Specifications (Instantaneous Flow Rate) | L/min | Unit Specifications (Integrated Flow Rate) | L |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy