(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Capable of perceiving the pressure.
Part Number
Configured Part Number is shown.
MPSS6A
Part Number |
MDPSA |
MPSS6A |
Part Number | |
Type | No. |
MPSS | 6A |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Applicable Fluid | Air |
Set Pressure (Mpa) | 0.1~0.7 |
Max. Operating Pressure (Mpa) | 0.8 |
Pressure Resistance (Mpa) | 1.0 |
Operating Temp. Range (°C) | 5~60 |
Pipe Connection Bore Dia. | R1/8 |
Sensor Switches | Lead Switches (Contact Type) |
Normally Open / LED Lights when ON | |
Lead Wire Length 1m | |
Contact Capacity: 85~115VAC /5 ~ 30VDC, 25mA or less | |
Mass | 185g |
Type | Pressure Switch | Rated Pressure (Max.) | 0.7Mpa | Rated Pressure (Min.) | 0.1MPa |
---|---|---|---|---|---|
Pipe Port Type | Male thread | Pressure Type | Standard | Pressure Resistant(MPa) | 1 |
Operating Temperature Range(℃) | 60:: | Power Supply Type | DC | Power Supply Voltage(V) | 5~30 |
Pipe Connection Direction | Down |
Please check the type/dimensions/specifications of the part MPSS6A in the Pressure Switch series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy