(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Compact Pressure Switch ZSE1/ISE1 Series with easy and simple wiring connector type.
[Features]
· Hysteresis can be set.
Part Number |
---|
ISE1-01-14L |
ZSE1-00-14L |
ZSE1-00-15 |
ZSE1-00-15CL |
ZSE1-00-15L |
ZSE1-00-55CN |
Loading...
Type | Pressure Switch | Fluid Type | Air | Sensor, Monitor Structure | Separate Type, Connector Joint |
---|---|---|---|---|---|
Fluid Characteristics | Noncorrosive / Incombustible | Operating Temperature Range(℃) | 0::60 | Number of Input Points | 1 |
Number of Output Points | 1 | Power Supply Type | DC | Power Supply Voltage(V) | 12 to 24 ±10% |
Pipe Connection Direction | Down | Mounting Holes | Presence | Display | No |
Lamp | Presence | Acquired Standards | CE | Enclosure | IP40 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy