(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Low Differential Pressure Sensor PSE550 Series with power LED status indicator.
[Features]
· Analog output (voltage/current).
[Applications]
· Used to control air flow / liquid level detection / monitor clogs in filters.
Part Number
Configured Part Number is shown.
Part Number |
---|
PSE550 |
PSE550-AC2 |
Loading...
Type | Pressure Sensor | Fluid Type | Air / Water | Sensor, Monitor Structure | Separated sensor |
---|---|---|---|---|---|
Output Method | Analog | Analog Output Specification | Voltage | Pipe Port Type | Nipple |
Fluid Characteristics | Noncorrosive / Incombustible | Pressure Resistant(MPa) | 0.065 | Number of Input Points | 1 |
Number of Output Points | 1 | Power Supply Type | DC | Power Supply Voltage(V) | 12 to 24 ±10% |
Pipe Connection Direction | Down | Nipple Connection Diameter | 4 | Liquid-contacting parts material | Nylon |
Mounting Holes | Presence | Display | No | Lamp | Presence |
Acquired Standards | CE | Enclosure | IP40 | Analog Voltage Output(V) | 1 to 5 V DC |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy