(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Color Display Digital Flow Switch PFMB7 Series

2-Color Display Digital Flow Switch PFMB7 Series
  • Volume Discount

A digital flow switch for power-saving management.
[Features]
· A single unit can measure a wide range of flow rates.
· Compact and space saving.
· Integrated flow rate control valve.
· Response time: Can be selected from 50 ms (0.05 s) / 0.1 s / 0.5 s / 1.0 s / 2.0 s.
· Grease-free.
· Piping variations.
· Reversible display.
· The digital display allows "visualization" of the flow rate.
· 2-color display with good visibility.
· Can be remote operated with accumulated pulse output.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

PFMB7501-04-A-M

Part Number
PFMB7501-04-A-M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Quote

Loading...

  1. 1

Basic Information

Type Flow Switch Fluid Type Air / Nitrogen Gas Flow Range(L/min) 500~Less than 5000
Sensor, Monitor Structure Display Integrated Output Method NPN Open Collector Pipe Port Type Female Thread
Plumbing Thread Type Rc Plumbing Thread Nominal 1/2 Pressure Type Standard
Pressure Resistant(MPa) 1.2 Flow Rate Type Standard Operating Temperature Range(℃) -10::60
Operating Humidity Range(%) 35::85 Number of Input Points 1 Number of Output Points 2
Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10% Pipe Connection Direction 2-way
Body Material Resin + Metal Mounting Holes Presence Display Digital
Lamp Presence Acquired Standards CE IP IP40
Unit Specifications SI unit fixed Lead Wire Lead wire with connector (2 m) Calibration Certificate included Without calibration certificate
Flow rate control valve None Rating Flow Range(L/min) 5 to 500 Accessory None
Option None Output Specification None Analog Current Output(mA) None

Please check the type/dimensions/specifications of the part PFMB7501-04-A-M in the 2-Color Display Digital Flow Switch PFMB7 Series series.

Additional Products in this Category

Tech Support