(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flow Switch, BN-13 Series

Flow Switch, BN-13 Series
  • Volume Discount

•Operating Temperature Range (?): 5::60
•Number Of Output Points: 1
•Output Method: Switches
•Type: Flow Switches
•Pipe Port Type: Tapped

Part Number
BN-1311-20
BN-1321-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Detectable Flow Rate
(L/min)
Plumbing Thread Nominal Operating Pressure
(MPa)
Operating Pressure
(MPa)
1 Piece(s)Available

8 Days or more

100~Less than 5003/40.05~0.510 ~ 50 (at the time of pressure 0.1MPa)
1 Piece(s)Available

8 Days or more

10~Less than 503/80.03~0.55 ~ 20 (at the time of pressure 0.1MPa)

Loading...

  1. 1

Basic Information

Type Flow Switch Fluid Type Clear Water Output Method Switch
Pipe Port Type Female Thread Plumbing Thread Type RC Operating Temperature Range(℃) 5::60
Number of Output Points 1 Contact Capacity 1c contact, AC125V, 250V:10A, DC125V:0.5A, DC250V:0.25A Pressure Resistance(MPa) 1.0

Additional Products in this Category

Tech Support