(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Air cylinder that is up to 15% lighter in weight.
[Features]
· Standard type: double acting, double rod specification.
· Easy air cushion control.
· Available with (CDA2W) or without (CA2W) auto switch.
· RoHS compliant.
· Mounting: basic, axial foot, rod-side flange, center trunnion.
· Bore size: 40 mm / 50 mm / 63 mm / 80 mm / 100 mm.
· Port thread types: Rc, NPT, G.
· Tube material: aluminum tube, steel tube (*Not available for products with auto switch.)
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Rod Operation Method | Double rod | Cylinder Operation Method | Double Acting | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Cushion | Air cushion |
Operating Pressure(MPa) | 0.08 to 1.0 | Bellows | Without rod boot | Tube Material | Aluminum tube |
Custom-made Specifications | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy