(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Cylinder With End Lock / CBJ2 Series

Cylinder With End Lock / CBJ2 Series
  • Volume Discount

An air cylinder manufactured by SMC.
[Features]
· Improved freedom in mounting.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator light.
· Equipped with end lock function.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CDBJ2B16-15-RN-M9BVL-C
CDBJ2B16-125-HN-B
CDBJ2B16-125-HN-M9BL
CDBJ2B16-150-RN-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Lock Position
1 Piece(s)Available

Quote

M9BV32 pcs.-Rod-end lock
1 Piece(s)Available

Quote

None--Band mountingHead-end lock
1 Piece(s)Available

Quote

M9B32 pcs.-Head-end lock
1 Piece(s)Available

Quote

None--Band mountingRod-end lock

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Standard
Additional Function Standard Environment, Applications Standard End Locking Presence (Only Rod Side)
Valves No Cushion Rubber cushion Type of Mount Support Basic type
Custom-made Specifications None Lock unit magnet Built-in magnet

Additional Products in this Category

Tech Support