(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Air cylinder with auto switch (built-in magnet).
[Features]
· Air consumption reduced by up to 29% thanks to optimal size selection.
· Reduces labor time: no air cushion adjustment required thanks to non-adjustable air cushion.
· RoHS compliant.
· Mounting: basic type.
· Port thread types: Rc, NPT, G.
· *Not available without magnet.
Part Number
Configured Part Number is shown.
Part Number |
---|
JMDBB32-25 |
JMDBB32-50 |
JMDBB32-75 |
JMDBB32-100 |
JMDBB32-150 |
JMDBB32-200 |
JMDBB32-300 |
JMDBB40-40-M9BWL |
JMDBB40-50-M9BWL |
JMDBB40-125 |
JMDBB40-200 |
JMDBB40-250 |
JMDBB50-150 |
JMDBB63-300 |
JMDBB100-125 |
Loading...
Rod Operation Method | Single Rods | Cylinder Operation Method | Double Acting | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Cushion | Non-adjustable air cushion + rubber bumper |
Operating Pressure(MPa) | 0.05 to 0.7 | Specifications | Built-in magnet | Port thread type | Rc |
Type of Mount Support | Basic type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy