(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Operation can be switched between rod extending when energized and rod retracting when energized.
· Easy maintenance and inspection.
· Manual operation mechanism equipped as standard (non-locking).
Part Number
Configured Part Number is shown.
Part Number |
---|
CDV3FN50-30-1D |
CDV3FN50-50-A44-5WD |
CDV3FN50-75-1D-B |
CDV3FN63-90-A44-5WD |
CDV3LN40-25-J59LS-5D |
CV3FN50-75-1D-B |
CV3FN50-125-5D-B |
CV3FN50-125-5WD |
CV3TN50-25-5 |
CV3TN50-200-5WD |
Part Number |
---|
Loading...
Rod Operation Method | Single Rods | Cylinder Operation Method | Double Acting | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | End Locking | No |
Valves | Presence | Cushion | With cushions on both sides | Operating Pressure(MPa) | 0.15 to 0.9 |
Port thread type | Rc | Bellows | None | Custom-made Specifications | None |
Type | Non-lube |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy