(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad With Ejector, ZHP Series (Part Numbers)

Vacuum Pad With Ejector, ZHP Series
  • Volume Discount

A suction pad with an integrated ejector and pad for improved space-saving performance and reduced piping work.
[Features]
· Two-stage ejector. Suction flow rate increased by 50%, air consumption reduced by 30%.
· With one-touch fittings and improved ease of removal.
· Contaminants prevented from entering the system through the pad suction port.
· For port / vacuum release, pressure sensors, daisy-chain piping.
· Dedicated ejector silencer.
· Mounting with the lock plate reduces the amount of work required for replacing pads, increasing the ease of maintenance.
[Applications]
· Robot handling, palletizing, automobiles, case packers.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
ZHP63BMNA-07C6S
ZHP63BMNA-10C6S
ZHP63BMNB-00
ZHP63BMNB-10C4S
ZHP63BMNB-10C6S
ZHP63BMND-10C6S
ZHP63BMNF-00
ZHP63BMSA-10C6S
ZHP63BMSB-10C6S
ZHP63BMSF-10N7S
ZHP63BMUA-10C6S
ZHP63UMNA-10C6S
ZHP63UMNB-00
ZHP63UMNB-10C6S
ZHP63UMNE-00
ZHP63UMSC-10C6S
ZHP80BMNA-15C6S
ZHP80BMNB-00
ZHP80BMNB-10C6S
ZHP80BMNB-15C6S
ZHP80BMND-15C6S
ZHP80BMSB-10C6S
ZHP80BMUB-10C6S
ZHP80BMUB-15C6S
ZHP80UMNB-00
ZHP80UMNB-10C4S
ZHP80UMNB-10C6S
ZHP80UMNB-15C6S
Part NumberMinimum order quantityVolume DiscountDays to Ship Pad Type Rubber Group Material Environment Vacuum Outlet Port Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw Nozzle nominal diameter
(ø)
Type
1 Piece(s)Available

Quote

Bellows[Nitrile Rubber] NBRStandard / Oil ResistantOne-Touch Couplings63ø6Male thread M80.7With ejector
1 Piece(s)Available

Quote

Bellows[Nitrile Rubber] NBRStandard / Oil ResistantOne-Touch Couplings63ø6Male thread M81.0With ejector
1 Piece(s)Available

Quote

Bellows[Nitrile Rubber] NBRStandard / Oil ResistantRc631/8Male thread M10-Without ejector
1 Piece(s)Available

Quote

Bellows[Nitrile Rubber] NBRStandard / Oil ResistantOne-Touch Couplings63ø4Male thread M101.0With ejector
1 Piece(s)Available

Quote

Bellows[Nitrile Rubber] NBRStandard / Oil ResistantOne-Touch Couplings63ø6Male thread M101.0With ejector
1 Piece(s)Available

Quote

Bellows[Nitrile Rubber] NBRStandard / Oil ResistantOne-Touch Couplings63ø6Female thread M101.0With ejector
1 Piece(s)Available

Quote

Bellows[Nitrile Rubber] NBRStandard / Oil ResistantNPT631/8Male thread 3/8-16UNC-Without ejector
1 Piece(s)Available

Quote

Bellows[Silicon Rubber] Silicone RubberStandard / Low Temp. Resistant / Heat ResistantOne-Touch Couplings63ø6Male thread M81.0With ejector
1 Piece(s)Available

Quote

Bellows[Silicon Rubber] Silicone RubberStandard / Low Temp. Resistant / Heat ResistantOne-Touch Couplings63ø6Male thread M101.0With ejector
1 Piece(s)Available

Quote

Bellows[Silicon Rubber] Silicone RubberStandard / Low Temp. Resistant / Heat ResistantOne-Touch Couplings63ø1/4"Male thread 3/8-16UNC1.0With ejector
1 Piece(s)Available

Quote

BellowsUrethane RubberStandardOne-Touch Couplings63ø6Male thread M81.0With ejector
1 Piece(s)Available

Quote

[Others] Flat, With Groove[Nitrile Rubber] NBRStandard / Oil ResistantOne-Touch Couplings63ø6Male thread M81.0With ejector
1 Piece(s)Available

Quote

[Others] Flat, With Groove[Nitrile Rubber] NBRStandard / Oil ResistantRc631/8Male thread M10-Without ejector
1 Piece(s)Available

Quote

[Others] Flat, With Groove[Nitrile Rubber] NBRStandard / Oil ResistantOne-Touch Couplings63ø6Male thread M101.0With ejector
1 Piece(s)Available

Quote

[Others] Flat, With Groove[Nitrile Rubber] NBRStandard / Oil ResistantNPT631/8Male thread 5/16-18UNC-Without ejector
1 Piece(s)Available

Quote

[Others] Flat, With Groove[Silicon Rubber] Silicone RubberStandard / Low Temp. Resistant / Heat ResistantOne-Touch Couplings63ø6Female thread M81.0With ejector
1 Piece(s)Available

Quote

Bellows[Nitrile Rubber] NBRStandard / Oil ResistantOne-Touch Couplings80ø6Male thread M81.5With ejector
1 Piece(s)Available

Quote

Bellows[Nitrile Rubber] NBRStandard / Oil ResistantRc801/8Male thread M10-Without ejector
1 Piece(s)Available

Quote

Bellows[Nitrile Rubber] NBRStandard / Oil ResistantOne-Touch Couplings80ø6Male thread M101.0With ejector
1 Piece(s)Available

Quote

Bellows[Nitrile Rubber] NBRStandard / Oil ResistantOne-Touch Couplings80ø6Male thread M101.5With ejector
1 Piece(s)Available

Quote

Bellows[Nitrile Rubber] NBRStandard / Oil ResistantOne-Touch Couplings80ø6Female thread M101.5With ejector
1 Piece(s)Available

Quote

Bellows[Silicon Rubber] Silicone RubberStandard / Low Temp. Resistant / Heat ResistantOne-Touch Couplings80ø6Male thread M101.0With ejector
1 Piece(s)Available

Quote

BellowsUrethane RubberStandardOne-Touch Couplings80ø6Male thread M101.0With ejector
1 Piece(s)Available

Quote

BellowsUrethane RubberStandardOne-Touch Couplings80ø6Male thread M101.5With ejector
1 Piece(s)Available

Quote

[Others] Flat, With Groove[Nitrile Rubber] NBRStandard / Oil ResistantRc801/8Male thread M10-Without ejector
1 Piece(s)Available

Quote

[Others] Flat, With Groove[Nitrile Rubber] NBRStandard / Oil ResistantOne-Touch Couplings80ø4Male thread M101.0With ejector
1 Piece(s)Available

Quote

[Others] Flat, With Groove[Nitrile Rubber] NBRStandard / Oil ResistantOne-Touch Couplings80ø6Male thread M101.0With ejector
1 Piece(s)Available

Quote

[Others] Flat, With Groove[Nitrile Rubber] NBRStandard / Oil ResistantOne-Touch Couplings80ø6Male thread M101.5With ejector

Loading...

  1. 1

Basic Information

Pad type Standard / Holder Set Mounting Method Attachment Type Material Rubber Group

Additional Products in this Category

Tech Support