(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad, Large / Heavy-Duty Type, Vertical Vacuum Entry Type With Buffer, ZPT Series

Vacuum Pad, Large / Heavy-Duty Type, Vertical Vacuum Entry Type With Buffer, ZPT Series
  • Volume Discount

A suction pad manufactured by SMC. Ideal for heavyweight or large workpieces such as cathode-ray tubes and automobiles.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
ZPT40HNJ25-B01-A18
ZPT40HSJ50-B01-A18
ZPT50HNJ25-B01-A18
ZPT50HNJ50-B01-A18
ZPT50HSJ25-B01-A18
ZPT63HNJ25-B01-A18
ZPT63HNJ50-B01-A18
ZPT63HSJ50-B01-A18
ZPT63HSJ75-B01-A18
ZPT63HUJ75-B01-A18
ZPT80HFJ50-B01-A18
ZPT80HFJ75-B01-A18
ZPT80HNJ25-B01-A18
ZPT80HNJ50-B01-A18
ZPT80HNJ75-B01-A18
ZPT80HSJ25-B01-A18
ZPT80HSJ50-B01-A18
ZPT100HNJ25-B01-A22
ZPT100HNJ50-B01-A22
ZPT100HNJ75-B01-A22
ZPT100HNJ100-B01-A22
ZPT100HSJ25-B01-A22
ZPT100HSJ50-B01-A22
ZPT100HSJ75-B01-A22
ZPT100HSJ100-B01-A22
ZPT125HNJ25-B01-A22
ZPT125HNJ50-B01-A22
ZPT125HNJ75-B01-A22
ZPT125HNJ100-B01-A22
ZPT125HSJ75-B01-A22
Part NumberMinimum order quantityVolume DiscountDays to Ship Rubber Group Material Pad diameter
(ø)
Buffer stroke
(mm)
Mounting connection screw
1 Piece(s)Available

Quote

[Nitrile Rubber] NBR4025M18 × 1.5
1 Piece(s)Available

Quote

[Silicon Rubber] Silicone Rubber4050M18 × 1.5
1 Piece(s)Available

Quote

[Nitrile Rubber] NBR5025M18 × 1.5
1 Piece(s)Available

Quote

[Nitrile Rubber] NBR5050M18 × 1.5
1 Piece(s)Available

Quote

[Silicon Rubber] Silicone Rubber5025M18 × 1.5
1 Piece(s)Available

Quote

[Nitrile Rubber] NBR6325M18 × 1.5
1 Piece(s)Available

Quote

[Nitrile Rubber] NBR6350M18 × 1.5
1 Piece(s)Available

Quote

[Silicon Rubber] Silicone Rubber6350M18 × 1.5
1 Piece(s)Available

Quote

[Silicon Rubber] Silicone Rubber6375M18 × 1.5
1 Piece(s)Available

Quote

Urethane Rubber6375M18 × 1.5
1 Piece(s)Available

Quote

Fluororubber8050M18 × 1.5
1 Piece(s)Available

Quote

Fluororubber8075M18 × 1.5
1 Piece(s)Available

Quote

[Nitrile Rubber] NBR8025M18 × 1.5
1 Piece(s)Available

3 Days

[Nitrile Rubber] NBR8050M18 × 1.5
1 Piece(s)Available

Quote

[Nitrile Rubber] NBR8075M18 × 1.5
1 Piece(s)Available

Quote

[Silicon Rubber] Silicone Rubber8025M18 × 1.5
1 Piece(s)Available

Quote

[Silicon Rubber] Silicone Rubber8050M18 × 1.5
1 Piece(s)Available

Quote

[Nitrile Rubber] NBR10025M22 × 1.5
1 Piece(s)Available

Quote

[Nitrile Rubber] NBR10050M22 × 1.5
1 Piece(s)Available

Quote

[Nitrile Rubber] NBR10075M22 × 1.5
1 Piece(s)Available

Quote

[Nitrile Rubber] NBR100100M22 × 1.5
1 Piece(s)Available

Quote

[Silicon Rubber] Silicone Rubber10025M22 × 1.5
1 Piece(s)Available

Quote

[Silicon Rubber] Silicone Rubber10050M22 × 1.5
1 Piece(s)Available

Quote

[Silicon Rubber] Silicone Rubber10075M22 × 1.5
1 Piece(s)Available

Quote

[Silicon Rubber] Silicone Rubber100100M22 × 1.5
1 Piece(s)Available

Quote

[Nitrile Rubber] NBR12525M22 × 1.5
1 Piece(s)Available

Quote

[Nitrile Rubber] NBR12550M22 × 1.5
1 Piece(s)Available

Quote

[Nitrile Rubber] NBR12575M22 × 1.5
1 Piece(s)Available

Quote

[Nitrile Rubber] NBR125100M22 × 1.5
1 Piece(s)Available

Quote

[Silicon Rubber] Silicone Rubber12575M22 × 1.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Rubber Group Material Pad diameter
(ø)
Buffer stroke
(mm)
Mounting connection screw

Loading...

  1. 1

Basic Information

Pad Type Heavy Load Pad Pad type Standard Mounting Method Attachment Type
Material Rubber Group Environment Standard Vacuum Outlet Port Female Thread
Vacuum entry port thread diameter Rc 1/8

Additional Products in this Category

Tech Support