(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ideal for transporting bags containing sealed pouches and foodstuffs. *CAD data currently being revised for this series. This will be available as soon as modifications are complete
[Features]
· Absorbs extremely soft media such as paper and vinyl, and has a swing pad feature.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Suitable for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
Part Number |
---|
VPF10BN |
VPF10BS |
VPF10BSE |
VPF20BN |
VPF20BS |
VPF20BSE |
VPF30BN |
VPF30BS |
VPF30BSE |
VPF40BN |
VPF40BS |
VPF40BSE |
VPF50BN |
VPF50BS |
VPF50BSE |
Loading...
Pad Type | Bellows | Pad type | Standard / Ribbed / Holder Set | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Material | Rubber-based | Mounting Fitting | Spring Type | Springs Power(N) | 7.9~15.0 |
Stroke(mm) | 5.8 | Vacuum Outlet Direction | Top | Mount Connection Screw | M14×1 |
Vacuum Outlet Screw | M14×1 | Fall Prevention Valve | None | Direct Attached Filter | None |
Swiveling angle | No Swiveling |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy