(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3-Port Residual Pressure Release Valve With Detection Of Main Valve Position (VP500 Type / VP700 Type)

3-Port Residual Pressure Release Valve With Detection Of Main Valve Position (VP500 Type / VP700 Type)
  • Economy
  • Volume Discount

Residual pressure relief valves with detection of main valve position.
[Features]
· Enables redundant system to be constructed easily.
· Highly reliable construction.
· Various types of safety limit switches available.
· Includes soft start-up function (-X555).
· RoHS-compliant.·

Part Number

Configured Part Number is shown.

Part Number
VP542-5DZ1-03-M-X536
VP542-5DZ1-03-S1-X536
VP542-5DZ1-03-X536
VP542-5DZ1-03F-M-X536
VP542-5DZ1-03F-X536
VP542-5DZ1-03N-M-X536
VP542-5DZ1-03N-S1-X536
VP542-5YZ1-03F-M-X536
VP542-5YZ1-03N-M-X536
VP542R-5DZ1-03-MA-X536
VP542R-5DZ1-03-X536
VP542R-5DZ1-03F-M-X536
VP542R-5DZ1-03N-M-X536
VP542R-5YZ1-03F-M-X536
VP544-5DZ1-03-M15-X555
VP544-5DZ1-03-M-X538
VP544-5DZ1-03-M-X555
VP544-5DZ1-03-S1-X555
VP544-5DZ1-03-X538
VP544-5DZ1-03-X555
VP544-5DZ1-03F-M10-X555
VP544-5DZ1-03F-M-X538
VP544-5DZ1-03F-M-X555
VP544-5DZ1-03F-X538
VP544-5DZ1-03N-M-X538
VP544-5DZ1-03N-M-X555
VP544-5DZ1-03N-S1-X538
VP544-5DZ1-03N-S1-X555
VP544-5DZ1-03N-X538
VP544-5YZ1-03-X555
VP544-5YZ1-03F-M-X538
VP544-5YZ1-03F-M-X555
VP544-5YZ1-03F-X538
VP544-5YZ1-03N-M-X538
VP544-5YZ1-03N-X538
VP544R-5DZ1-03-M-X538
VP544R-5DZ1-03-X538
VP544R-5DZ1-03F-M-X538
VP544R-5DZ1-03F-M-X555
VP544R-5DZ1-03N-M-X538
VP544R-5DZ1-03N-X538
VP544R-5YZ1-03F-M-X538
VP544R-5YZ1-03N-S1-X538
VP742-5DZ1-04-M-X536
VP742-5DZ1-04-S1-X536
VP742-5DZ1-04F-M-X536
VP742-5DZ1-04N-M-X536
VP742-5DZ1-04N-S1-X536
VP742R-5DZ1-04-MA-X536
VP742R-5DZ1-04F-M-X536
VP742R-5DZ1-04N-M-X536
VP742R-5DZ1-04N-X536
VP742R-5YZ1-04F-M-X536
VP744-5DZ1-04-M-X538
VP744-5DZ1-04-M-X555
VP744-5DZ1-04-S1-X555
VP744-5DZ1-04-X538
VP744-5DZ1-04-X555
VP744-5DZ1-04F-M-X538
VP744-5DZ1-04F-M-X555
Part NumberMinimum order quantityVolume DiscountDays to Ship Valve Positions Pipe Port Type Port Size Pilot Air Supply Plumbing CV Value Lead wire electrical entry Functions Switch specifications Check valve specification Throttle valve specification
1 Piece(s)Available

Quote

2-Position Normally Closed[Rc (R)] Rc3/8InternalDirect Plumbing2.2DIN terminalResidual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

2-Position Normally Closed[Rc (R)] Rc3/8InternalDirect Plumbing2.2DIN terminalResidual pressure release valveM12 connector (Made by Rockwell Automation)Without check valveVariable throttle
1 Piece(s)Available

Quote

2-Position Normally Closed[Rc (R)] Rc3/8InternalDirect Plumbing2.2DIN terminalResidual pressure release valveG1/2 (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

2-Position Normally ClosedG3/8InternalDirect Plumbing2.2DIN terminalResidual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

2-Position Normally ClosedG3/8InternalDirect Plumbing2.2DIN terminalResidual pressure release valveG1/2 (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

2-Position Normally ClosedNPT3/8InternalDirect Plumbing2.2DIN terminalResidual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

2-Position Normally ClosedNPT3/8InternalDirect Plumbing2.2DIN terminalResidual pressure release valveM12 connector (Made by Rockwell Automation)Without check valveVariable throttle
1 Piece(s)Available

3 Days

2-Position Normally ClosedG3/8InternalDirect Plumbing2.2DIN (EN175301-803) terminalResidual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

2-Position Normally ClosedNPT3/8InternalDirect Plumbing2.2DIN (EN175301-803) terminalResidual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

2-Position Normally Closed[Rc (R)] Rc3/8External MountDirect Plumbing2.2DIN terminalResidual pressure release valveM12 connector (Made by OMRON)Applicable tube outer diameter ø6Variable throttle
1 Piece(s)Available

Quote

2-Position Normally Closed[Rc (R)] Rc3/8External MountDirect Plumbing2.2DIN terminalResidual pressure release valveG1/2 (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

2-Position Normally ClosedG3/8External MountDirect Plumbing2.2DIN terminalResidual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

2-Position Normally ClosedNPT3/8External MountDirect Plumbing2.2DIN terminalResidual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

2-Position Normally ClosedG3/8External MountDirect Plumbing2.2DIN (EN175301-803) terminalResidual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] Other[Rc (R)] Rc3/8InternalSub-Base Plumbing1.1DIN terminalDual residual pressure release valve with soft start-up functionM12 connector (Made by OMRON)Without check valveø1.5 fixed orifice
1 Piece(s)Available

Quote

[Others] Other[Rc (R)] Rc3/8InternalSub-Base Plumbing1.3DIN terminalDual residual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

3 Days

[Others] Other[Rc (R)] Rc3/8InternalSub-Base Plumbing1.1DIN terminalDual residual pressure release valve with soft start-up functionM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] Other[Rc (R)] Rc3/8InternalSub-Base Plumbing1.1DIN terminalDual residual pressure release valve with soft start-up functionM12 connector (Made by Rockwell Automation)Without check valveVariable throttle
1 Piece(s)Available

3 Days

[Others] Other[Rc (R)] Rc3/8InternalSub-Base Plumbing1.3DIN terminalDual residual pressure release valveG1/2 (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] Other[Rc (R)] Rc3/8InternalSub-Base Plumbing1.1DIN terminalDual residual pressure release valve with soft start-up functionG1/2 (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] OtherG3/8InternalSub-Base Plumbing1.1DIN terminalDual residual pressure release valve with soft start-up functionM12 connector (Made by OMRON)Without check valveø1 fixed orifice
1 Piece(s)Available

Quote

[Others] OtherG3/8InternalSub-Base Plumbing1.3DIN terminalDual residual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] OtherG3/8InternalSub-Base Plumbing1.1DIN terminalDual residual pressure release valve with soft start-up functionM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] OtherG3/8InternalSub-Base Plumbing1.3DIN terminalDual residual pressure release valveG1/2 (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

3 Days

[Others] OtherNPT3/8InternalSub-Base Plumbing1.3DIN terminalDual residual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] OtherNPT3/8InternalSub-Base Plumbing1.1DIN terminalDual residual pressure release valve with soft start-up functionM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] OtherNPT3/8InternalSub-Base Plumbing1.3DIN terminalDual residual pressure release valveM12 connector (Made by Rockwell Automation)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] OtherNPT3/8InternalSub-Base Plumbing1.1DIN terminalDual residual pressure release valve with soft start-up functionM12 connector (Made by Rockwell Automation)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] OtherNPT3/8InternalSub-Base Plumbing1.3DIN terminalDual residual pressure release valveG1/2 (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] Other[Rc (R)] Rc3/8InternalSub-Base Plumbing1.1DIN (EN175301-803) terminalDual residual pressure release valve with soft start-up functionG1/2 (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] OtherG3/8InternalSub-Base Plumbing1.3DIN (EN175301-803) terminalDual residual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] OtherG3/8InternalSub-Base Plumbing1.1DIN (EN175301-803) terminalDual residual pressure release valve with soft start-up functionM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] OtherG3/8InternalSub-Base Plumbing1.3DIN (EN175301-803) terminalDual residual pressure release valveG1/2 (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] OtherNPT3/8InternalSub-Base Plumbing1.3DIN (EN175301-803) terminalDual residual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] OtherNPT3/8InternalSub-Base Plumbing1.3DIN (EN175301-803) terminalDual residual pressure release valveG1/2 (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] Other[Rc (R)] Rc3/8External MountSub-Base Plumbing1.3DIN terminalDual residual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] Other[Rc (R)] Rc3/8External MountSub-Base Plumbing1.3DIN terminalDual residual pressure release valveG1/2 (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] OtherG3/8External MountSub-Base Plumbing1.3DIN terminalDual residual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] OtherG3/8External MountSub-Base Plumbing1.1DIN terminalDual residual pressure release valve with soft start-up functionM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] OtherNPT3/8External MountSub-Base Plumbing1.3DIN terminalDual residual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] OtherNPT3/8External MountSub-Base Plumbing1.3DIN terminalDual residual pressure release valveG1/2 (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] OtherG3/8External MountSub-Base Plumbing1.3DIN (EN175301-803) terminalDual residual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] OtherNPT3/8External MountSub-Base Plumbing1.3DIN (EN175301-803) terminalDual residual pressure release valveM12 connector (Made by Rockwell Automation)Without check valveVariable throttle
1 Piece(s)Available

Quote

2-Position Normally Closed[Rc (R)] Rc1/2InternalDirect Plumbing-DIN terminalResidual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

2-Position Normally Closed[Rc (R)] Rc1/2InternalDirect Plumbing3.6DIN terminalResidual pressure release valveM12 connector (Made by Rockwell Automation)Without check valveVariable throttle
1 Piece(s)Available

Quote

2-Position Normally ClosedG1/2InternalDirect Plumbing-DIN terminalResidual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

2-Position Normally ClosedNPT1/2InternalDirect Plumbing-DIN terminalResidual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

2-Position Normally ClosedNPT1/2InternalDirect Plumbing-DIN terminalResidual pressure release valveM12 connector (Made by Rockwell Automation)Without check valveVariable throttle
1 Piece(s)Available

Quote

2-Position Normally Closed[Rc (R)] Rc1/2External MountDirect Plumbing-DIN terminalResidual pressure release valveM12 connector (Made by OMRON)Applicable tube outer diameter ø6Variable throttle
1 Piece(s)Available

Quote

2-Position Normally ClosedG1/2External MountDirect Plumbing-DIN terminalResidual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

2-Position Normally ClosedNPT1/2External MountDirect Plumbing-DIN terminalResidual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

2-Position Normally ClosedNPT1/2External MountDirect Plumbing-DIN terminalResidual pressure release valveG1/2 (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

2-Position Normally ClosedG1/2External MountDirect Plumbing3.6DIN (EN175301-803) terminalResidual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] Other[Rc (R)] Rc1/2InternalSub-Base Plumbing2.3DIN terminalDual residual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

3 Days

[Others] Other[Rc (R)] Rc1/2InternalSub-Base Plumbing2.1DIN terminalDual residual pressure release valve with soft start-up functionM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] Other[Rc (R)] Rc1/2InternalSub-Base Plumbing2.1DIN terminalDual residual pressure release valve with soft start-up functionM12 connector (Made by Rockwell Automation)Without check valveVariable throttle
1 Piece(s)Available

3 Days

[Others] Other[Rc (R)] Rc1/2InternalSub-Base Plumbing2.3DIN terminalDual residual pressure release valveG1/2 (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] Other[Rc (R)] Rc1/2InternalSub-Base Plumbing2.1DIN terminalDual residual pressure release valve with soft start-up functionG1/2 (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

Quote

[Others] OtherG1/2InternalSub-Base Plumbing2.3DIN terminalDual residual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle
1 Piece(s)Available

3 Days

[Others] OtherG1/2InternalSub-Base Plumbing2.1DIN terminalDual residual pressure release valve with soft start-up functionM12 connector (Made by OMRON)Without check valveVariable throttle

Loading...

Basic Information

Type Solenoid Valves Application Single Use Mounting Orientation Direct
Voltage DC24V Specifications Standard / Drip-Proof / Lubrication Free Valve Type 3-Port Valve
Actuation Single Status at Power Off Self-Recovery (Spring Return) Pressure Rating(MPa) 0.25 to 0.7
Driving Type Pilot Type Spool Seal Type Soft Seal Indicator light / Surge voltage suppressor With indicator light and surge voltage suppressor

Additional Products in this Category

Tech Support