| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC110V | - | - | Sub-Base Plumbing | - | DIN terminal | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC110V | - | - | Sub-Base Plumbing | - | DIN terminal | With indicator light and surge voltage suppressor | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC110V | - | - | Sub-Base Plumbing | - | Conduit terminal | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC220V | - | - | Sub-Base Plumbing | - | DIN terminal | With indicator light and surge voltage suppressor | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | - | - | Sub-Base Plumbing | 0.62 | DIN terminal | With indicator light and surge voltage suppressor | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | - | - | Sub-Base Plumbing | - | DIN terminal | With indicator light and surge voltage suppressor | CE compliant product | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | - | - | Sub-Base Plumbing | - | Grommet / Lead wire length: 300 mm | With surge voltage suppressor | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | - | - | Sub-Base Plumbing | 0.62 | DIN terminal | None | CE compliant product | Vacuum specification |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | - | - | Sub-Base Plumbing | - | DIN terminal | With indicator light and surge voltage suppressor | None | Vacuum specification |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC100V | [Rc (R)] Rc | 1/4 | Direct Plumbing | 0.62 | DIN terminal | With indicator light and surge voltage suppressor | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC100V | [Rc (R)] Rc | 1/4 | Direct Plumbing | - | Grommet / Lead wire length: 300 mm | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | [Rc (R)] Rc | 1/4 | Direct Plumbing | - | DIN terminal | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | NPT | 1/4 | Direct Plumbing | - | DIN terminal | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | [Rc (R)] Rc | 1/4 | Direct Plumbing | 0.62 | DIN terminal | With indicator light and surge voltage suppressor | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | [Rc (R)] Rc | 1/4 | Direct Plumbing | - | DIN terminal | With indicator light and surge voltage suppressor | CE compliant product | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | NPT | 1/4 | Direct Plumbing | - | DIN terminal | With indicator light and surge voltage suppressor | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | [Rc (R)] Rc | 1/4 | Direct Plumbing | - | Grommet / Lead wire length: 300 mm | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | [Rc (R)] Rc | 1/4 | Direct Plumbing | - | Grommet / Lead wire length: 300 mm | With surge voltage suppressor | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | [Rc (R)] Rc | 1/4 | Direct Plumbing | - | Conduit terminal | With indicator light and surge voltage suppressor | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC220V | [Rc (R)] Rc | 1/4 | Direct Plumbing | - | DIN terminal | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC220V | [Rc (R)] Rc | 1/4 | Direct Plumbing | - | DIN terminal | None | CE compliant product | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC220V | [Rc (R)] Rc | 1/4 | Direct Plumbing | - | DIN terminal | With indicator light and surge voltage suppressor | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Rc (R)] Rc | 1/4 | Direct Plumbing | - | DIN terminal | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Rc (R)] Rc | 1/4 | Direct Plumbing | - | DIN terminal | None | CE compliant product | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | G | 1/4 | Direct Plumbing | - | DIN terminal | None | CE compliant product | Standard type |
| 1 Piece(s) | Available |
3 Days
| Single Use | Direct | DC24V | [Rc (R)] Rc | 1/4 | Direct Plumbing | 0.62 | DIN terminal | With indicator light and surge voltage suppressor | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Rc (R)] Rc | 1/4 | Direct Plumbing | - | DIN terminal | With indicator light and surge voltage suppressor | CE compliant product | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | G | 1/4 | Direct Plumbing | - | DIN terminal | With indicator light and surge voltage suppressor | None | Standard type |
| 1 Piece(s) | Available |
3 Days
| Single Use | Direct | DC24V | G | 1/4 | Direct Plumbing | 0.62 | DIN terminal | With indicator light and surge voltage suppressor | CE compliant product | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | NPT | 1/4 | Direct Plumbing | - | DIN terminal | With indicator light and surge voltage suppressor | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Rc (R)] Rc | 1/4 | Direct Plumbing | 0.62 | Grommet / Lead wire length: 300 mm | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Rc (R)] Rc | 1/4 | Direct Plumbing | 0.62 | Grommet / Lead wire length: 300 mm | With surge voltage suppressor | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Rc (R)] Rc | 1/4 | Direct Plumbing | 0.62 | Conduit terminal | With indicator light and surge voltage suppressor | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC12V | [Rc (R)] Rc | 1/4 | Direct Plumbing | - | DIN terminal | With indicator light and surge voltage suppressor | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC12V | G | 1/4 | Direct Plumbing | - | DIN terminal | With indicator light and surge voltage suppressor | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC12V | [Rc (R)] Rc | 1/4 | Direct Plumbing | 0.62 | Grommet / Lead wire length: 300 mm | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC12V | [Rc (R)] Rc | 1/4 | Direct Plumbing | - | Grommet / Lead wire length: 300 mm | With surge voltage suppressor | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC240V | NPT | 1/4 | Direct Plumbing | - | DIN terminal | With indicator light and surge voltage suppressor | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC240V | [Rc (R)] Rc | 1/4 | Direct Plumbing | 0.62 | Grommet / Lead wire length: 300 mm | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC100V | [Rc (R)] Rc | 1/4 | Direct Plumbing | - | DIN terminal | None | CE compliant product | Continuous duty type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | NPT | 1/4 | Direct Plumbing | - | DIN terminal | None | None | Continuous duty type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC220V | [Rc (R)] Rc | 1/4 | Direct Plumbing | 0.62 | Grommet / Lead wire length: 300 mm | None | None | Continuous duty type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Rc (R)] Rc | 1/4 | Direct Plumbing | 0.62 | DIN terminal | With indicator light and surge voltage suppressor | None | Continuous duty type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Rc (R)] Rc | 1/4 | Direct Plumbing | 0.62 | Conduit terminal | With indicator light and surge voltage suppressor | None | Continuous duty type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC200V | [Rc (R)] Rc | 1/4 | Direct Plumbing | - | Conduit terminal | None | None | Vacuum specification |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | [Rc (R)] Rc | 1/4 | Direct Plumbing | - | DIN terminal | None | None | Vacuum specification |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC220V | [Rc (R)] Rc | 1/4 | Direct Plumbing | 0.62 | DIN terminal | With indicator light and surge voltage suppressor | None | Vacuum specification |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC220V | [Rc (R)] Rc | 1/4 | Direct Plumbing | - | Grommet / Lead wire length: 300 mm | None | None | Vacuum specification |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Rc (R)] Rc | 1/4 | Direct Plumbing | - | DIN terminal | None | None | Vacuum specification |
| 1 Piece(s) | Available |
3 Days
| Single Use | Direct | DC24V | [Rc (R)] Rc | 1/4 | Direct Plumbing | 0.62 | DIN terminal | With indicator light and surge voltage suppressor | None | Vacuum specification |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Rc (R)] Rc | 1/4 | Direct Plumbing | - | DIN terminal | With indicator light and surge voltage suppressor | CE compliant product | Vacuum specification |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | G | 1/4 | Direct Plumbing | - | DIN terminal | With indicator light and surge voltage suppressor | CE compliant product | Vacuum specification |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | NPT | 1/4 | Direct Plumbing | - | DIN terminal | With indicator light and surge voltage suppressor | None | Vacuum specification |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | NPT | 1/4 | Direct Plumbing | - | Grommet / Lead wire length: 300 mm | None | None | Vacuum specification |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Rc (R)] Rc | 1/4 | Direct Plumbing | - | Conduit terminal | None | None | Vacuum specification |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC240V | [Rc (R)] Rc | 1/4 | Direct Plumbing | - | DIN terminal | None | CE compliant product | Vacuum specification |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy