(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
4-position, dual 3-port valve solenoid valve.
[Features]
· Features direct manual override.
· RoHS-compliant.·
· Voltage: 24 V DC, 12 V DC.
· Function: Standard type, external pilot (*dual 3-port cannot be supported.)
Part Number
Configured Part Number is shown.
Part Number |
---|
S07A5-5MO |
S0715-5G |
S0725-5M |
S0725-5MO |
Part Number |
---|
Loading...
Type | Solenoid Valves | Application | Unit for Manifold Mounting | Mounting Orientation | Manifold Base |
---|---|---|---|---|---|
Voltage | DC24V | Specifications | Standard / Lubrication Free | Pressure Rating(MPa) | 0.2 to 0.7 |
Driving Type | Pilot Type Spool | Pilot Air Supply | Internal | Seal Type | Soft Seal |
Plumbing | Sub-Base Plumbing |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy