| 1 Piece(s) | Available |
Quote
| AC100V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø6 | 0.15 to 0.7 | - | DIN terminal with connector | Non-locking, push type | With indicator light / surge voltage suppressor | None | Individual pilot valve exhaust type | None |
| 1 Piece(s) | Available |
Quote
| AC100V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | 0.13 | DIN terminal with connector | Non-locking, push type | With indicator light / surge voltage suppressor | None | Individual pilot valve exhaust type | None |
| 1 Piece(s) | Available |
Quote
| AC100V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | 0.13 | L plug connector with lead wire | Non-locking, push type | None | None | Individual pilot valve exhaust type | None |
| 1 Piece(s) | Available |
Quote
| AC200V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | 0.13 | M plug connector with lead wire | Non-locking, push type | With indicator light / surge voltage suppressor | None | Individual pilot valve exhaust type | None |
| 1 Piece(s) | Available |
Quote
| AC110V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | 0.13 | DIN terminal with connector | Non-locking, push type | With indicator light / surge voltage suppressor | None | Individual pilot valve exhaust type | None |
| 1 Piece(s) | Available |
Quote
| AC110V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | 0.13 | M plug connector with lead wire | Locking type C (manually operated) | With indicator light / surge voltage suppressor | None | Individual pilot valve exhaust type | None |
| 1 Piece(s) | Available |
Quote
| AC220V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | 0.13 | Grommet lead wire length: 300 mm | Non-locking, push type | None | None | Individual pilot valve exhaust type | None |
| 1 Piece(s) | Available |
Quote
| AC220V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | 0.13 | M plug connector with lead wire | Non-locking, push type | With indicator light / surge voltage suppressor | None | Individual pilot valve exhaust type | None |
| 1 Piece(s) | Available |
Quote
| DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | 0.13 | DIN terminal with connector | Locking type C (manually operated) | With indicator light / surge voltage suppressor | None | Individual pilot valve exhaust type | None |
| 1 Piece(s) | Available |
Quote
| DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | 0.13 | Grommet lead wire length: 300 mm | Non-locking, push type | None | None | Individual pilot valve exhaust type | None |
| 1 Piece(s) | Available |
Quote
| DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | 0.13 | Grommet lead wire length: 300 mm | Non-locking, push type | None | None | Individual pilot valve exhaust type | With foot bracket |
| 1 Piece(s) | Available |
Quote
| DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | 0.13 | Grommet lead wire length: 300 mm | Non-locking, push type | None | Yes | Individual pilot valve exhaust type | None |
| 1 Piece(s) | Available |
Quote
| DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | 0.13 | Grommet lead wire length: 300 mm | Locking type C (manually operated) | With surge voltage suppressor | None | Individual pilot valve exhaust type | None |
| 1 Piece(s) | Available |
Quote
| DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | 0.13 | L plug connector with lead wire | Locking type C (manually operated) | None | None | Individual pilot valve exhaust type | None |
| 1 Piece(s) | Available |
Quote
| DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | 0.13 | L plug connector with lead wire | Locking type B (slotted) | With indicator light / surge voltage suppressor | None | Individual pilot valve exhaust type | With foot bracket |
| 1 Piece(s) | Available |
Quote
| DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | 0.13 | L plug connector with lead wire | Locking type C (manually operated) | With indicator light / surge voltage suppressor | None | Individual pilot valve exhaust type | None |
| 1 Piece(s) | Available |
Quote
| DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | 0.13 | M plug connector with lead wire | Non-locking, push type | With surge voltage suppressor | None | Individual pilot valve exhaust type | None |
| 1 Piece(s) | Available |
Quote
| DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | 0.13 | M plug connector with lead wire | Locking type C (manually operated) | With indicator light / surge voltage suppressor | None | Individual pilot valve exhaust type | None |
| 1 Piece(s) | Available |
Quote
| DC12V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | 0.13 | Grommet lead wire length: 300 mm | Non-locking, push type | None | None | Individual pilot valve exhaust type | None |
| 1 Piece(s) | Available |
Quote
| AC110V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | 0.13 | M plug connector with lead wire | Non-locking, push type | With indicator light / surge voltage suppressor | None | Main valve / pilot valve common exhaust type | None |
| 1 Piece(s) | Available |
Quote
| AC220V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | 0.13 | M plug connector with lead wire | Non-locking, push type | With indicator light / surge voltage suppressor | None | Main valve / pilot valve common exhaust type | None |
| 1 Piece(s) | Available |
Quote
| DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | One-Touch Plumbing | - | Ø6 | 0.15 to 0.7 | - | DIN terminal with connector | Non-locking, push type | With indicator light / surge voltage suppressor | None | Main valve / pilot valve common exhaust type | None |
| 1 Piece(s) | Available |
Quote
| DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | 0.13 | L plug connector with lead wire | Non-locking, push type | With indicator light / surge voltage suppressor | None | Main valve / pilot valve common exhaust type | None |
| 1 Piece(s) | Available |
Quote
| DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | 0.13 | M plug connector with lead wire | Non-locking, push type | None | None | Main valve / pilot valve common exhaust type | None |
| 1 Piece(s) | Available |
Quote
| DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | 0.13 | M plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor | None | Main valve / pilot valve common exhaust type | None |
| 1 Piece(s) | Available |
Quote
| DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | 0.13 | M plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor | Yes | Main valve / pilot valve common exhaust type | None |
| 1 Piece(s) | Available |
Quote
| DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | 0.13 | M plug connector with lead wire | Locking type C (manually operated) | With indicator light / surge voltage suppressor | None | Main valve / pilot valve common exhaust type | None |
| 1 Piece(s) | Available |
Quote
| DC12V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | 0.13 | L plug connector with lead wire | Non-locking, push type | With indicator light / surge voltage suppressor | None | Main valve / pilot valve common exhaust type | None |
| 1 Piece(s) | Available |
Quote
| DC12V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | M | M5 | - | 0.15 to 0.7 | 0.13 | M plug connector with lead wire | Non-locking, push type | With indicator light / surge voltage suppressor | None | Main valve / pilot valve common exhaust type | None |
| 1 Piece(s) | Available |
Quote
| AC100V | Double | Self-Retaining | 2-Position Exhaust | M | M5 | - | 0.1 to 0.7 | 0.13 | L plug connector with lead wire | Non-locking, push type | None | None | Individual pilot valve exhaust type | None |
| 1 Piece(s) | Available |
Quote
| AC110V | Double | Self-Retaining | 2-Position Exhaust | M | M5 | - | 0.1 to 0.7 | 0.13 | M plug connector with lead wire | Non-locking, push type | With indicator light / surge voltage suppressor | None | Individual pilot valve exhaust type | None |
| 1 Piece(s) | Available |
Quote
| DC24V | Double | Self-Retaining | 2-Position Exhaust | M | M5 | - | 0.1 to 0.7 | 0.13 | Grommet lead wire length: 300 mm | Non-locking, push type | None | None | Individual pilot valve exhaust type | None |
| 1 Piece(s) | Available |
Quote
| AC100V | Double | Self-Retaining | 2-Position Exhaust | M | M5 | - | 0.1 to 0.7 | 0.13 | Grommet lead wire length: 300 mm | Non-locking, push type | None | None | Main valve / pilot valve common exhaust type | None |
| 1 Piece(s) | Available |
Quote
| AC110V | Double | Self-Retaining | 2-Position Exhaust | M | M5 | - | 0.1 to 0.7 | 0.13 | M plug connector with lead wire | Non-locking, push type | With indicator light / surge voltage suppressor | None | Main valve / pilot valve common exhaust type | None |
| 1 Piece(s) | Available |
Quote
| DC24V | Double | Self-Retaining | 2-Position Exhaust | M | M5 | - | 0.1 to 0.7 | 0.13 | M plug connector, without connector | Non-locking, push type | None | None | Main valve / pilot valve common exhaust type | None |
| 1 Piece(s) | Available |
Quote
| AC220V | Double | Self-Recovery (Spring Return) | 3-Position Closed Center | M | M5 | - | 0.15 to 0.7 | 0.13 | L plug connector with lead wire | Non-locking, push type | None | None | Individual pilot valve exhaust type | None |
| 1 Piece(s) | Available |
Quote
| DC24V | Double | Self-Recovery (Spring Return) | 3-Position Closed Center | M | M5 | - | 0.15 to 0.7 | 0.13 | Grommet lead wire length: 300 mm | Non-locking, push type | None | None | Individual pilot valve exhaust type | None |
| 1 Piece(s) | Available |
Quote
| DC24V | Double | Self-Recovery (Spring Return) | 3-Position Closed Center | M | M5 | - | 0.15 to 0.7 | 0.13 | L plug connector with lead wire | Non-locking, push type | With indicator light / surge voltage suppressor | None | Individual pilot valve exhaust type | None |
| 1 Piece(s) | Available |
Quote
| DC24V | Double | Self-Recovery (Spring Return) | 3-Position Closed Center | M | M5 | - | 0.15 to 0.7 | 0.13 | M plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor | None | Individual pilot valve exhaust type | None |
| 1 Piece(s) | Available |
Quote
| AC200V | Double | Self-Recovery (Spring Return) | 3-Position Closed Center | M | M5 | - | 0.15 to 0.7 | 0.13 | DIN terminal with connector | Non-locking, push type | With indicator light / surge voltage suppressor | None | Main valve / pilot valve common exhaust type | None |
| 1 Piece(s) | Available |
Quote
| AC110V | Double | Self-Recovery (Spring Return) | 3-PositionExhaust Center | M | M5 | - | 0.15 to 0.7 | - | Grommet lead wire length: 300 mm | Non-locking, push type | None | None | Individual pilot valve exhaust type | None |
| 1 Piece(s) | Available |
Quote
| AC110V | Double | Self-Recovery (Spring Return) | 3-PositionExhaust Center | M | M5 | - | 0.15 to 0.7 | - | Grommet lead wire length: 300 mm | Locking type B (slotted) | None | None | Individual pilot valve exhaust type | None |
| 1 Piece(s) | Available |
Quote
| AC110V | Double | Self-Recovery (Spring Return) | 3-PositionExhaust Center | M | M5 | - | 0.15 to 0.7 | 0.12 | M plug connector with lead wire | Non-locking, push type | With indicator light / surge voltage suppressor | None | Individual pilot valve exhaust type | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy