(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3 Port Mechanical Valve VM400 Series

3 Port Mechanical Valve VM400 Series
  • Volume Discount

3 Port Mechanical Valve VM400 Series that allows piping to any port.
[Features]
· Choice of N.C. or N.O.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
VM430-01-00
VM430-01-01S
VM430-01-02
VM430-01-02S
VM430-01-05
VM430-01-06
VM430-01-06S
VM430-01-07
VM430-01-07S
VM430-01-08
VM430-01-30B
VM430-01-30G
VM430-01-30R
VM430-01-30Y
VM430-01-32B
VM430-01-32G
VM430-01-32R
VM430-01-32Y
VM430-01-33
VM430-01-34B
VM430-01-34G
VM430-01-34R
VM430-01-34Y
VM430-01-36
VM430-F01-01
VM430-F01-01S
VM430-F01-30B
VM430-F01-32B
VM430-F01-34B
VM430-F01-34R
VM430-N01-00
VM430-N01-01S
VM430-N01-05
VM430-N01-06S
VM430-N01-30B
VM430-N01-33
VM430-N01-34B
VM430-N01-34G
VM430-N01-36
Part NumberMinimum order quantityVolume DiscountDays to Ship Switching Operation Number of Switching Positions Rod Arm Type Plunger Type Pipe Port Type Push Button Type Suffix for actuator
1 Piece(s)Available

3 Days

Rod Arm2-Position Normally ClosedSpring Rod-Rc (R)-None
1 Piece(s)Available

3 Days

Plunger2-Position Normally Closed-Roller LeverRc (R)-Hard steel roller
1 Piece(s)Available

Quote

Plunger2-Position Normally Closed-One-Way Motion Roller LeverRc (R)-None
1 Piece(s)Available

3 Days

Plunger2-Position Normally Closed-One-Way Motion Roller LeverRc (R)-Hard steel roller
1 Piece(s)Available

3 Days

Plunger2-Position Normally Closed-StraightRc (R)-None
1 Piece(s)Available

Quote

Plunger2-Position Normally Closed-RollerRc (R)-None
1 Piece(s)Available

3 Days

Plunger2-Position Normally Closed-RollerRc (R)-Hard steel roller
1 Piece(s)Available

Quote

Plunger2-Position Normally Closed-Cross RollerRc (R)-None
1 Piece(s)Available

Quote

Plunger2-Position Normally Closed-Cross RollerRc (R)-Hard steel roller
1 Piece(s)Available

Same day

Stock

Toggle Switches2-Position Normally Closed--Rc (R)-None
1 Piece(s)Available

3 Days

Push Button2-Position Normally Closed--Rc (R)MushroomColor of push button, selector: Black
1 Piece(s)Available

3 Days

Push Button2-Position Normally Closed--Rc (R)MushroomColor of push button, selector: Green
1 Piece(s)Available

3 Days

Push Button2-Position Normally Closed--Rc (R)MushroomColor of push button, selector: Red
1 Piece(s)Available

Quote

Push Button2-Position Normally Closed--Rc (R)MushroomColor of push button, selector: Yellow
1 Piece(s)Available

Quote

Push Button2-Position Normally Closed--Rc (R)Flat Long TopColor of push button, selector: Black
1 Piece(s)Available

Quote

Push Button2-Position Normally Closed--Rc (R)Flat Long TopColor of push button, selector: Green
1 Piece(s)Available

Quote

Push Button2-Position Normally Closed--Rc (R)Flat Long TopColor of push button, selector: Red
1 Piece(s)Available

Quote

Push Button2-Position Normally Closed--Rc (R)Flat Long TopColor of push button, selector: Yellow
1 Piece(s)Available

3 Days

Push Button2-Position Normally Closed--Rc (R)Flat TopNone
1 Piece(s)Available

3 Days

Selecting Knob[Selecting Valve] Selector (2 Position)--Rc (R)-Color of push button, selector: Black
1 Piece(s)Available

Quote

Selecting Knob[Selecting Valve] Selector (2 Position)--Rc (R)-Color of push button, selector: Green
1 Piece(s)Available

Quote

Selecting Knob---Rc (R)-Color of push button, selector: Red
1 Piece(s)Available

Quote

Selecting Knob---Rc (R)-Color of push button, selector: Yellow
1 Piece(s)Available

Quote

Selector Knob with Key2-Position Normally Closed--Rc (R)-None
1 Piece(s)Available

Quote

Plunger2-Position Normally Closed-Roller LeverG-None
1 Piece(s)Available

Quote

Plunger2-Position Normally Closed-Roller LeverG-Hard steel roller
1 Piece(s)Available

Quote

Push Button2-Position Normally Closed--GMushroomColor of push button, selector: Black
1 Piece(s)Available

Quote

Push Button2-Position Normally Closed--GFlat Long TopColor of push button, selector: Black
1 Piece(s)Available

Quote

Selecting Knob---G-Color of push button, selector: Black
1 Piece(s)Available

Quote

Selecting Knob---G-Color of push button, selector: Red
1 Piece(s)Available

3 Days

Rod Arm2-Position Normally ClosedSpring Rod-NPT-None
1 Piece(s)Available

Quote

Plunger2-Position Normally Closed-Roller LeverNPT-Hard steel roller
1 Piece(s)Available

Quote

Plunger2-Position Normally Closed-StraightNPT-None
1 Piece(s)Available

Quote

Plunger2-Position Normally Closed-RollerNPT-Hard steel roller
1 Piece(s)Available

Quote

Push Button2-Position Normally Closed--NPTMushroomColor of push button, selector: Black
1 Piece(s)Available

3 Days

Push Button2-Position Normally Closed--NPTFlat TopNone
1 Piece(s)Available

Quote

Selecting Knob---NPT-Color of push button, selector: Black
1 Piece(s)Available

Quote

Selecting Knob---NPT-Color of push button, selector: Green
1 Piece(s)Available

Quote

Selector Knob with Key2-Position Normally Closed--NPT-None

Loading...

  1. 1

Basic Information

Body shape Block Vertical Type Mounting Method Side Plumbing Type and Direction Direct Side
Nominal Designation of Piping Thread 1/8 Number of Ports 3-Port Cv value(mm2) 5.36
Made to order specifications None

Additional Products in this Category

Tech Support