(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5 Port Mechanical Valve, Metal Seal VFM200 Series

5 Port Mechanical Valve, Metal Seal VFM200 Series
  • Volume Discount

Compact and high capacity 5 Port Mechanical Valve, Metal Seal VFM200 Series.
[Features]
· High frequency, long lifespan / 300 c.p.m. or less.
· Piping possible to any EXH port.
· Pilot type can be selected (internal pilot and external pilot).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
VFM250-02-00
VFM250-02-01
VFM250-02-01S
VFM250-02-02S
VFM250-02-05
VFM250-02-06S
VFM250-02-08
VFM250-02-30B
VFM250-02-30B-F
VFM250-02-30G
VFM250-02-30R
VFM250-02-33
VFM250-02-34B
VFM250-02-34G
VFM250-02-34R
VFM250-02-36
Part NumberMinimum order quantityVolume DiscountDays to Ship Switching Operation Number of Switching Positions Rod Arm Type Plunger Type Push Button Type Bracket option Suffix for actuator
1 Piece(s)Available

3 Days

Rod Arm2-Position Direction SwitchingSpring Rod--NoneNone
1 Piece(s)Available

3 Days

Plunger2-Position Direction Switching-Roller Lever-NoneNone
1 Piece(s)Available

Quote

Plunger2-Position Direction Switching-Roller Lever-NoneHard steel roller
1 Piece(s)Available

Quote

Plunger2-Position Direction Switching-One-Way Motion Roller Lever-NoneHard steel roller
1 Piece(s)Available

Quote

Plunger2-Position Direction Switching-Straight-NoneNone
1 Piece(s)Available

Quote

Plunger2-Position Direction Switching-Roller-NoneHard steel roller
1 Piece(s)Available

Quote

Toggle Switches2-Position Direction Switching---NoneNone
1 Piece(s)Available

Quote

Push Button2-Position Direction Switching--MushroomNoneColor of push button, selector: Black
1 Piece(s)Available

Quote

Push Button2-Position Direction Switching--MushroomWith foot bracketColor of push button, selector: Black
1 Piece(s)Available

3 Days

Push Button2-Position Direction Switching--MushroomNoneColor of push button, selector: Green
1 Piece(s)Available

Quote

Push Button2-Position Direction Switching--MushroomNoneColor of push button, selector: Red
1 Piece(s)Available

Quote

Push Button2-Position Direction Switching--Flat TopNoneNone
1 Piece(s)Available

3 Days

Selecting Knob[Selecting Valve] Selector (2 Position)---NoneColor of push button, selector: Black
1 Piece(s)Available

Quote

Selecting Knob----NoneColor of push button, selector: Green
1 Piece(s)Available

Quote

Selecting Knob----NoneColor of push button, selector: Red
1 Piece(s)Available

Quote

Selector Knob with Key2-Position Direction Switching---NoneNone

Loading...

  1. 1

Basic Information

Body shape Block Vertical Type Mounting Method Side Plumbing Type and Direction Direct Side
Nominal Designation of Piping Thread 1/4 Number of Ports 5-Port Pipe Port Type Rc (R)
Cv value(mm2) 16.61 Body options Internal pilot type Made to order specifications None

Additional Products in this Category

Tech Support