(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micro Mechanical Valve VM1000 Series

Micro Mechanical Valve VM1000 Series
  • Volume Discount

Micro Mechanical Valve VM1000 Series that has a one-touch tubing connection (with hose nipple).
[Features]
· Piping direction can be selected (side piping / bottom piping).
· Over travel (after actuation) .

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
VM1000-4N-00
VM1000-4N-01
VM1000-4N-08
VM1000-4N-32B
VM1000-4N-32G
VM1000-4N-32R
VM1000-4NU-00
VM1000-4NU-01
VM1000-4NU-02
VM1000-4NU-08
VM1000-4NU-32B
VM1000-4NU-32G
VM1000-4NU-32R
VM1001-4N-00
VM1001-4NU-00
VM1010-4N-00
VM1010-4N-01
VM1010-4N-08
VM1010-4N-32B
VM1010-4N-32G
VM1010-4N-32R
VM1010-4NU-00
VM1010-4NU-01
VM1010-4NU-02
VM1010-4NU-08
VM1010-4NU-32B
VM1010-4NU-32G
VM1010-4NU-32R
VM1011-4N-00
VM1100-4N-00
VM1100-4N-01
VM1100-4N-02
VM1100-4N-08
VM1100-4N-32B
VM1100-4N-32G
VM1100-4N-32R
VM1100-4NU-00
VM1100-4NU-01
VM1100-4NU-02
VM1100-4NU-08
VM1100-4NU-32G
VM1100-4NU-32R
VM1101-4NU-00
VM1110-4N-00
VM1110-4N-01
VM1110-4NU-08
VM1110-4NU-32B
VM1110-4NU-32G
VM1110-4NU-32R
VM1111-4N-00
Part NumberMinimum order quantityVolume DiscountDays to Ship Switching Operation Rod Arm Type Plumbing Type and Direction Plunger Type Number of Ports Push Button Type Total travel / Basic (T.T.)
(mm)
Compatible tubing Color of push button
1 Piece(s)Available

3 Days

Rod ArmSpring RodDirect Side-3-Port-4.8T0425-
1 Piece(s)Available

3 Days

Plunger-Direct SideRoller Lever3-Port-4.8T0425-
1 Piece(s)Available

Quote

Toggle Switches-Direct Side-3-Port-4.8T0425-
1 Piece(s)Available

Quote

Push Button-Direct Side-3-PortFlat Top4.8T0425Black
1 Piece(s)Available

3 Days

Push Button-Direct Side-3-PortFlat Top4.8T0425Green
1 Piece(s)Available

Quote

Push Button-Direct Side-3-PortFlat Top4.8T0425Red
1 Piece(s)Available

3 Days

Rod ArmSpring RodDirect Side-3-Port-4.8TU0425/T0403/TS0425-
1 Piece(s)Available

3 Days

Plunger-Direct SideRoller Lever3-Port-4.8TU0425/T0403/TS0425-
1 Piece(s)Available

3 Days

Plunger-Direct SideOne-Way Motion Roller Lever3-Port-4.8TU0425/T0403/TS0425-
1 Piece(s)Available

3 Days

Toggle Switches-Direct Side-3-Port-4.8TU0425/T0403/TS0425-
1 Piece(s)Available

Quote

Push Button-Direct Side-3-PortFlat Top4.8TU0425/T0403/TS0425Black
1 Piece(s)Available

3 Days

Push Button-Direct Side-3-PortFlat Top4.8TU0425/T0403/TS0425Green
1 Piece(s)Available

3 Days

Push Button-Direct Side-3-PortFlat Top4.8TU0425/T0403/TS0425Red
1 Piece(s)Available

Quote

Rod ArmSpring RodDirect Side-3-Port-2.5T0425-
1 Piece(s)Available

Quote

Rod ArmSpring RodDirect Side-3-Port-2.5TU0425/T0403/TS0425-
1 Piece(s)Available

Quote

Rod ArmSpring RodDirect Bottom-3-Port-4.8T0425-
1 Piece(s)Available

Quote

Plunger-Direct BottomRoller Lever3-Port-4.8T0425-
1 Piece(s)Available

Quote

Toggle Switches-Direct Bottom-3-Port-4.8T0425-
1 Piece(s)Available

Quote

Push Button-Direct Bottom-3-PortFlat Top4.8T0425Black
1 Piece(s)Available

Quote

Push Button-Direct Bottom-3-PortFlat Top4.8T0425Green
1 Piece(s)Available

Quote

Push Button-Direct Bottom-3-PortFlat Top4.8T0425Red
1 Piece(s)Available

3 Days

Rod ArmSpring RodDirect Bottom-3-Port-4.8TU0425/T0403/TS0425-
1 Piece(s)Available

3 Days

Plunger-Direct BottomRoller Lever3-Port-4.8TU0425/T0403/TS0425-
1 Piece(s)Available

Quote

Plunger-Direct BottomOne-Way Motion Roller Lever3-Port-4.8TU0425/T0403/TS0425-
1 Piece(s)Available

Quote

Toggle Switches-Direct Bottom-3-Port-4.8TU0425/T0403/TS0425-
1 Piece(s)Available

Quote

Push Button-Direct Bottom-3-PortFlat Top4.8TU0425/T0403/TS0425Black
1 Piece(s)Available

Quote

Push Button-Direct Bottom-3-PortFlat Top4.8TU0425/T0403/TS0425Green
1 Piece(s)Available

Quote

Push Button-Direct Bottom-3-PortFlat Top4.8TU0425/T0403/TS0425Red
1 Piece(s)Available

Quote

Rod ArmSpring RodDirect Bottom-3-Port-2.5T0425-
1 Piece(s)Available

Quote

Rod ArmSpring RodDirect Side-2-Port-4.8T0425-
1 Piece(s)Available

3 Days

Plunger-Direct SideRoller Lever2-Port-4.8T0425-
1 Piece(s)Available

Quote

Plunger-Direct SideOne-Way Motion Roller Lever2-Port-4.8T0425-
1 Piece(s)Available

Quote

Toggle Switches-Direct Side-2-Port-4.8T0425-
1 Piece(s)Available

Quote

Push Button-Direct Side-2-PortFlat Top4.8T0425Black
1 Piece(s)Available

Quote

Push Button-Direct Side-2-PortFlat Top4.8T0425Green
1 Piece(s)Available

Quote

Push Button-Direct Side-2-PortFlat Top4.8T0425Red
1 Piece(s)Available

Quote

Rod ArmSpring RodDirect Side-2-Port-4.8TU0425/T0403/TS0425-
1 Piece(s)Available

Quote

Plunger-Direct SideRoller Lever2-Port-4.8TU0425/T0403/TS0425-
1 Piece(s)Available

Quote

Plunger-Direct SideOne-Way Motion Roller Lever2-Port-4.8TU0425/T0403/TS0425-
1 Piece(s)Available

Quote

Toggle Switches-Direct Side-2-Port-4.8TU0425/T0403/TS0425-
1 Piece(s)Available

Quote

Push Button-Direct Side-2-PortFlat Top4.8TU0425/T0403/TS0425Green
1 Piece(s)Available

Quote

Push Button-Direct Side-2-PortFlat Top4.8TU0425/T0403/TS0425Red
1 Piece(s)Available

Quote

Rod ArmSpring RodDirect Side-2-Port-2.5TU0425/T0403/TS0425-
1 Piece(s)Available

Quote

Rod ArmSpring RodDirect Bottom-2-Port-4.8T0425-
1 Piece(s)Available

Quote

Plunger-Direct BottomRoller Lever2-Port-4.8T0425-
1 Piece(s)Available

Quote

Toggle Switches-Direct Bottom-2-Port-4.8TU0425/T0403/TS0425-
1 Piece(s)Available

Quote

Push Button-Direct Bottom-2-PortFlat Top4.8TU0425/T0403/TS0425Black
1 Piece(s)Available

Quote

Push Button-Direct Bottom-2-PortFlat Top4.8TU0425/T0403/TS0425Green
1 Piece(s)Available

Quote

Push Button-Direct Bottom-2-PortFlat Top4.8TU0425/T0403/TS0425Red
1 Piece(s)Available

Quote

Rod ArmSpring RodDirect Bottom-2-Port-2.5T0425-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Switching Operation Rod Arm Type Plumbing Type and Direction Plunger Type Number of Ports Push Button Type Total travel / Basic (T.T.)
(mm)
Compatible tubing Color of push button

Loading...

  1. 1

Basic Information

Body shape Block Vertical Type Number of Switching Positions 2-Position Normally Closed Mounting Method Side
Pipe Port Type One-Touch Pipe Connecting Tube Diameter ø4 Cv value(mm2) 0.93

Additional Products in this Category

Tech Support