(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5 Port Mechanical Valve, Metal Seal VZM400 Series

5 Port Mechanical Valve, Metal Seal VZM400 Series
  • Volume Discount

Compact and high capacity 5 Port Mechanical Valve, Metal Seal VZM400 Series.
[Features]
· High frequency, long lifespan / 300 c.p.m. or less.
· Piping possible to any EXH port.
· Pilot type can be selected (internal pilot and external pilot).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
VZM450-01-00
VZM450-01-01
VZM450-01-01S
VZM450-01-01S-F
VZM450-01-02
VZM450-01-02S
VZM450-01-05
VZM450-01-06S
VZM450-01-08
VZM450-01-30B
VZM450-01-30G
VZM450-01-30R
VZM450-01-30Y
VZM450-01-32B
VZM450-01-32G
VZM450-01-33
VZM450-01-34B
VZM450-01-34B-F
VZM450-01-34G
VZM450-01-34R
VZM450-01-34Y
VZM450-01-36
VZM450-F01-00
VZM450-F01-01S
VZM450-F01-02S
VZM450-F01-05
VZM450-F01-06S
VZM450-F01-30R
VZM450-F01-30Y
VZM450-F01-32B
VZM450-F01-32G
VZM450-F01-34B
VZM450-F01-34G
VZM450-F01-34R
VZM450-F01-34Y
VZM450-F01-36
VZM450-F01-36-F
VZM450-N01-01
VZM450-N01-01S
VZM450-N01-05
VZM450-N01-08
VZM450-N01-30B
VZM450-N01-30G
VZM450-N01-34B
VZM450-N01-34R
Part NumberMinimum order quantityVolume DiscountDays to Ship Switching Operation Number of Switching Positions Rod Arm Type Plunger Type Pipe Port Type Push Button Type Bracket option Suffix for actuator
1 Piece(s)Available

3 Days

Rod Arm2-Position Direction SwitchingSpring Rod-Rc (R)-NoneNone
1 Piece(s)Available

Quote

Plunger2-Position Direction Switching-Roller LeverRc (R)-NoneNone
1 Piece(s)Available

3 Days

Plunger2-Position Direction Switching-Roller LeverRc (R)-NoneHard steel roller
1 Piece(s)Available

Quote

Plunger2-Position Direction Switching-Roller LeverRc (R)-With foot bracketHard steel roller
1 Piece(s)Available

Quote

Plunger2-Position Direction Switching-One-Way Motion Roller LeverRc (R)-NoneNone
1 Piece(s)Available

Quote

Plunger2-Position Direction Switching-One-Way Motion Roller LeverRc (R)-NoneHard steel roller
1 Piece(s)Available

3 Days

Plunger2-Position Direction Switching-StraightRc (R)-NoneNone
1 Piece(s)Available

3 Days

Plunger2-Position Direction Switching-RollerRc (R)-NoneHard steel roller
1 Piece(s)Available

3 Days

Toggle Switches2-Position Direction Switching--Rc (R)-NoneNone
1 Piece(s)Available

Quote

Push Button2-Position Direction Switching--Rc (R)MushroomNoneColor of push button, selector: Black
1 Piece(s)Available

Quote

Push Button2-Position Direction Switching--Rc (R)MushroomNoneColor of push button, selector: Green
1 Piece(s)Available

Quote

Push Button2-Position Direction Switching--Rc (R)MushroomNoneColor of push button, selector: Red
1 Piece(s)Available

Quote

Push Button2-Position Direction Switching--Rc (R)MushroomNoneColor of push button, selector: Yellow
1 Piece(s)Available

Quote

Push Button2-Position Direction Switching--Rc (R)Flat Long TopNoneColor of push button, selector: Black
1 Piece(s)Available

Quote

Push Button2-Position Direction Switching--Rc (R)Flat Long TopNoneColor of push button, selector: Green
1 Piece(s)Available

Quote

Push Button2-Position Direction Switching--Rc (R)Flat TopNoneNone
1 Piece(s)Available

3 Days

Selecting Knob[Selecting Valve] Selector (2 Position)--Rc (R)-NoneColor of push button, selector: Black
1 Piece(s)Available

Quote

Selecting Knob---Rc (R)-With foot bracketColor of push button, selector: Black
1 Piece(s)Available

Quote

Selecting Knob[Selecting Valve] Selector (2 Position)--Rc (R)-NoneColor of push button, selector: Green
1 Piece(s)Available

Quote

Selecting Knob[Selecting Valve] Selector (2 Position)--Rc (R)-NoneColor of push button, selector: Red
1 Piece(s)Available

Quote

Selecting Knob---Rc (R)-NoneColor of push button, selector: Yellow
1 Piece(s)Available

Quote

Selector Knob with Key2-Position Direction Switching--Rc (R)-NoneNone
1 Piece(s)Available

Quote

Rod Arm2-Position Direction SwitchingSpring Rod-G-NoneNone
1 Piece(s)Available

Quote

Plunger2-Position Direction Switching-Roller LeverG-NoneHard steel roller
1 Piece(s)Available

Quote

Plunger2-Position Direction Switching-One-Way Motion Roller LeverG-NoneHard steel roller
1 Piece(s)Available

Quote

Plunger2-Position Direction Switching-StraightG-NoneNone
1 Piece(s)Available

Quote

Plunger2-Position Direction Switching-RollerG-NoneHard steel roller
1 Piece(s)Available

Quote

Push Button2-Position Direction Switching--GMushroomNoneColor of push button, selector: Red
1 Piece(s)Available

Quote

Push Button2-Position Direction Switching--GMushroomNoneColor of push button, selector: Yellow
1 Piece(s)Available

Quote

Push Button2-Position Direction Switching--GFlat Long TopNoneColor of push button, selector: Black
1 Piece(s)Available

Quote

Push Button2-Position Direction Switching--GFlat Long TopNoneColor of push button, selector: Green
1 Piece(s)Available

Quote

Selecting Knob---G-NoneColor of push button, selector: Black
1 Piece(s)Available

Quote

Selecting Knob---G-NoneColor of push button, selector: Green
1 Piece(s)Available

Quote

Selecting Knob---G-NoneColor of push button, selector: Red
1 Piece(s)Available

Quote

Selecting Knob---G-NoneColor of push button, selector: Yellow
1 Piece(s)Available

Quote

Selector Knob with Key2-Position Direction Switching--G-NoneNone
1 Piece(s)Available

Quote

Selector Knob with Key2-Position Direction Switching--G-With foot bracketNone
1 Piece(s)Available

Quote

Plunger2-Position Direction Switching-Roller LeverNPT-NoneNone
1 Piece(s)Available

Quote

Plunger2-Position Direction Switching-Roller LeverNPT-NoneHard steel roller
1 Piece(s)Available

Quote

Plunger2-Position Direction Switching-StraightNPT-NoneNone
1 Piece(s)Available

Quote

Toggle Switches2-Position Direction Switching--NPT-NoneNone
1 Piece(s)Available

Quote

Push Button2-Position Direction Switching--NPTMushroomNoneColor of push button, selector: Black
1 Piece(s)Available

Quote

Push Button2-Position Direction Switching--NPTMushroomNoneColor of push button, selector: Green
1 Piece(s)Available

3 Days

Selecting Knob---NPT-NoneColor of push button, selector: Black
1 Piece(s)Available

Quote

Selecting Knob---NPT-NoneColor of push button, selector: Red
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Switching Operation Number of Switching Positions Rod Arm Type Plunger Type Pipe Port Type Push Button Type Bracket option Suffix for actuator

Loading...

  1. 1

Basic Information

Body shape Block Vertical Type Mounting Method Side Plumbing Type and Direction Direct Side
Nominal Designation of Piping Thread 1/8 Number of Ports 5-Port Cv value(mm2) 9.05
Body options Internal pilot type Made to order specifications None

Additional Products in this Category

Tech Support